11 results shown.
| Typenumber | Package | Category | IC | Ptot | Noise figure | fT | @ IC | Gain @ 1.9 GHz | VCE | @ f1 | PL | ITO | Load power | Frequency | Gain @ 900 Mhz | VCEO max | System frequency | Power gain | Polarity | @ f2 | Socket | @ f | GUM @ f1 | Efficiency % min | telecom system |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BFG21W | SOT343R | Transistor wideband NPN up to 25 GHz | 500 | 600 | 18 | 10 | 3.6 | 1900 | 26 | 0.4 | 1900 | 4.5 | 11 | NPN | 50 | digital cellular/cordless | |||||||||
| BFG310/XR | SOT143 | Transistor wideband NPN up to 25 GHz | 10 | 60 | 1.1@f1 | 14 | 5 | 3 | 1000 | 1.8 | 6 | NPN | 18 | ||||||||||||
| BFG310W/XR | SOT343R | Transistor wideband NPN up to 25 GHz | 10 | 60 | 1.1@f1 | 14 | 5 | 3 | 1000 | 1.8 | 6 | NPN | 18 | ||||||||||||
| BFG325/XR | SOT143R | Transistor wideband NPN up to 25 GHz | 35 | 210 | 1.1@f1 | 14 | 15 | 3 | 3000 | 8.7 | 6 | NPN | 18 | ||||||||||||
| BFG325W/XR | SOT343R | Transistor wideband NPN up to 25 GHz | 35 | 210 | 1.1@f1 | 14 | 15 | 3 | 3000 | 8.7 | 6 | NPN | 18 | ||||||||||||
| BFG403W | SOT343R | Transistor wideband NPN up to 25 GHz | 3.6 | 16 |
1.6@f2 1@f1 | 17 | 1 | 22 | 1 | 900 | 5 | 6 | 1.6 | 20 | 4.5 | 900 | NPN | 2000 | LNA | 900 | |||||
| BFG410W | SOT343R | Transistor wideband NPN up to 25 GHz | 12 | 54 |
1.2@f2 0.9@f1 | 22 | 10 | 29 | 2 | 900 | 5 | 15 | 1.2 | 21 | 4.5 | 900 & 1900 | NPN | 2000 | LNA | 900 | |||||
| BFG424F | SOT343F | Transistor wideband NPN up to 25 GHz | 30 | 135 | 0.8@f1 | 25 | 25 | 23@f2 | 2 | 900 | 12 | 22 | 4.5 | 23 | NPN | 2000 | |||||||||
| BFG424W | SOT343R | Transistor wideband NPN up to 25 GHz | 30 | 135 | 0.8@f1 | 25 | 25 | 23@f2 | 2 | 900 | 12 | 22 | 4.5 | 23 | NPN | 2000 | |||||||||
| BFG425W | SOT343R | Transistor wideband NPN up to 25 GHz | 30 | 135 |
0.8@f1 1.2@f2 | 25 | 25 | 28 | 2 | 900 | 12 | 22 | 1.2 | 20@f2 | 4.5 | 900 & 1900 | NPN | 2000 | LNA | 900 | |||||
| BFG480W | SOT343R | Transistor wideband NPN up to 25 GHz | 250 | 360 |
1.8@f2 1.2@f1 | 21 | 80 | 16@f2 | 2 | 900 | 20 | 28 | 4.5 | NPN | 2000 | LNA |