2 results shown.
| Typenumber | Package | Category | (S+N)/N | Application | Function | Operating temperature | Number of pins | Operating/supply voltage (MAX.-Vcc,Vp,VDD) | Adjustment-free voltage-controlled PLL | Mono/stereo switching, dependent on pilot signal | Analog control of mono/stereo change-over | Adjacent channel noise suppression | Pilot canceller | Analog control of de-emphasis HCC (High Cut Control) input | Includes source selector for AM/FM/cassette player switching | Separate interference noise detector | Integrated input low-pass filter for delayed noise blanking | Noise blanking at MPX demodulator outputs | Internal voltage stabilization |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TDA1591/V3 | SOT146-1 | Decoder stereo | 76 | yes | yes | yes | yes | yes | yes | yes | yes | yes | yes | yes | |||||
| TDA7040T/V2 | SOT96-1 | Decoder stereo | Radio, Audio and CD/DVD Systems | Receivers | -10~70 | 8 | 7 |