5 results shown.
TypenumberPackageCategoryChannel separationTHDMaximum audio input level rmsMaximum audio output level rmsSignal-to-noise ratioSpatial anti-phase crosstalkVolume control rangeBass control rangeTreble control rangeAutomatic volume levellingHeadphone volume control rangeLoudness characteristic linked to volume controlTone (bass and treble) controlSub-woofer or surround outputSelector for external source (line in)I2C-bus interfaceLoudspeaker channel muteLoudspeaker channel volume, balance, bass, trebleMode selectLoudspeaker channel volume, spatial stereoInput selectorLoudspeaker channel pseudoBandwidthThree stereo inputsSurround decoder optionStereo decoder typePeri-TV outputPackages VS typeNoise reductionMute control 60 dB outputMono, stereo, dual-sound/SAP outputs RMSAdjustable input levelBTSC-stereo/SAP decoder and DBX expanderComposite base band audio input RMSInterface for external noise reduction circuitsMute control at audio signal zero crossingExternal AF inputsIncludes extensive audio processing
TDA9850/V1SOT232-1Audio signal processors no no no no no yes BTSC/SAP no yes no yes no yes
TDA9850T/V1SOT287-1Audio signal processors > 35 0.2 > 60 yes 50 to 8k 0.5 yes 0.25
TDA9852H/V2SOT307-2Audio signal processors > 35 0.2 > 60 yes yes 50 to 8k 0.5 yes 0.25 line yes
TDA9855/V2SOT247-1Audio signal processors yes yes yes yes yes yes BTSC/SAP no yes no yes no yes
TDA9859/V2SOT232-1Audio signal processors 96 0.1 2 2 90 30 / 52 -63 to +15 -12 to +15 +- 12 n/a yes yes yes yes yes yes yes yes yes yes