1 results shown.
| Typenumber | Package | Category | Slew rate | Large signal bandwidthMHz(100 Vp-p) | Small signal bandwidthMHz(60 V p-p) | Power (static) | Cut-off and white level control outputV | Number of channels | HT supply voltage | CRT cathode voltageV | Cut-off, dark-current feedback output | ESD protection | Cathode current transient improvement | Externally-determined DC gain | Heatsink | Internal reference regulator | Differential input | Differential input voltageV | Thermal protection | Fixed gain |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TDA6111Q/N4 | SOT111-1 | Amplifier - RGB | 3000 | 13 | 16 | 2.1 | 0 to 12 | 1 | 200 | 12 to 200 | yes | yes | yes | yes | yes | yes | +-6 |