13 results shown.
TypenumberPackageCategory1/100th sec & sec timingApplicationColumnsColumnsDescriptionDrive capability, number of segments at a multiplex rate, 1:16Drive capability, number of segments at a multiplex rate, 1:8FeaturesI2C-bus interfaceInterfaceInterfacesLCD voltageLCD voltage Vop(max)Logic voltage M:H, D:MMatrix sizeProgrammable alarmProgrammable timerRemarksRowsSupply Voltage I2C-busSupply Voltage clockSupply voltageYears & leap year tracking
PCF8535U/2/F1Uncased die 133 I2C-bus 8-16 65 x 133 Can drive up to 133 icons. All inputs CMOS compatible 65 4.5~5.5
PCF8577CT/3SOT158-1 Standard LCD Segment Driver
PCF8577CU/10/F3Uncased die
PCF8577CU/F3Uncased die
PCF8578HT/1SOT357-1
PCF8578T/1SOT190 LCD row/column driver for dot matrix graphic displays 384 256 easy blinking, scratch pad RAM I2C-bus 9.0 2.5 to 6.0
PCF8579HT/1SOT357-1
PCF8579T/1SOT190 LCD row/column driver extension for dot matrix graphic displays 40 Graphic drivers I2C-bus 9 2.5 to 6.0 any
PCF8583BSSOT662-1Clock generation
PCF8583P/F5SOT97-1Clock generation yes yes yes yes yes 2.5 to 6.0 1.1 to 6.0 yes
PCF8583T/5SOT176-1Clock generation
PCF8583T/5SOT176-1Clock generation
PCF8583U/5/F5Uncased dieClock generation yes yes yes yes yes 2.5 to 6.0 1.1 to 6.0 yes