27 results shown.
| Typenumber | Package | Category | Application | Bus interface | Current | Drive capability (Number of segments at multiplex rate) | Drive capability, number of segments at a multiplex rate, 1:3 | Drive capability, number of segments at a multiplex rate, 1:4 | Drive capability, number of segments at multiplex rate, 1:1 | Drive capability, number of segments at multiplex rate, 1:2 | Driver type | Features | Function | Interfaces | LCD voltage Vop(max) | Logic voltage | Max. ICs per system | Max. segments driven per system | Max. supply current;operating at 5V | Multiplex rate | Number of pins | On-chip bais voltage generator | Operating temperature | Operating/supply voltage (MAX.-Vcc,Vp,VDD) | Power | Segment drive outputs | xtal/bumps |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| OM4068H/2 | SOT307-2 | Standard LCD Segment driver | 96 | 32 | 64 | cascadable | 2 MHz serial | 6.5 | 2.5 to 5.5 | ||||||||||||||||||
| OM4068U/S410/F2 | Uncased die | 96 | 32 | 64 | cascadable | 2 MHz serial | 6.5 | 2.5 to 5.5 | x/ | ||||||||||||||||||
| PCF8533U/2/F2 | Uncased die | 240 | 320 | 80 | 160 | cascadable up to 5120 | 400 Kbits/s I2C-bus | 6.5 | 2.5 to 5.5 | yes | /x | ||||||||||||||||
| PCF8566P | SOT129-1 | LCD segment drivers | 72 | 96 | 24 | 48 | cascadable with PCF8566/76(C) | I2C-bus | 6.0 | 2.5 to 6.0 | yes | /x | |||||||||||||||
| PCF8566T/1 | SOT158-1 | LCD segment drivers | 72 | 96 | 24 | 48 | cascadable with PCF8566/76(C) | I2C-bus | 6.0 | 2.5 to 6.0 | yes | /x | |||||||||||||||
| PCF8566TS/1 | SOT158-1 | LCD segment drivers | |||||||||||||||||||||||||
| PCF8566U/F1 | Uncased die | LCD segment drivers | |||||||||||||||||||||||||
| PCF8577CT/3 | SOT158-1 | Standard LCD Segment Driver | I2C | 8 | S12 | 250 | 64 @ Mux 1:2 | ||||||||||||||||||||
| PCF8577CU/10/F3 | Uncased die | ||||||||||||||||||||||||||
| PCF8577CU/F3 | Uncased die | ||||||||||||||||||||||||||
| PCF2100CT/F1 | SOT136 | corded, cordless, combifax | 40 | I2C-bus | 6 | 2.25-6.0 | yes | ||||||||||||||||||||
| PCF2111CT/1 | SOT158-1 | Standard LCD Segment driver | Low | LCDs | 64 Segment Driver | 1 : 2 | 40 | -40~85 | 6 | Low | |||||||||||||||||
| PCF2112CP/F1 | SOT129-1 | cordless, combifax | 32 | I2C-bus | 6 | 2.25-6.0 | yes | ||||||||||||||||||||
| PCF2112CT/1 | SOT158-1 | Standard LCD Segment driver | 32 | I2C-bus | 6 | 2.25-6.0 | 1 : 1 | yes | |||||||||||||||||||
| PCF8562TT/2 | SOT362-1 | Segment Driver for LCD displays | 120 | 160 | 40 | 80 | I2C-bus | 5.5 | 2.5 to 5.5 | yes | |||||||||||||||||
| PCF8562TT/S400/2 | SOT362-1 | ||||||||||||||||||||||||||
| PCF8576CH/1 | SOT314-2 | Standard LCD Segment driver | 120 | 160 | 40 | 80 | cascadable with PCF8566/76(C) | I2C-bus | 6.0 | 2.5 to 6.0 | yes | ||||||||||||||||
| PCF8576CT/1 | SOT190 | Standard LCD Segment driver | 120 | 160 | 40 | 80 | cascadable with PCF8566/76(C) (D) | I2C-bus | 6.0 | 2.5 to 6.0 | yes | ||||||||||||||||
| PCF8576CTT/1 | SOT793-1 | ||||||||||||||||||||||||||
| PCF8576CU/10/F1 | Uncased die | 120 | 160 | 40 | 80 | cascadable with PCF8566/76(C) (D) | I2C-bus | 6.0 | 2.5 to 6.0 | yes | x/x | ||||||||||||||||
| PCF8576CU/2/F2 | Uncased die | 120 | 160 | 40 | 80 | cascadable with PCF8566/76(C) (D) | I2C-bus | 6.0 | 2.5 to 6.0 | yes | x/x | ||||||||||||||||
| PCF8576CU/F1 | Uncased die | 120 | 160 | 40 | 80 | cascadable with PCF8566/76(C) (D) | I2C-bus | 6.0 | 2.5 to 6.0 | yes | x/x | ||||||||||||||||
| PCF8576DH/2 | SOT357-1 | Standard LCD Segment driver | 120 | 160 | 40 | 80 | cascadable with PCF8576D & PCF8562TT | I2C-bus | 6.5 | 2.5 to 5.5 | yes | ||||||||||||||||
| PCF8576DT/2 | SOT364-1 | Standard LCD Segment driver | 120 | 160 | 40 | 80 | cascadable with PCF8576D & PCF8562TT | I2C-bus | 6.5 | 2.5 to 5.5 | yes | ||||||||||||||||
| PCF8576DT/S400/2 | SOT364-1 | ||||||||||||||||||||||||||
| PCF8576DU/2DA/2 | Uncased die | Standard LCD Segment driver for COG | 120 | 160 | 40 | 80 | cascadable with PCF8576D | I2C-bus (400KHz) | 6.5 | 2.5 to 5.5 | yes | x/x | |||||||||||||||
| PCF8576DU/DA/2 | Uncased die | Standard LCD Segment driver for COG | 120 | 160 | 40 | 80 | cascadable with PCF8576D | I2C-bus (400KHz) | 6.5 | 2.5 to 5.5 | yes |