90 results shown.
TypenumberPackageCategoryPropagation delayDescriptionOutput drive capabilityVoltageNumber of pinsPower dissipation considerationsLogic switching levels
74ABT08DSOT108-1AND gates 2.4 Quad 2-Input AND Gate -15/+20 mA 4.5-5.5 V 14 TTL
74ABT08DBSOT337-1AND gates 2.4 Quad 2-Input AND Gate -15/+20 mA 4.5-5.5 V 14 TTL
74ABT08NSOT27-1AND gates 2.4 Quad 2-Input AND Gate -15/+20 mA 4.5-5.5 V 14 TTL
74ABT08PWSOT402-1AND gates 2.4 Quad 2-Input AND Gate -15/+20 mA 4.5-5.5 V 14 TTL
74AHC08BQSOT762-1AND gates 3.5@5V Quad 2-Input AND Gate +/- 8 mA 2.0-5.5 V 14 Low Power or Battery Applications CMOS
74AHC08DSOT108-1AND gates 3.5@5V Quad 2-Input AND Gate +/- 8 mA 2.0-5.5 V 14 Low Power or Battery Applications CMOS
74AHC08PWSOT402-1AND gates 3.5@5V Quad 2-Input AND Gate +/- 8 mA 2.0-5.5 V 14 Low Power or Battery Applications CMOS
74AHCT08BQSOT762-1AND gates
74AHCT08DSOT108-1AND gates 5 Quad 2-Input AND Gate; TTL Enabled +/- 8 mA 4.5-5.5 V 14 Low Power TTL
74AHCT08PWSOT402-1AND gates 5 Quad 2-Input AND Gate; TTL Enabled +/- 8 mA 4.5-5.5 V 14 Low Power TTL
74AHC1G08GVSOT753AND gates 3.2@5V PicoGate 2-Input AND Gate +/- 8 mA 2.0-5.5 V 5 Low Power or Battery Applications CMOS
74AHC1G08GWSOT353-1AND gates 3.2@5V PicoGate 2-Input AND Gate +/- 8 mA 2.0-5.5 V 5 Low Power or Battery Applications CMOS
74AHCT1G08GVSOT753AND gates 3.6 PicoGate 2-Input AND Gate; TTL Enabled +/- 8 mA 4.5-5.5 V 5 Low Power TTL
74AHCT1G08GWSOT353-1AND gates 3.6 PicoGate 2-Input AND Gate; TTL Enabled +/- 8 mA 4.5-5.5 V 5 Low Power TTL
74AHC2G08DCSOT765-1AND gates 3.2@5V Dual 2-Input AND Gate +/- 8 mA 2.0-5.5 V 8 Low Power or Battery Applications CMOS
74AHC2G08DPSOT505-2AND gates 3.2@5V Dual 2-Input AND Gate +/- 8 mA 2.0-5.5 V 8 Low Power or Battery Applications CMOS
74AHCT2G08DCSOT765-1AND gates 3.6 Dual PicoGate 2-Input AND Gate +/- 8 mA 4.5-5.5 V 8 Low Power or Battery Applications TTL
74AHCT2G08DPSOT505-2AND gates 3.6 Dual PicoGate 2-Input AND Gate; TTL Enabled +/- 8 mA 4.5-5.5 V 8 Low Power TTL
74ALVC08BQSOT762-1AND gates 2.0@3.3V Quad 2-Input AND Gate +/- 24 mA 1.65-3.6 14 Low Power or Battery Applications TTL
74ALVC08DSOT108-1AND gates 2.0@3.3V Quad 2-Input AND Gate +/- 24 mA 1.65-3.6 14 Low Power or Battery Applications TTL
74ALVC08PWSOT402-1AND gates 2.0@3.3V Quad 2-Input AND Gate +/- 24 mA 1.65-3.6 14 Low Power or Battery Applications TTL
I74F08DSOT108-1AND gates 4.1 Quad 2-Input AND Gate -1/+20 mA 4.5-5.5 V 14 TTL
I74F08NSOT27-1AND gates 4.1 Quad 2-Input AND Gate -1/+20 mA 4.5-5.5 V 14 TTL
N74F08DSOT108-1AND gates 4.1 Quad 2-Input AND Gate -1/+20 mA 4.5-5.5 V 14 TTL
N74F08NSOT27-1AND gates 4.1 Quad 2-Input AND Gate -1/+20 mA 4.5-5.5 V 14 TTL
74HC08BQSOT762-1AND gates 7@5V Quad 2-Input AND Gate +/- 5.2 mA 2.0-6.0 V 14 Low Power or Battery Applications CMOS
74HC08DSOT108-1AND gates 7@5V Quad 2-Input AND Gate +/- 5.2 mA 2.0-6.0 V 14 Low Power or Battery Applications CMOS
74HC08DBSOT337-1AND gates 7@5V Quad 2-Input AND Gate +/- 5.2 mA 2.0-6.0 V 14 Low Power or Battery Applications CMOS
74HC08NSOT27-1AND gates 7@5V Quad 2-Input AND Gate +/- 5.2 mA 2.0-6.0 V 14 Low Power or Battery Applications CMOS
74HC08PWSOT402-1AND gates 7@5V Quad 2-Input AND Gate +/- 5.2 mA 2.0-6.0 V 14 Low Power or Battery Applications CMOS
74HCT08BQSOT762-1AND gates 11 Quad 2-Input AND Gate; TTL Enabled +/- 4 mA 4.5-5.5V 14 Low Power TTL
74HCT08DSOT108-1AND gates 11 Quad 2-Input AND Gate; TTL Enabled +/- 4 mA 4.5-5.5V 14 Low Power TTL
74HCT08DBSOT337-1AND gates 11 Quad 2-Input AND Gate; TTL Enabled +/- 4 mA 4.5-5.5V 14 Low Power TTL
74HCT08NSOT27-1AND gates 11 Quad 2-Input AND Gate; TTL Enabled +/- 4 mA 4.5-5.5V 14 Low Power TTL
74HCT08PWSOT402-1AND gates 11 Quad 2-Input AND Gate; TTL Enabled +/- 4 mA 4.5-5.5V 14 Low Power TTL
74HC1G08GVSOT753AND gates 7@5V PicoGate 2-Input AND Gate +/- 2.6 mA 2.0-6.0 V 5 Low Power or Battery Applications CMOS
74HC1G08GWSOT353-1AND gates 7@5V PicoGate 2-Input AND Gate +/- 2.6 mA 2.0-6.0 V 5 Low Power or Battery Applications CMOS
74HCT1G08GVSOT753AND gates 11 PicoGate 2-Input AND Gate; TTL Enabled +/- 2.0 mA 4.5-5.5 V 5 Low Power TTL
74HCT1G08GWSOT353AND gates 11 PicoGate 2-Input AND Gate; TTL Enabled +/- 2.0 mA 4.5-5.5 V 5 Low Power TTL
74HC2G08DCSOT765-1AND gates 9@5V PicoGate 2-Input AND Gate +/- 5.2 mA 2.0-6.0 V 8 Low Power or Battery Applications CMOS
74HC2G08DPSOT505-2AND gates 9@5V PicoGate 2-Input AND Gate +/- 5.2 mA 2.0-6.0 V 8 Low Power or Battery Applications CMOS
74HCT2G08DCSOT765-1AND gates 14 PicoGate 2-Input AND Gate +/- 4.0 mA 4.5-5.5 V 8 Low Power TTL
74HCT2G08DPSOT505-2AND gates 14 PicoGate 2-Input AND Gate +/- 4.0 mA 4.5-5.5 V 8 Low Power TTL
74LV08DSOT108-1AND gates 7@3.3V Quad 2-Input AND Gate +/- 12 mA 1.0-5.5 V 14 Low Power or Battery Applications TTL
74LV08DBSOT337-1AND gates 7@3.3V Quad 2-Input AND Gate +/- 12 mA 1.0-5.5 V 14 Low Power or Battery Applications TTL
74LV08NSOT27-1AND gates 7@3.3V Quad 2-Input AND Gate +/- 12 mA 1.0-5.5 V 14 Low Power or Battery Applications TTL
74LV08PWSOT402-1AND gates 7@3.3V Quad 2-Input AND Gate +/- 12 mA 1.0-5.5 V 14 Low Power or Battery Applications TTL
74LVC08ABQSOT762-1AND gates 2.1@ 3.3 V 3.3V Quad 2-Input AND Gate +/- 24 mA 1.2-3.6 14 Low Power or Battery Applications TTL
74LVC08ADSOT108-1AND gates 2.1@ 3.3V 3.3V Quad 2-Input AND Gate +/- 24 mA 1.2-3.6 14 Low Power or Battery Applications TTL
74LVC08ADBSOT337-1AND gates 2.1@ 3.3V 3.3V Quad 2-Input AND Gate +/- 24 mA 1.2-3.6 14 Low Power or Battery Applications TTL
74LVC08APWSOT402-1AND gates 2.1 @ 3.3V 3.3V Quad 2-Input AND Gate +/- 24 mA 1.2-3.6 14 Low Power or Battery Applications TTL
74LVC1G08GFSOT891AND gates
74LVC1G08GMSOT886AND gates 2.1@3.3V 3.3V PicoGate 2-Input AND Gate +/- 32 mA 1.65 - 5.5 6 Low Power or Battery Applications TTL
74LVC1G08GVSOT753AND gates 2.1@3.3V 3.3V PicoGate 2-Input AND Gate +/- 32 mA 1.65 - 5.5 5 Low Power or Battery Applications TTL
74LVC1G08GWSOT353AND gates 2.1@3.3V 3.3V PicoGate 2-Input AND Gate +/- 32 mA 1.65 - 5.5 5 Low Power or Battery Applications TTL
74LVC2G08DCSOT765-1AND gates 2.1@3.3V 3.3V Dual 2-Input AND Gate +/- 32 mA 1.65 - 5.5 8 Low Power or Battery Applications TTL
74LVC2G08DPSOT505-2AND gates 2.1@3.3V 3.3V Dual 2-Input AND Gate +/- 32 mA 1.65 - 5.5 8 Low Power or Battery Applications TTL
74LVC2G08GDSOT996-2AND gates
74LVC2G08GMSOT902-1AND gates
74LVC2G08GTSOT833-1AND gates
74LVT08DSOT108-1AND gates 3.4@3.3V 3.3V Quad 2-Input AND Gate -32/+64 mA 2.7-3.6 V 14 TTL
74LVT08DBSOT337-1AND gates 3.4@3.3V 3.3V Quad 2-Input AND Gate -32/+64 mA 2.7-3.6 V 14 TTL
74LVT08PWSOT402-1AND gates 3.4@3.3V 3.3V Quad 2-Input AND Gate -32/+64 mA 2.7-3.6 V 14 TTL
74AHC1G09GVSOT753AND gates 3.2@5V PicoGate 2-Input AND Gate with open-drain output +/- 8 mA 2.0-5.5 V 5 Low Power or Battery Applications CMOS
74AHC1G09GWSOT353AND gates 3.2@5V PicoGate 2-Input AND Gate with open-drain output +/- 8 mA 2.0-5.5 V 5 Low Power or Battery Applications CMOS
N74F10DSOT108-1AND gates 3.5 Triple 3-Input NAND Gate -1/+20 mA 4.5-5.5 V 14 TTL
N74F10NSOT27-1AND gates 3.5 Triple 3-Input NAND Gate -1/+20 mA 4.5-5.5 V 14 TTL
N74F11DSOT108-1AND gates 4.1 Triple 3-Input AND Gate -1/+20 mA 4.5-5.5 V 14 TTL
N74F11NSOT27-1AND gates 4.1 Triple 3-Input AND Gate -1/+20 mA 4.5-5.5 V 14 TTL
74HC11DSOT108-1AND gates 10@5V Triple 3-Input AND Gate +/- 5.2 mA 2.0-6.0 V 14 Low Power or Battery Applications CMOS
74HC11DBSOT337-1AND gates 10@5V Triple 3-Input AND Gate +/- 5.2 mA 2.0-6.0 V 14 Low Power or Battery Applications CMOS
74HC11NSOT27-1AND gates 10@5V Triple 3-Input AND Gate +/- 5.2 mA