95 results shown.
TypenumberPackageCategoryPropagation delayDescriptionOutput drive capabilityVoltageNumber of pinsPower dissipation considerationsLogic switching levels
74ABT02DSOT108-1NOR gates 2.4 Quad 2-Input NOR Gate -15/+20 mA 4.5-5.5 V 14 TTL
74ABT02DBSOT337-1NOR gates 2.4 Quad 2-Input NOR Gate -15/+20 mA 4.5-5.5 V 14 TTL
74ABT02NSOT27-1NOR gates 2.4 Quad 2-Input NOR Gate -15/+20 mA 4.5-5.5 V 14 TTL
74ABT02PWSOT402-1NOR gates 2.4 Quad 2-Input NOR Gate -15/+20 mA 4.5-5.5 V 14 TTL
74AHC1G02GVSOT753NOR gates 3.2@5V Picogate 2 input NOR Gate +/- 8 mA 2.0-5.5 V 5 Low Power or Battery Applications CMOS
74AHC1G02GWSOT353NOR gates 3.2@5V Picogate 2 input NOR Gate +/- 8 mA 2.0-5.5 V 5 Low Power or Battery Applications CMOS
74AHCT1G02GVSOT753NOR gates 3.5 PicoGate 2-Input NOR Gate; TTL Enabled +/- 8 mA 4.5-5.5 V 5 Low Power TTL
74AHCT1G02GWSOT353NOR gates 3.5 PicoGate 2-Input NOR Gate; TTL Enabled +/- 8 mA 4.5-5.5 V 5 Low Power TTL
74AHC02BQSOT762-1NOR gates 2.9@5V Quad 2-Input NOR Gate +/- 8 mA 2.0-5.5 V 14 Low Power or Battery Applications CMOS
74AHC02DSOT108-1NOR gates 2.9@5V Quad 2-Input NOR Gate +/- 8 mA 2.0-5.5 V 14 Low Power or Battery Applications CMOS
74AHC02PWSOT402-1NOR gates 2.9@5V Quad 2-Input NOR Gate +/- 8 mA 2.0-5.5 V 14 Low Power or Battery Applications CMOS
74AHCT02DSOT108-1NOR gates 3.8 Quad 2-Input NOR Gate; TTL Enabled +/- 8 mA 4.5-5.5 V 14 Low Power TTL
74AHCT02PWSOT402-1NOR gates 3.8 Quad 2-Input NOR Gate; TTL Enabled +/- 8 mA 4.5-5.5 V 14 Low Power TTL
74ALVC02BQSOT762-1NOR gates 2.2@3.3V Quad 2-Input NOR Gate +/- 24 mA 1.65-3.6 14 Low Power or Battery Applications TTL
74ALVC02DSOT108-1NOR gates 2.2@3.3V Quad 2-Input NOR Gate +/- 24 mA 1.65-3.6 14 Low Power or Battery Applications TTL
74ALVC02PWSOT402-1NOR gates 2.2@3.3V Quad 2-Input NOR Gate +/- 24 mA 1.65-3.6 14 Low Power or Battery Applications TTL
I74F02DSOT108-1NOR gates 3.4 Quad 2-Input NOR Gate -1/+20 mA 4.5-5.5 V 14 TTL
I74F02NSOT27-1NOR gates 3.4 Quad 2-Input NOR Gate -1/+20 mA 4.5-5.5 V 14 TTL
N74F02DSOT108-1NOR gates 3.4 Quad 2-Input NOR Gate -1/+20 mA 4.5-5.5 V 14 TTL
N74F02NSOT27-1NOR gates 3.4 Quad 2-Input NOR Gate -1/+20 mA 4.5-5.5 V 14 TTL
74HC02BQSOT762-1NOR gates 7@5V Quad 2-Input NOR Gate +/- 5.2 mA 2.0-6.0 V 14 Low Power or Battery Applications CMOS
74HC02DSOT108-1NOR gates 7@5V Quad 2-Input NOR Gate +/- 5.2 mA 2.0-6.0 V 14 Low Power or Battery Applications CMOS
74HC02DBSOT337-1NOR gates 7@5V Quad 2-Input NOR Gate +/- 5.2 mA 2.0-6.0 V 14 Low Power or Battery Applications CMOS
74HC02NSOT27-1NOR gates 7@5V Quad 2-Input NOR Gate +/- 5.2 mA 2.0-6.0 V 14 Low Power or Battery Applications CMOS
74HC02PWSOT402-1NOR gates 7@5V Quad 2-Input NOR Gate +/- 5.2 mA 2.0-6.0 V 14 Low Power or Battery Applications CMOS
74HCT02BQSOT762-1NOR gates 9 Quad 2-Input NOR Gate; TTL Enabled +/- 4 mA 4.5-5.5V 14 Low Power TTL
74HCT02DSOT108-1NOR gates 9 Quad 2-Input NOR Gate; TTL Enabled +/- 4 mA 4.5-5.5V 14 Low Power TTL
74HCT02DBSOT337-1NOR gates 9 Quad 2-Input NOR Gate; TTL Enabled +/- 4 mA 4.5-5.5V 14 Low Power TTL
74HCT02NSOT27-1NOR gates 9 Quad 2-Input NOR Gate; TTL Enabled +/- 4 mA 4.5-5.5V 14 Low Power TTL
74HCT02PWSOT402-1NOR gates 9 Quad 2-Input NOR Gate; TTL Enabled +/- 4 mA 4.5-5.5V 14 Low Power TTL
74HC1G02GVSOT753NOR gates 7@5V PicoGate 2-Input NOR Gate +/- 2.6 mA 2.0-6.0 V 5 Low Power or Battery Applications CMOS
74HC1G02GWSOT353NOR gates 7@5V PicoGate 2-Input NOR Gate +/- 2.6 mA 2.0-6.0 V 5 Low Power or Battery Applications CMOS
74HCT1G02GVSOT753NOR gates 9 PicoGate 2-Input NOR Gate; TTL Enabled +/- 2.0 mA 4.5-5.5 V 5 Low Power TTL
74HCT1G02GWSOT353NOR gates 9 PicoGate 2-Input NOR Gate; TTL Enabled +/- 2.0 mA 4.5-5.5 V 5 Low Power TTL
74HC2G02DCSOT765-1NOR gates 9@5V PicoGate 2-Input NOR Gate +/- 5.2 mA 5 Volts + 8 Low Power or Battery Applications CMOS
74HC2G02DPSOT505-2NOR gates 9@5V PicoGate 2-Input NOR Gate +/- 5.2 mA 2.0-6.0 V 8 Low Power or Battery Applications CMOS
74HCT2G02DCSOT765-1NOR gates 12 PicoGate 2-Input NOR Gate; TTL Enabled +/- 4 mA 4.5-5.5V 8 Low Power TTL
74HCT2G02DPSOT505-2NOR gates 12 PicoGate 2-Input NOR Gate; TTL Enabled +/- 4 mA 4.5-5.5V 8 Low Power TTL
74LV02BQSOT762-1NOR gates
74LV02DSOT108-1NOR gates 6@3.3V Quad 2-Input NOR Gate +/- 12 mA 1.0-5.5 V 14 Low Power or Battery Applications TTL
74LV02PWSOT402-1NOR gates 6@3.3V Quad 2-Input NOR Gate +/- 12 mA 1.0-5.5 V 14 Low Power or Battery Applications TTL
74LVC02ABQSOT762-1NOR gates 2.1@3.3V 3.3V Quad 2-Input NOR Gate +/- 24 mA 1.2-3.6 14 Low Power or Battery Applications TTL
74LVC02ADSOT108-1NOR gates 2.1@3.3V 3.3V Quad 2-Input NOR Gate +/- 24 mA 1.2-3.6 14 Low Power or Battery Applications TTL
74LVC02ADBSOT337-1NOR gates 2.1@3.3V 3.3V Quad 2-Input NOR Gate +/- 24 mA 1.2-3.6 14 Low Power or Battery Applications TTL
74LVC02APWSOT402-1NOR gates 2.1@3.3V 3.3V Quad 2-Input NOR Gate +/- 24 mA 1.2-3.6 14 Low Power or Battery Applications TTL
74LVC2G02DCSOT765-1NOR gates 2.4@3.3V 3.3V Dual 2-Input NOR Gate +/-32 mA 1.65-5.5 8 Low Power or Battery Applications TTL
74LVC2G02DPSOT505-2NOR gates 2.4@3.3V 3.3V Dual 2-Input NOR Gate +/-32 mA 1.65-5.5 8 Low Power or Battery Applications TTL
74LVC2G02GDSOT996-2NOR gates
74LVC2G02GMSOT902-1NOR gates
74LVC2G02GTSOT833-1NOR gates
74LVT02DSOT108-1NOR gates 2.8@3.3V 3.3V Quad 2-Input NOR Gate -32/+64 mA 2.7-3.6 V 14 TTL
74LVT02DBSOT337-1NOR gates 2.8@3.3V 3.3V Quad 2-Input NOR Gate -32/+64 mA 2.7-3.6 V 14 TTL
74LVT02PWSOT402-1NOR gates 2.8@3.3V 3.3V Quad 2-Input NOR Gate -32/+64 mA 2.7-3.6 V 14 TTL
74LVC1G02GFSOT891NOR gates
74LVC1G02GMSOT886NOR gates 2.1@3.3V 3.3V PicoGate 2-Input NOR Gate +/-32 mA 1.65-5.5 6 Low Power or Battery Applications TTL
74LVC1G02GVSOT753NOR gates 2.1@3.3V 3.3V PicoGate 2-Input NOR Gate +/-32 mA 1.65-5.5 5 Low Power or Battery Applications TTL
74LVC1G02GWSOT353NOR gates 2.1@3.3V 3.3V PicoGate 2-Input NOR Gate +/-32 mA 1.65-5.5 5 Low Power or Battery Applications TTL
I74F27DSOT108-1NOR gates 3.5 Triple 3-Input NOR Gate -1/+20 mA 4.5-5.5 V 14 TTL
I74F27NSOT27-1NOR gates 3.5 Triple 3-Input NOR Gate -1/+20 mA 4.5-5.5 V 14 TTL
N74F27DSOT108-1NOR gates 3.5 Triple 3-Input NOR Gate -1/+20 mA 4.5-5.5 V 14 TTL
N74F27NSOT27-1NOR gates 3.5 Triple 3-Input NOR Gate -1/+20 mA 4.5-5.5 V 14 TTL
74HC27BQSOT762-1NOR gates
74HC27DSOT108-1NOR gates 8@5V Triple 3-Input NOR Gate +/- 5.2 mA 2.0-6.0 V 16 Low Power or Battery Applications CMOS
74HC27DBSOT337-1NOR gates 8@5V Triple 3-Input NOR Gate +/- 5.2 mA 2.0-6.0 V 16 Low Power or Battery Applications CMOS
74HC27NSOT27-1NOR gates 8@5V Triple 3-Input NOR Gate +/- 5.2 mA 2.0-6.0V 16 Low Power or Battery Applications CMOS
74HC27PWSOT402-1NOR gates 8@5V Triple 3-Input NOR Gate +/- 5.2 mA 2.0-6.0 V 16 Low Power or Battery Applications CMOS
74HCT27BQSOT762-1NOR gates
74HCT27DSOT108-1NOR gates 10 Triple 3-Input NOR Gate; TTL Enabled +/- 4 mA 4.5-5.5V 16 Low Power TTL
74HCT27DBSOT337-1NOR gates 10 Triple 3-Input NOR Gate; TTL Enabled +/- 4 mA 4.5-5.5V 16 Low Power TTL
74HCT27NSOT27-1NOR gates 10 Triple 3-Input NOR Gate; TTL Enabled +/- 4 mA 4.5-5.5V 16 Low Power TTL
74HCT27PWSOT402-1NOR gates 10 Triple 3-Input NOR Gate; TTL Enabled +/- 4 mA 4.5-5.5V 16 Low Power TTL
74LV27DSOT108-1NOR gates 8@3.3V Triple 3-Input NOR Gate +/- 12 mA 1.0-5.5 V 14 Low Power or Battery Applications TTL
74LVC27BQSOT762-1NOR gates 3.4 @ 3.3V 3.3V Triple 3-Input NOR Gate +/- 24 mA 1.2-3.6 14 Low Power or Battery Applications TTL