55 results shown.
| Typenumber | Package | Category | Description | Logic switching levels | Number of pins | Output drive capability | Power dissipation considerations | Propagation delay | Voltage |
|---|---|---|---|---|---|---|---|---|---|
| 74AHC1G86GV | SOT753 | EXCLUSIVE-OR gates | 2-Input EXCLUSIVE-OR Gate | CMOS | 5 | +/- 8 mA | Low Power or Battery Applications | 3.4@5V | 2.0-5.5 V |
| 74AHC1G86GW | SOT353-1 | EXCLUSIVE-OR gates | PicoGate 2-Input EXCLUSIVE-OR Gate | CMOS | 5 | +/- 8 mA | Low Power or Battery Applications | 3.4@5V | 2.0-5.5 V |
| 74AHCT1G86GV | SOT753 | EXCLUSIVE-OR gates | PicoGate 2-Input EXCLUSIVE-OR Gate; TTL Enabled | TTL | 5 | +/- 8 mA | Low Power | 3.5 | 4.5-5.5 V |
| 74AHCT1G86GW | SOT353-1 | EXCLUSIVE-OR gates | PicoGate 2-Input EXCLUSIVE-OR Gate; TTL Enabled | TTL | 5 | +/- 8 mA | Low Power | 3.5 | 4.5-5.5 V |
| 74AHC86BQ | SOT762-1 | EXCLUSIVE-OR gates | |||||||
| 74AHC86D | SOT108 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate | CMOS | 14 | +/- 8 mA | Low Power or Battery Applications | 3.4@5V | 2.0-5.5 V |
| 74AHC86PW | SOT402-1 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate | CMOS | 14 | +/- 8 mA | Low Power or Battery Applications | 3.4@5V | 2.0-5.5 V |
| 74AHCT86BQ | SOT762-1 | EXCLUSIVE-OR gates | |||||||
| 74AHCT86D | SOT108 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled | TTL | 14 | +/- 8 mA | Low Power | 3.4 | 4.5-5.5 V |
| 74AHCT86PW | SOT402-1 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled | TTL | 14 | +/- 8 mA | Low Power | 3.4 | 4.5-5.5 V |
| I74F86D | SOT108 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate | TTL | 14 | -1/+20 mA | 4.2 | 4.5-5.5 V | |
| I74F86N | SOT27-1 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate | TTL | 14 | -1/+20 mA | 4.2 | 4.5-5.5 V | |
| N74F86D | SOT108 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate | TTL | 14 | -1/+20 mA | 4.2 | 4.5-5.5 V | |
| N74F86N | SOT27-1 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate | TTL | 14 | -1/+20 mA | 4.2 | 4.5-5.5 V | |
| 74HC1G86GV | SOT753 | EXCLUSIVE-OR gates | PicoGate 2-Input EXCLUSIVE-OR Gate | CMOS | 5 | +/- 2.6 mA | Low Power or Battery Applications | 9@5V | 2.0-6.0 V |
| 74HC1G86GW | SOT353-1 | EXCLUSIVE-OR gates | PicoGate 2-Input EXCLUSIVE-OR Gate | CMOS | 5 | +/- 2.6 mA | Low Power or Battery Applications | 9@5V | 2.0-6.0 V |
| 74HCT1G86GV | SOT753 | EXCLUSIVE-OR gates | PicoGate 2-Input EXCLUSIVE-OR Gate; TTL Enabled | TTL | 5 | +/- 2.0 mA | Low Power | 10 | 4.5-5.5 V |
| 74HCT1G86GW | SOT353-1 | EXCLUSIVE-OR gates | PicoGate 2-Input EXCLUSIVE-OR Gate; TTL Enabled | TTL | 5 | +/- 2.0 mA | Low Power | 10 | 4.5-5.5 V |
| 74HC2G86DC | SOT765-1 | EXCLUSIVE-OR gates | Dual 2-Input EXCLUSIVE-OR Gate | CMOS | 8 | +/- 5.2 mA | Low Power or Battery Applications | 9@5V | 2.0-6.0 V |
| 74HC2G86DP | SOT505 | EXCLUSIVE-OR gates | Dual 2-Input EXCLUSIVE-OR Gate | CMOS | 8 | +/- 5.2 mA | Low Power or Battery Applications | 9@5V | 2.0-6.0 V |
| 74HC2G86GD | SOT996-2 | EXCLUSIVE-OR gates | |||||||
| 74HCT2G86DC | SOT765-1 | EXCLUSIVE-OR gates | Dual 2-Input EXCLUSIVE-OR Gate; TTL enabled | TTL | 8 | +/- 4.0 mA | Low Power | 11 | 4.5-5.5 mA |
| 74HCT2G86DP | SOT505 | EXCLUSIVE-OR gates | Dual 2-Input EXCLUSIVE-OR Gate; TTL enabled | TTL | 8 | +/- 4.0 mA | Low Power | 11 | 4.5-5.5 mA |
| 74HCT2G86GD | SOT996-2 | EXCLUSIVE-OR gates | |||||||
| 74HC86D | SOT108 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V |
| 74HC86DB | SOT337-1 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V |
| 74HC86N | SOT27-1 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V |
| 74HC86PW | SOT402-1 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 11@5V | 2.0-6.0 V |
| 74HCT86D | SOT108 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled | TTL | 14 | +/- 4 mA | Low Power | 14 | 4.5-5.5 V |
| 74HCT86DB | SOT337-1 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled | TTL | 14 | +/- 4 mA | Low Power | 14 | 4.5-5.5 V |
| 74HCT86N | SOT27-1 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled | TTL | 14 | +/- 4 mA | Low Power | 14 | 4.5-5.5 V |
| 74HCT86PW | SOT402-1 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled | TTL | 14 | +/- 4 mA | Low Power | 14 | 4.5-5.5 V |
| 74LV86BQ | SOT762-1 | EXCLUSIVE-OR gates | |||||||
| 74LV86D | SOT108 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate | TTL | 14 | +/- 12 mA | Low Power or Battery Applications | 11@3.3V | 1.0-5.5 V |
| 74LV86DB | SOT337-1 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate | TTL | 14 | +/- 12 mA | Low Power or Battery Applications | 11@3.3V | 1.0-5.5 V |
| 74LV86N | SOT27-1 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate | TTL | 14 | +/- 12 mA | Low Power or Battery Applications | 11@3.3V | 1.0-5.5 V |
| 74LV86PW | SOT402-1 | EXCLUSIVE-OR gates | Quad 2-Input EXCLUSIVE-OR Gate | TTL | 14 | +/- 12 mA | Low Power or Battery Applications | 11@3.3V | 1.0-5.5 V |
| 74LVC1G386GV | SOT457 | EXCLUSIVE-OR gates | 3.3V PicoGate 3-Input EXCLUSIVE-OR Gate | TTL | 6 | +/- 32 mA | Low Power or Battery Applications | 4.5@3.3V | 1.65 - 5.5 |
| 74LVC1G386GW | SOT363 | EXCLUSIVE-OR gates | 3.3V PicoGate 3-Input EXCLUSIVE-OR Gate | TTL | 6 | +/- 32 mA | Low Power or Battery Applications | 4.5@3.3V | 1.65 - 5.5 |
| 74LVC1G86GF | SOT891 | EXCLUSIVE-OR gates | |||||||
| 74LVC1G86GM | SOT886 | EXCLUSIVE-OR gates | |||||||
| 74LVC1G86GV | SOT753 | EXCLUSIVE-OR gates | 3.3V PicoGate 2-Input EXCLUSIVE-OR Gate | TTL | 5 | +/- 32 mA | Low Power or Battery Applications | 2.4@3.3V | 1.65 - 5.5 |
| 74LVC1G86GW | SOT353-1 | EXCLUSIVE-OR gates | 3.3V PicoGate 2-Input EXCLUSIVE-OR Gate | TTL | 5 | +/- 32 mA | Low Power or Battery Applications | 2.4@3.3V | 1.65 - 5.5 |
| 74LVC2G86DC | SOT765-1 | EXCLUSIVE-OR gates | |||||||
| 74LVC2G86DP | SOT505 | EXCLUSIVE-OR gates | Dual 2-Input EXCLUSIVE-OR Gate | TTL | 8 | +/- 32 mA | Low Power or Battery Applications | 2.3@3.3V | 1.65 - 5.5 |
| 74LVC2G86GM | SOT902-1 | EXCLUSIVE-OR gates | |||||||
| 74LVC2G86GT | SOT833-1 | EXCLUSIVE-OR gates | |||||||
| 74LVC86ABQ | SOT762-1 | EXCLUSIVE-OR gates | 3.3V Quad 2-Input EXCLUSIVE-OR Gate | TTL | +/-24 mA | Low Power or Battery Applications | 3.0 @ 3.3V | 1.2-3.6 | |
| 74LVC86AD | SOT108 | EXCLUSIVE-OR gates | 3.3V Quad 2-Input EXCLUSIVE-OR Gate | TTL | +/-24 mA | Low Power or Battery Applications | 3.0 @ 3.3V | 1.2-3.6 | |
| 74LVC86ADB | SOT337-1 | EXCLUSIVE-OR gates | 3.3V Quad 2-Input EXCLUSIVE-OR Gate | TTL | +/- 24 mA | Low Power or Battery Applications | 3.0 @ 3.3V | 1.2-3.6 | |
| 74LVC86APW | SOT402-1 | EXCLUSIVE-OR gates | 3.3V Quad 2-Input EXCLUSIVE-OR Gate | TTL | +/- 24 mA | Low Power or Battery Applications | 3.0 @ 3.3V | 1.2-3.6 | |
| HEF4030BP | SOT27-1 | EXCLUSIVE-OR gates | Quad EXCLUSIVE-OR Gate | CMOS | 14 | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | 30@15V | 4.5-15.5 V |
| HEF4030BT | SOT108 | EXCLUSIVE-OR gates | Quad EXCLUSIVE-OR Gate | CMOS | 14 | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | 30@15V | 4.5-15.5 V |
| HEF4070BP | SOT27-1 | EXCLUSIVE-OR gates | Quad EXCLUSIVE-OR Gate | CMOS | 14 | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | 30@15V | 4.5-15.5 V |
| HEF4070BT | SOT108 | EXCLUSIVE-OR gates | Quad EXCLUSIVE-OR Gate | CMOS | 14 | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | 30@15V | 4.5-15.5 V |