9 results shown.
| Typenumber | Package | Category | Description | Logic switching levels | Number of pins | Output drive capability | Power dissipation considerations | Propagation delay | Voltage |
|---|---|---|---|---|---|---|---|---|---|
| N74F51D | SOT108 | AND-OR gates | Dual 2-Wide 2-Input, 2-Wide 3-Input AND-OR-Invert Gate | TTL | 14 | -1/+20 mA | 3.5 | 4.5-5.5 V | |
| N74F51N | SOT27-1 | AND-OR gates | Dual 2-Wide 2-Input, 2-Wide 3-Input AND-OR-Invert Gate | TTL | 14 | -1/+20 mA | 3.5 | 4.5-5.5 V | |
| 74LVC1G58GF | SOT891 | AND-OR gates | |||||||
| 74LVC1G58GM | SOT886 | AND-OR gates | Configurable multiple function gate | TTL | 6 | +/- 32 mA | Low Power or Battery Applications | 3.8@3.3V | 1.65-5.5 |
| 74LVC1G58GV | SOT457 | AND-OR gates | Configurable multiple function gate | TTL | 6 | +/- 32 mA | Low Power or Battery Applications | 3.8@3.3V | 1.65-5.5 |
| 74LVC1G58GW | SOT363 | AND-OR gates | Configurable multiple function gate | TTL | 6 | +/- 32 mA | Low Power or Battery Applications | 3.8@3.3V | 1.65-5.5 |
| 74HC58D | SOT108 | AND-OR gates | Dual AND-OR Gate | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 9@5V | 2.0-6.0 V |
| 74HC58DB | SOT337-1 | AND-OR gates | Dual AND-OR Gate | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 9@5V | 2.0-6.0 V |
| 74HC58N | SOT27-1 | AND-OR gates | Dual AND-OR Gate | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 9@5V | 2.0-6.0 V |