5 results shown.
TypenumberPackageCategoryPropagation delayVoltageOutput drive capabilityDescriptionPower dissipation considerationsNumber of pinsLogic switching levels
HEF4077BPSOT27-1Exclusive-NOR gates 30@15V 4.5-15.5 V +/- 2.4 mA @ 15 V Quad EXCLUSIVE-NOR Gate Low Power or Automotive Applications 14 CMOS
HEF4077BTSOT108-1Exclusive-NOR gates 30@15V 4.5-15.5 V +/- 2.4 mA @ 15 V Quad EXCLUSIVE-NOR Gate Low Power or Automotive Applications 14 CMOS
74HC7266DSOT108-1Exclusive-NOR gates 11@5V 2.0-6.0 V +/- 5.2 mA Quad 2-Input EXCLUSIVE-NOR Gate Low Power or Battery Applications 14 CMOS
74HC7266DBSOT337-1Exclusive-NOR gates 11@5V 2.0-6.0 V +/- 5.2 mA Quad 2-Input EXCLUSIVE-NOR Gate Low Power or Battery Applications 14 CMOS
74HC7266NSOT27-1Exclusive-NOR gates 11@5V 2.0-6.0 V +/- 5.2 mA Quad 2-Input EXCLUSIVE-NOR Gate Low Power or Battery Applications 14 CMOS