299 results shown.
| Typenumber | Package | Category | Propagation delay | Description | Fmax | Output drive capability | Voltage | Number of pins | Power dissipation considerations | Logic switching levels | Drive current |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT74D | SOT108-1 | D type flip-flops | 3 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 250 | -15/+20 mA | 4.5-5.5 V | 14 | TTL | ||
| 74ABT74DB | SOT337-1 | D type flip-flops | 3 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 250 | -15/+20 mA | 4.5-5.5 V | 14 | TTL | ||
| 74ABT74N | SOT27-1 | D type flip-flops | 3 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 250 | -15/+20 mA | 4.5-5.5 V | 14 | TTL | ||
| 74ABT74PW | SOT402-1 | D type flip-flops | 3 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 250 | -15/+20 mA | 4.5-5.5 V | 14 | TTL | ||
| 74AHC74BQ | SOT762-1 | D type flip-flops | 3.7@5 V | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 170 @ 5 V | +/- 8 mA | 2.0-5.5 V | Low Power or Battery Applications | CMOS | ||
| 74AHC74D | SOT108-1 | D type flip-flops | 3.7@5 V | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 170 @ 5 V | +/- 8 mA | 2.0-5.5 V | Low Power or Battery Applications | CMOS | ||
| 74AHC74PW | SOT402-1 | D type flip-flops | 3.7@5 V | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 170 @ 5 V | +/- 8 mA | 2.0-5.5 V | Low Power or Battery Applications | CMOS | ||
| 74AHCT74BQ | SOT762-1 | D type flip-flops | 3.3 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled | 160 | +/- 8 mA | 4.5-5.5 V | Low Power | TTL | ||
| 74AHCT74D | SOT108-1 | D type flip-flops | 3.3 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled | 160 | +/- 8 mA | 4.5-5.5 V | Low Power | TTL | ||
| 74AHCT74PW | SOT402-1 | D type flip-flops | 3.3 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled | 160 | +/- 8 mA | 4.5-5.5 V | Low Power | TTL | ||
| 74ALVC74BQ | SOT762-1 | D type flip-flops | 2.3@3.3V | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 425 | +/- 24 mA | 1.65-3.6 | 14 | Low Power or Battery Applications | TTL | |
| 74ALVC74D | SOT108-1 | D type flip-flops | 2.3@3.3V | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 425 | +/- 24 mA | 1.65-3.6 | 14 | Low Power or Battery Applications | TTL | |
| 74ALVC74PW | SOT402-1 | D type flip-flops | 2.3@3.3V | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 425 | +/- 24 mA | 1.65-3.6 | 14 | Low Power or Battery Applications | TTL | |
| I74F74D | SOT108-1 | D type flip-flops | 6.2 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 125 | -1/+20 mA | 4.5-5.5 V | 14 | TTL | ||
| I74F74N | SOT27-1 | D type flip-flops | 6.2 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 125 | -1/+20 mA | 4.5-5.5 V | 14 | TTL | ||
| N74F74D | SOT108-1 | D type flip-flops | 6.2 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 125 | -1/+20 mA | 4.5-5.5 V | 14 | TTL | ||
| N74F74N | SOT27-1 | D type flip-flops | 6.2 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 125 | -1/+20 mA | 4.5-5.5 V | 14 | TTL | ||
| 74HC74BQ | SOT762-1 | D type flip-flops | 14@5V | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 82 | +/- 5.2 mA | 2.0-6.0 V | 14 | Low Power or Battery Applications | CMOS | |
| 74HC74D | SOT108-1 | D type flip-flops | 14@5V | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 82 | +/- 5.2 mA | 2.0-6.0 V | 14 | Low Power or Battery Applications | CMOS | |
| 74HC74DB | SOT337-1 | D type flip-flops | 14@5V | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 82 | +/- 5.2 mA | 2.0-6.0 V | 14 | Low Power or Battery Applications | CMOS | |
| 74HC74N | SOT27-1 | D type flip-flops | 14@5V | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 82 | +/- 5.2 mA | 2.0-6.0 V | 14 | Low Power or Battery Applications | CMOS | |
| 74HC74PW | SOT402-1 | D type flip-flops | 14@5V | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 82 | +/- 5.2 mA | 2.0-6.0 V | 14 | Low Power or Battery Applications | CMOS | |
| 74HCT74BQ | SOT762-1 | D type flip-flops | 15 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled | 59 | +/- 4 mA | 4.5-5.5 V | 14 | Low Power | TTL | |
| 74HCT74D | SOT108-1 | D type flip-flops | 15 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled | 59 | +/- 4 mA | 4.5-5.5 V | 14 | Low Power | TTL | |
| 74HCT74DB | SOT337-1 | D type flip-flops | 15 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled | 59 | +/- 4 mA | 4.5-5.5 V | 14 | Low Power | TTL | |
| 74HCT74N | SOT27-1 | D type flip-flops | 15 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled | 59 | +/- 4 mA | 4.5-5.5 V | 14 | Low Power | TTL | |
| 74HCT74PW | SOT402-1 | D type flip-flops | 15 | Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled | 59 | +/- 4 mA | 4.5-5.5 V | 14 | Low Power | TTL | |
| 74LV74D | SOT108-1 | D type flip-flops | 11@3.3V | 3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 75 | +/- 12 mA | 1.0-5.5 V | 14 | Low Power or Battery Applications | TTL | |
| 74LV74DB | SOT337-1 | D type flip-flops | 11@3.3V | 3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 75 | +/- 12 mA | 1.0-5.5 V | 14 | Low Power or Battery Applications | TTL | |
| 74LV74N | SOT27-1 | D type flip-flops | 11@3.3V | 3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 75 | +/- 12 mA | 1.0-5.5 V | 14 | Low Power or Battery Applications | TTL | |
| 74LV74PW | SOT402-1 | D type flip-flops | 11@3.3V | 3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 75 | +/- 12 mA | 1.0-5.5 V | 14 | Low Power or Battery Applications | TTL | |
| 74LVC1G74DC | SOT765-1 | D type flip-flops | 3.5@3.3 V | Single D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 280 @ 3.3 V | +/- 24 mA | 1.65-5.5 V | Low Power or Battery Applications | TTL | ||
| 74LVC1G74DP | SOT505-2 | D type flip-flops | 3.5@3.3 V | Single D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 280 @ 3.3 V | +/- 24 mA | 1.65-5.5 V | Low Power or Battery Applications | TTL | ||
| 74LVC1G74GD | SOT996-2 | D type flip-flops | |||||||||
| 74LVC1G74GM | SOT902-1 | D type flip-flops | |||||||||
| 74LVC1G74GT | SOT833-1 | D type flip-flops | |||||||||
| 74LVC74ABQ | SOT762-1 | D type flip-flops | 2.5 @ 3.3V | 3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 250 | +/- 24 mA | 1.2-3.6 | Low Power or Battery Applications | TTL | ||
| 74LVC74AD | SOT108-1 | D type flip-flops | 2.5 @ 3.3V | 3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 250 | +/- 24 mA | 1.2-3.6 | Low Power or Battery Applications | TTL | ||
| 74LVC74ADB | SOT337-1 | D type flip-flops | 2.5 @ 3.3V | 3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 250 | +/- 24 mA | 1.2-3.6 | Low Power or Battery Applications | TTL | ||
| 74LVC74APW | SOT402-1 | D type flip-flops | 2.5 @ 3.3V | 3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 250 | +/- 24 mA | 1.2-3.6 | Low Power or Battery Applications | TTL | ||
| 74LVT74D | SOT108-1 | D type flip-flops | 3.6@3.3V | 3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 345 | -20/+32 mA | 2.7-3.6 V | 14 | TTL | ||
| 74LVT74DB | SOT337-1 | D type flip-flops | 3.6@3.3V | 3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 345 | -20/+32 mA | 2.7-3.6 V | 14 | TTL | ||
| 74LVT74PW | SOT402-1 | D type flip-flops | 3.6@3.3V | 3.3V Dual D-Type Flip-Flop with Set and Reset; Positive-Edge Trigger | 345 | -20/+32 mA | 2.7-3.6 V | 14 | TTL | ||
| N74F5074D | SOT108-1 | D type flip-flops | 3.9 | Synchronizing Dual D-Type Flip-Flop/Clock Driver | 120 | -15/+20 mA | 4.5-5.5 V | 14 | TTL | ||
| N74F5074N | SOT27-1 | D type flip-flops | 3.9 | Synchronizing Dual D-Type Flip-Flop/Clock Driver | 120 | -15/+20 mA | 4.5-5.5 V | 14 | TTL | ||
| 74AHC1G79GV | SOT753 | D type flip-flops | 3.5@5V | PicoGate D-Type Flip-Flop; Positive-Edge Trigger | 90 @ 5 V | +/- 8 mA | 2.0-5.5 V | Low Power or Battery Applications | CMOS | ||
| 74AHC1G79GW | SOT353 | D type flip-flops | 3.5@5V | PicoGate D-Type Flip-Flop; Positive-Edge Trigger | 90 @ 5 V | +/- 8 mA | 2.0-5.5 V | Low Power or Battery Applications | CMOS | ||
| 74AHCT1G79GV | SOT753 | D type flip-flops | 3.5 | PicoGate D-Type Flip-Flop; Positive-Edge Trigger; TTL Enabled | 90 | +/- 8 mA | 4.5-5.5 V | Low Power | TTL | ||
| 74AHCT1G79GW | SOT353 | D type flip-flops | 3.5 | PicoGate D-Type Flip-Flop; Positive-Edge Trigger; TTL Enabled | 90 | +/- 8 mA | 4.5-5.5 V | Low Power | TTL | ||
| 74LVC1G79GF | SOT891 | D type flip-flops | |||||||||
| 74LVC1G79GM | SOT886 | D type flip-flops | |||||||||
| 74LVC1G79GV | SOT753 | D type flip-flops | 2.2@3.3V | 3.3V PicoGate D-Type Flip-Flop; Positive-Edge Trigger | 450 @ 3.3 V | +/- 32 mA | 1.65 - 5.5 | Low Power or Battery Applications | TTL | ||
| 74LVC1G79GW | SOT353 | D type flip-flops | 2.2@3.3V | 3.3V PicoGate D-Type Flip-Flop; Positive-Edge Trigger | 450 @ 3.3 V | +/- 32 mA | 1.65 - 5.5 | Low Power or Battery Applications | TTL | ||
| 74LVC1G80GF | SOT891 | D type flip-flops | |||||||||
| 74LVC1G80GM | SOT886 | D type flip-flops | |||||||||
| 74LVC1G80GV | SOT753 | D type flip-flops | 2.4@3.3V | 3.3V PicoGate D-Type Flip-Flop; Positive-Edge Trigger | 450 @ 3.3 V | +/- 32 mA | 1.65 - 5.5 | Low Power or Battery Applications | TTL | ||
| 74LVC1G80GW | SOT353 | D type flip-flops | 2.4@3.3V | 3.3V PicoGate D-Type Flip-Flop; Positive-Edge Trigger | 450 @ 3.3 V | +/- 32 mA | 1.65-5.5 | Low Power or Battery Applications | TTL | ||
| 74HC173D | SOT109-1 | D type flip-flops | 17@5V | Quad D-Type Flip-Flop; Postive-Edge Trigger; 3-State | 88 | +/- 7.8 mA | 2.0-6.0 V | Low Power or |