41 results shown.
| Typenumber | Package | Category | Description | Fmax | Logic switching levels | Number of pins | Output drive capability | Power dissipation considerations | Propagation delay | Voltage |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC1G09GV | SOT753 | AND gates | PicoGate 2-Input AND Gate with open-drain output | CMOS | 5 | +/- 8 mA | Low Power or Battery Applications | 3.2@5V | 2.0-5.5 V | |
| 74AHC1G09GW | SOT353-1 | AND gates | PicoGate 2-Input AND Gate with open-drain output | CMOS | 5 | +/- 8 mA | Low Power or Battery Applications | 3.2@5V | 2.0-5.5 V | |
| 74HC73D | SOT108 | J-K type flip-flops | Dual J-K Flip-Flop with Reset; Negative-Edge Trigger | 77 | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 16@5V | 2.0-6.0 V |
| 74HC73DB | SOT337-1 | J-K type flip-flops | Dual J-K Flip-Flop with Reset; Negative-Edge Trigger | 77 | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 16@5V | 2.0-6.0 V |
| 74HC73N | SOT27-1 | J-K type flip-flops | Dual J-K Flip-Flop with Reset; Negative-Edge Trigger | 77 | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 16@5V | 2.0-6.0 V |
| 74HC73PW | SOT402-1 | J-K type flip-flops | Dual J-K Flip-Flop with Reset; Negative-Edge Trigger | 77 | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 16@5V | 2.0-6.0 V |
| 74HC107D | SOT108 | J-K type flip-flops | Dual J-K Flip-Flop with Reset; Negative-Edge Trigger | 78 | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 16@5V | 2.0-6.0 V |
| 74HC107DB | SOT337-1 | J-K type flip-flops | Dual J-K Flip-Flop with Reset; Negative-Edge Trigger | 78 | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 16@5V | 2.0-6.0 V |
| 74HC107N | SOT27-1 | J-K type flip-flops | Dual J-K Flip-Flop with Reset; Negative-Edge Trigger | 78 | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 16@5V | 2.0-6.0 V |
| 74HC107PW | SOT402-1 | J-K type flip-flops | Dual J-K Flip-Flop with Reset; Negative-Edge Trigger | 78 | CMOS | 14 | +/- 5.2 mA | Low Power or Battery Applications | 16@5V | 2.0-6.0 V |
| 74HCT107D | SOT108 | J-K type flip-flops | Dual J-K Flip-Flop with Reset; Negative-Edge Trigger; TTL Enabled | 73 | TTL | 14 | +/- 4 mA | Low Power | 16 | 4.5-5.5V |
| 74HCT107N | SOT27-1 | J-K type flip-flops | Dual J-K Flip-Flop with Reset; Negative-Edge Trigger; TTL Enabled | 73 | TTL | 14 | +/- 4 mA | Low Power | 16 | 4.5-5.5V |
| I74F109D | SOT109 | J-K type flip-flops | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger | 125 | TTL | 14 | -1/+20 mA | 6.2 | 4.5-5.5 V | |
| I74F109N | SOT38-4 | J-K type flip-flops | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger | 125 | TTL | 14 | -1/+20 mA | 6.2 | 4.5-5.5 V | |
| N74F109D | SOT109 | J-K type flip-flops | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger | 125 | TTL | 14 | -1/+20 mA | 6.2 | 4.5-5.5 V | |
| N74F109N | SOT38-4 | J-K type flip-flops | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger | 125 | TTL | 14 | -1/+20 mA | 6.2 | 4.5-5.5 V | |
| 74HC109D | SOT109 | J-K type flip-flops | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger | 75 | CMOS | +/- 5.2 mA | Low Power or Battery Applications | 15@5V | 2.0-6.0 V | |
| 74HC109DB | SOT338-1 | J-K type flip-flops | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger | 75 | CMOS | +/- 5.2 mA | Low Power or Battery Applications | 15@5V | 2.0-6.0 V | |
| 74HC109N | SOT38-4 | J-K type flip-flops | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger | 75 | CMOS | +/- 5.2 mA | Low Power or Battery Applications | 15@5V | 2.0-6.0 V | |
| 74HCT109D | SOT109 | J-K type flip-flops | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled | 61 | TTL | +/- 4 mA | Low Power | 17 | 4.5-5.5V | |
| 74HCT109DB | SOT338-1 | J-K type flip-flops | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled | 61 | TTL | +/- 4 mA | Low Power | 17 | 4.5-5.5V | |
| 74HCT109N | SOT38-4 | J-K type flip-flops | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled | 61 | TTL | +/- 4 mA | Low Power | 17 | 4.5-5.5V | |
| 74HCT109PW | SOT403-1 | J-K type flip-flops | Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger; TTL Enabled | 61 | TTL | +/- 4 mA | Low Power | 17 | 4.5-5.5V | |
| 74LVC109D | SOT109 | J-K type flip-flops | 3.3V Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger | 330 | TTL | +/- 24 mA | Low Power or Battery Applications | 4.0@3.3V | 1.2-3.6 | |
| 74LVC109DB | SOT338-1 | J-K type flip-flops | 3.3V Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger | 330 | TTL | +/- 24 mA | Low Power or Battery Applications | 4.0@3.3V | 1-2-3.6 | |
| 74LVC109PW | SOT403-1 | J-K type flip-flops | 3.3V Dual J-/K Flip-Flop with Set and Reset; Positive-Edge Trigger | 330 | TTL | +/- 24 mA | Low Power or Battery Applications | 4.0@3.3V | 1.2-3.6 | |
| I74F112D | SOT109 | J-K type flip-flops | Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger | 100 | TTL | 16 | -1/+20 mA | 5 | 4.5-5.5 V | |
| I74F112N | SOT38-4 | J-K type flip-flops | Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger | 100 | TTL | 16 | -1/+20 mA | 5 | 4.5-5.5 V | |
| N74F112D | SOT109 | J-K type flip-flops | Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger | 100 | TTL | 16 | -1/+20 mA | 5 | 4.5-5.5 V | |
| N74F112N | SOT38-4 | J-K type flip-flops | Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger | 100 | TTL | 16 | -1/+20 mA | 5 | 4.5-5.5 V | |
| 74HC112D | SOT109 | J-K type flip-flops | Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger | 66 | CMOS | +/- 5.2 mA | Low Power or Battery Applications | 15@5V | 2.0-6.0 V | |
| 74HC112DB | SOT338-1 | J-K type flip-flops | Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger | 66 | CMOS | +/- 5.2 mA | Low Power or Battery Applications | 17@5V | 2.0-6.0 V | |
| 74HC112N | SOT38-4 | J-K type flip-flops | Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger | 66 | CMOS | +/- 5.2 mA | Low Power or Battery Applications | 17@5V | 2.0-6.0 V | |
| 74HC112PW | SOT403-1 | J-K type flip-flops | Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger | 66 | CMOS | +/- 5.2 mA | Low Power or Battery Applications | 17@5V | 2.0-6.0 V | |
| 74HCT112D | SOT109 | J-K type flip-flops | Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger; TTL Enabled | 70 | TTL | +/- 4 mA | Low Power | 19 | 4.5-5.5V | |
| 74HCT112DB | SOT338-1 | J-K type flip-flops | Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger; TTL Enabled | 70 | TTL | +/- 4 mA | Low Power | 19 | 4.5-5.5V | |
| 74HCT112N | SOT38-4 | J-K type flip-flops | Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger; TTL Enabled | 70 | TTL | +/- 4 mA | Low Power | 19 | 4.5-5.5V | |
| 74HCT112PW | SOT403-1 | J-K type flip-flops | Dual J-K Flip-Flop with Set and Reset; Negative-Edge Trigger; TTL Enabled | 70 | TTL | +/- 4 mA | Low Power | 19 | 4.5-5.5V | |
| HEC4027BT | SOT109 | J-K type flip-flops | ||||||||
| HEF4027BP | SOT38-4 | J-K type flip-flops | Dual JK Flip-Flop | 30 @ 15 V | CMOS | 16 | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | 30@15V | 4.5-15.5 |
| HEF4027BT | SOT109 | J-K type flip-flops | Dual JK Flip-Flop | 30 @ 15 V | CMOS | 16 | +/- 2.4 mA @ 15 V | Low Power or Automotive Applications | 30@15V | 4.5-15.5 |