26 results shown.
TypenumberPackageCategoryDescriptionFmaxLogic switching levelsNumber of pinsOutput drive capabilityPower dissipation considerationsPropagation delayVoltage
74HC160DSOT109BCD/decade counters Presettable Synchronous BCD Decade Counter; Asynchronous Reset 66 CMOS +/- 5.2 mA Low Power or Battery Applications 18@5V 2.0-6.0 V
74HC160DBSOT338-1BCD/decade counters Presettable Synchronous BCD Decade Counter; Asynchronous Reset 66 CMOS +/- 5.2 mA Low Power or Battery Applications 18@5V 2.0-6.0 V
74HC160NSOT38-4BCD/decade counters Presettable Synchronous BCD Decade Counter; Asynchronous Reset 66 CMOS +/- 5.2 mA Low Power or Battery Applications 18@5V 2.0-6.0 V
74HC160PWSOT403-1BCD/decade counters Presettable Synchronous BCD Decade Counter; Asynchronous Reset 66 CMOS +/- 5.2 mA Low Power or Battery Applications 18@5V 2.0-6.0 V
74HCT160DSOT109BCD/decade counters Presettable Synchronous BCD Decade Counter; Asynchronous Reset; TTL Enabled 31 TTL +/- 4 mA Low Power 21 4.5-5.5V
74HCT160NSOT38-4BCD/decade counters Presettable Synchronous BCD Decade Counter; Asynchronous Reset; TTL Enabled 31 TTL +/- 4 mA Low Power 21 4.5-5.5V
74HCT160PWSOT403-1BCD/decade counters Presettable Synchronous BCD Decade Counter; Asynchronous Reset; TTL Enabled 31 TTL +/- 4 mA Low Power 21 4.5-5.5V
74HC390DSOT109BCD/decade counters Dual Decade Ripple Counter 71 CMOS 16 +/- 5.2 mA Low Power or Battery Applications 14@5V 2.0-6.0 V
74HC390DBSOT338-1BCD/decade counters Dual Decade Ripple Counter 71 CMOS 16 +/- 5.2 mA Low Power or Battery Applications 14@5V 2.0-6.0 V
74HC390NSOT38-4BCD/decade counters Dual Decade Ripple Counter 71 CMOS 16 +/- 5.2 mA Low Power or Battery Applications 14@5V 2.0-6.0 V
74HC390PWSOT403-1BCD/decade counters Dual Decade Ripple Counter 71 CMOS 16 +/- 5.2 mA Low Power or Battery Applications 14@5V 2.0-6.0 V
74HCT390DSOT109BCD/decade counters Dual Decade Ripple Counter; TTL Enabled 61 TTL 16 +/- 4.0mA Low Power 18 4.5-5.5 V
74HCT390DBSOT338-1BCD/decade counters Dual Decade Ripple Counter; TTL Enabled 61 TTL 16 +/- 4.0mA Low Power 18 4.5-5.5 V
74HCT390NSOT38-4BCD/decade counters Dual Decade Ripple Counter; TTL Enabled 61 TTL 16 +/- 4.0mA Low Power 18 4.5-5.5 V
74HC4017BQSOT763-1BCD/decade counters Johnson Decade Counter with 10 Decoded Outputs 83 CMOS 16 +/- 5.2 mA Low Power or Battery Applications 18@5V 2.0-6.0 V
74HC4017DSOT109BCD/decade counters Johnson Decade Counter with 10 Decoded Outputs 83 CMOS 16 +/- 5.2 mA Low Power or Battery Applications 18@5V 2.0-6.0 V
74HC4017DBSOT338-1BCD/decade counters Johnson Decade Counter with 10 Decoded Outputs 83 CMOS 16 +/- 5.2 mA Low Power or Battery Applications 18@5V 2.0-6.0 V
74HC4017NSOT38-4BCD/decade counters Johnson Decade Counter with 10 Decoded Outputs 83 CMOS 16 +/- 5.2 mA Low Power or Battery Applications 18@5V 2.0-6.0 V
74HC4017PWSOT403-1BCD/decade counters Johnson Decade Counter with 10 Decoded Outputs 83 CMOS 16 +/- 5.2 mA Low Power or Battery Applications 18@5V 2.0-6.0 V
74HCT4017BQSOT763-1BCD/decade counters Johnson Decade Counter with 10 Decoded Outputs; TTL Enabled 67 TTL 16 +/- 4.0 mA Low Power 21 4.5-5.5 V
74HCT4017DSOT109BCD/decade counters Johnson Decade Counter with 10 Decoded Outputs; TTL Enabled 67 TTL 16 +/- 4.0 mA Low Power 21 4.5-5.5 V
74HCT4017NSOT38-4BCD/decade counters Johnson Decade Counter with 10 Decoded Outputs; TTL Enabled 67 TTL 16 +/- 4.0 mA Low Power 21 4.5-5.5 V
HEF4518BPSOT38-4BCD/decade counters Dual BCD Counter 40 @ 15 V CMOS 16 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 40@15V 4.5-15.5 V
HEF4518BTSOT109BCD/decade counters Dual BCD Counter 40 @ 15 V CMOS 16 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 40@15V 4.5-15.5 V
HEF4017BPSOT38-4BCD/decade counters Johnson Decade Counter with 10 Decoded Outputs 30 @ 15 V CMOS 16 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 40@15V 4.5-15.5 V
HEF4017BTSOT109BCD/decade counters Johnson Decade Counter with 10 Decoded Outputs 30 @ 15 V CMOS 16 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 40@15V 4.5-15.5 V