138 results shown.
TypenumberPackageCategoryDescriptionPropagation delayFmaxOutput drive capabilityVoltagePower dissipation considerationsNumber of pinsLogic switching levels
74HC93DSOT108-1Binary counters 4-Bit Binary Ripple Counter 12@5V 100 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications 14 CMOS
74HC93DBSOT337-1Binary counters 4-Bit Binary Ripple Counter 11@5V 100 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications 14 CMOS
74HC93NSOT27-1Binary counters 4-Bit Binary Ripple Counter 11@5V 100 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications 14 CMOS
74HCT93DSOT108-1Binary counters 4-Bit Binary Ripple Counter; TTL Enabled 15 77 +/- 4 mA 4.5-5.5 V Low Power 14 TTL
74HCT93NSOT27-1Binary counters 4-Bit Binary Ripple Counter; TTL Enabled 15 77 +/- 4 mA 4.5-5.5 V Low Power 14 TTL
I74F161ADSOT109-1Binary counters Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset 6.5 130 -1/+20 mA 4.5-5.5 V 16 TTL
I74F161ANSOT38-4Binary counters Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset 6.5 130 -1/+20 mA 4.5-5.5 V 16 TTL
N74F161ADSOT109-1Binary counters Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset 6.5 130 -1/+20 mA 4.5-5.5 V 16 TTL
N74F161ANSOT38-4Binary counters Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset 6.5 130 -1/+20 mA 4.5-5.5 V 16 TTL
74HC161DSOT109-1Binary counters Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset 19@5V 48 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC161DBSOT338-1Binary counters Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset 19@5V 48 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC161NSOT38-4Binary counters Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset 18@5V 48 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC161PWSOT403-1Binary counters Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset 19@5V 48 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HCT161DSOT109-1Binary counters Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset; TTL Enabled 20 45 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT161DBSOT338-1Binary counters Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset; TTL Enabled 20 45 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT161NSOT38-4Binary counters Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset; TTL Enabled 20 45 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT161PWSOT403-1Binary counters Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset; TTL Enabled 20 45 +/- 4 mA 4.5-5.5V Low Power TTL
74LVC161BQSOT763-1Binary counters 3.3V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset 4.9 @ 3.3V +/- 24 mA 1.2-3.6 Low Power or Battery Applications 16 TTL
74LVC161DSOT109-1Binary counters 3.3V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset 4.9 @ 3.3V +/- 24 mA 1.2-3.6 Low Power or Battery Applications 16 TTL
74LVC161DBSOT338-1Binary counters 3.3V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset 4.9 @ 3.3V +/- 24 mA 1.2-3.6 Low Power or Battery Applications 16 TTL
74LVC161PWSOT403-1Binary counters 3.3V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset 4.9 @ 3.3V +/- 24 mA 1.2-3.6 Low Power or Battery Applications 16 TTL
74HC163DSOT109-1Binary counters Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset 17@5V 51 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC163DBSOT338-1Binary counters Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset 17@5V 51 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC163NSOT38-4Binary counters Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset 17@5V 51 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC163PWSOT403-1Binary counters Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset 17@5V 51 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HCT163DSOT109-1Binary counters Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset; TTL Enabled 20 50 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT163DBSOT338-1Binary counters Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset; TTL Enabled 20 50 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT163NSOT38-4Binary counters Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset; TTL Enabled 20 50 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT163PWSOT403-1Binary counters Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset; TTL Enabled 20 50 +/- 4 mA 4.5-5.5V Low Power TTL
74LVC163BQSOT763-1Binary counters 3.3V Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset 4.9 @ 3.3V +/- 24 mA 1.2-3.6 Low Power or Battery Applications 16 TTL
74LVC163DSOT109-1Binary counters 3.3V Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset 4.9 @ 3.3V +/- 24 mA 1.2-3.6 Low Power or Battery Applications 16 TTL
74LVC163DBSOT338-1Binary counters 3.3V Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset 4.9 @ 3.3V +/- 24 mA 1.2-3.6 Low Power or Battery Applications 16 TTL
74LVC163PWSOT403-1Binary counters 3.3V Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset 4.9 @ 3.3V +/- 24 mA 1.2-3.6 Low Power or Battery Applications 16 TTL
74LVC169BQSOT763-1Binary counters 3.3V Presettable Synchronous 4-Bit Up/Down Binary Counter 5@ 3.3V +/- 24 mA 1.2-3.6 Low Power or Battery Applications 16 TTL
74LVC169DSOT109-1Binary counters 3.3V Presettable Synchronous 4-Bit Up/Down Binary Counter 5@ 3.3V +/- 24 mA 1.2-3.6 Low Power or Battery Applications 16 TTL
74LVC169DBSOT338-1Binary counters 3.3V Presettable Synchronous 4-Bit Up/Down Binary Counter 5@ 3.3V +/- 24 mA 1.2-3.6 Low Power or Battery Applications 16 TTL
74LVC169PWSOT403-1Binary counters 3.3V Presettable Synchronous 4-Bit Up/Down Binary Counter 5@ 3.3V +/- 24 mA 1.2-3.6 Low Power or Battery Applications 16 TTL
74HC191DSOT109-1Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter 22@5V 36 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC191DBSOT338-1Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter 22@5V 36 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC191NSOT38-4Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter 22@5V 36 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC191PWSOT403-1Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter 22@5V 36 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HCT191DSOT109-1Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter; TTL Enabled 22 36 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT191NSOT38-4Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter; TTL Enabled 22 36 +/- 4 mA 4.5-5.5V Low Power TTL
N74F193DSOT109-1Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter with Separate Up/Down Clocks 5.5 125 -1/+20 mA 4.5-5.5 V 16 TTL
N74F193NSOT38-4Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter with Separate Up/Down Clocks 5.5 125 -1/+20 mA 4.5-5.5 V 16 TTL
74HC193DSOT109-1Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter; Separate Up/Down Clocks 20@5V 45 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC193DBSOT338-1Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter; Separate Up/Down Clocks 20@5V 45 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC193NSOT38-4Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter; Separate Up/Down Clocks 20@5V 45 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HC193PWSOT403-1Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter; Separate Up/Down Clocks 20@5V 45 +/- 5.2 mA 2.0-6.0 V Low Power or Battery Applications CMOS
74HCT193DSOT109-1Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter; Separate Up/Down Clocks; TTL Enabled 20 47 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT193DBSOT338-1Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter; Separate Up/Down Clocks; TTL Enabled 20 47 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT193NSOT38-4Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter; Separate Up/Down Clocks; TTL Enabled 20 47 +/- 4 mA 4.5-5.5V Low Power TTL
74HCT193PWSOT403-1Binary counters Presettable Synchronous 4-Bit Binary Up/Down Counter; Separate Up/Down Clocks; TTL Enabled 20 47 +/- 4 mA 4.5-5.5V Low Power TTL
N74F269DSOT137-1Binary counters 8-Bit Bidirectional Binary Counter 6.5 115 -1/+20 mA 4.5-5.5 V 24 TTL
N74F269DBSOT340-1Binary counters 8-Bit Bidirectional Binary Counter 6.5 115 -1/+20 mA 4.5-5.5 V 24 TTL
74LV393DSOT108-1Binary counters 3.3V Dual 4-Bit Binary Ripple Counter 12@3.3V 99 +/- 6 mA 1.0-3.6 V Low Power or Battery Applications 14 TTL
74LV393DBSOT337-1Binary counters 3.3V Dual 4-Bit Binary Ripple Counter 12@3.3V 99 +/- 6 mA 1.0-3.6 V Low Power or Battery Applications 14 TTL
74LV393NSOT27-1Binary counters 3.3V Dual 4-Bit Binary Ripple Counter 12@3.3V 99 +/- 6 mA 1.0-3.6 V Low Power or Battery Applications 14 TTL
74LV393PWSOT402-1Binary counters 3.3V Dual 4-Bit Binary Ripple Counter 12@3.3V 99 +/- 6 mA 1.0-3.6 V