21 results shown.
| Typenumber | Package | Category | Description | Fmax | Output drive capability | Propagation delay | Voltage | Power dissipation considerations | Logic switching levels | Number of pins |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC393BQ | SOT762-1 | Binary counters | ||||||||
| 74HC393D | SOT108-1 | Binary counters | Dual 4-Bit Binary Ripple Counter | 107 | +/- 5.2 mA | 12@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | 14 |
| 74HC393DB | SOT337-1 | Binary counters | Dual 4-Bit Binary Ripple Counter | 107 | Low | 12@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | 14 |
| 74HC393N | SOT27-1 | Binary counters | Dual 4-Bit Binary Ripple Counter | 107 | +/- 5.2 mA | 12@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | 14 |
| 74HC393PW | SOT402-1 | Binary counters | Dual 4-Bit Binary Ripple Counter | 107 | +/- 5.2 mA | 12@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | 14 |
| 74HCT393BQ | SOT762-1 | Binary counters | ||||||||
| 74HCT393D | SOT108-1 | Binary counters | Dual 4-Bit Binary Ripple Counter; TTL Enabled | 53 | +/- 4.0 mA | 20 | 4.5-5.5 V | Low Power | TTL | 14 |
| 74HCT393DB | SOT337-1 | Binary counters | Dual 4-Bit Binary Ripple Counter; TTL Enabled | 53 | +/- 4.0 mA | 20 | 4.5-5.5 V | Low Power | TTL | 14 |
| 74HCT393N | SOT27-1 | Binary counters | Dual 4-Bit Binary Ripple Counter; TTL Enabled | 53 | +/- 4.0 mA | 20 | 4.5-5.5 V | Low Power | TTL | 14 |
| 74HCT393PW | SOT402-1 | Binary counters | Dual 4-Bit Binary Ripple Counter; TTL Enabled | 53 | +/- 4.0 mA | 20 | 4.5-5.5 V | Low Power | TTL | 14 |
| 74HC4060BQ | SOT763-1 | Binary counters | 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator | 95 | +/- 5.2 mA | 31@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | |
| 74HC4060D | SOT109-1 | Binary counters | 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator | 95 | +/- 5.2 mA | 31@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | |
| 74HC4060DB | SOT338-1 | Binary counters | 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator | 95 | +/- 5.2 mA | 31@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | |
| 74HC4060N | SOT38-4 | Binary counters | 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator | 95 | +/- 5.2 mA | 31@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | |
| 74HC4060PW | SOT403-1 | Binary counters | 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator | 95 | +/- 5.2 mA | 31@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | |
| 74HCT4060BQ | SOT763-1 | Binary counters | 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator; TTL Enabled | 80 | +/- 4 mA | 31 | 4.5-5.5 V | Low Power | TTL | |
| 74HCT4060D | SOT109-1 | Binary counters | 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator; TTL Enabled | 80 | +/- 4 mA | 31 | 4.5-5.5 V | Low Power | TTL | |
| 74HCT4060DB | SOT338-1 | Binary counters | 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator; TTL Enabled | 80 | +/- 4 mA | 31 | 4.5-5.5 V | Low Power | TTL | |
| 74HCT4060N | SOT38-4 | Binary counters | 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator; TTL Enabled | 80 | +/- 4 mA | 31 | 4.5-5.5 V | Low Power | TTL | 16 |
| 74HC6323AD | SOT96-1 | Ripple counters | Programmable Ripple Counter with Oscillator (3-State) | 100 @ 6 V | +/- 7.8 mA | 17@5V | 2.0-6.0 V | Low Power or Battery Applications | CMOS | 8 |
| 74HCT6323AD | SOT96-1 | Ripple counters | Programmable Ripple Counter with Oscillator; TTL Enabled (3-State) | 90 | +/- 6 mA | 17 | 4.5-5.5 V | Low Power | TTL | 8 |