10 results shown.
| Typenumber | Package | Category | Fmax | Propagation delay | Output drive capability | Description | Voltage | Number of pins | Power dissipation considerations | Logic switching levels |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC4059D | SOT137-1 | Divider counters | 43 | 17@5V | +/- 5.2 mA | Programmable Divide-By-N Counter | 2.0-6.0 V | 24 | Low Power or Battery Applications | CMOS |
| 74HC4059DB | SOT340-1 | Divider counters | 43 | 17@5V | +/- 5.2 mA | Programmable Divide-By-N Counter | 2.0-6.0 V | 24 | Low Power or Battery Applications | CMOS |
| 74HC4059N | SOT101-1 | Divider counters | 43 | 17@5V | +/- 5.2 mA | Programmable Divide-By-N Counter | 2.0-6.0 V | 24 | Low Power or Battery Applications | CMOS |
| 74HCT4059D | SOT137-1 | Divider counters | 40 | 20 | +/- 4 mA | Programmable Divide-By-N Counter; TTL Enabled | 4.5-5.5 V | 24 | Low Power | TTL |
| 74HCT4059N | SOT101-1 | Divider counters | 40 | 20 | +/- 4 mA | Programmable Divide-By-N Counter; TTL Enabled | 4.5-5.5 V | 24 | Low Power | TTL |
| HEF4059BP | SOT101-1 | Divider counters | 20 @ 15 V | 40@15V | -7/+20 mA @ 15 V | Programmable Divide-By-N Counter | 4.5-15.5 V | 24 | Low Power or Automotive Applications | CMOS |
| HEF4059BT | SOT137-1 | Divider counters | 20 @ 15 V | 40@15V | -7/+20 mA @ 15 V | Programmable Divide-By-N Counter | 4.5-15.5 V | 24 | Low Power or Automotive Applications | CMOS |
| HEC4060BT | SOT109-1 | Binary counters | ||||||||
| HEF4060BP | SOT38-4 | Binary counters | 30 @ 15 V | 50@15V | +/- 2.4 mA @ 15 V | 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS |
| HEF4060BT | SOT109-1 | Binary counters | 30 @ 15 V | 50@15V | +/- 2.4 mA @ 15 V | 14-Stage Ripple-Carry Binary Counter/Divider and Oscillator | 4.5-15.5 V | 16 | Low Power or Automotive Applications | CMOS |