16 results shown.
| Typenumber | Package | Category | ID DC | RDS(on) | VDSmax | Qgd (typ) | Configuration |
|---|---|---|---|---|---|---|---|
| BSH201 | SOT23 | 12 - 300 V P-channel MOSFETs | 0.3 |
2500@10V 3750@4.5V | 60 | 0.4 | Single P-channel |
| BSH202 | SOT23 | 12 - 300 V P-channel MOSFETs | 0.52 |
900@10V 1350@4.5V | 30 | 0.5 | Single P-channel |
| BSH203 | SOT23 | 12 - 300 V P-channel MOSFETs | 0.47 |
900@4.5V 1100@2.5V | 30 | 0.25 | Single P-channel |
| BSH205 | SOT23 | 12 - 300 V P-channel MOSFETs | 0.75 |
400@4.5V 500@2.5V | 12 | 1 | Single P-channel |
| BSH207 | SOT457 | 12 - 300 V P-channel MOSFETs | 1.52 |
120@4.5V 150@2.5V | 12 | 2 | Single P-channel |
| BSP220 | SOT223 | 12 - 300 V P-channel MOSFETs | 0.225 | 12000@10V | 200 | Single P-channel | |
| BSP225 | SOT223 | 12 - 300 V P-channel MOSFETs | 0.225 | 15000@10V | 250 | Single P-channel | |
| BSP230 | SOT223 | 12 - 300 V P-channel MOSFETs | 0.210 | 17000@10V | 300 | Single P-channel | |
| BSP250 | SOT223 | 12 - 300 V P-channel MOSFETs | 3 |
250@10V 400@4.5V | 30 | Single P-channel | |
| BSS192 | SOT89 | 12 - 300 V P-channel MOSFETs | 0.2 | 12000@10V | 240 | Single P-channel | |
| BSS84 | SOT23 | 12 - 300 V P-channel MOSFETs | 0.13 | 10000@10V | 50 | Single P-channel | |
| PHK04P02T | SOT96-1 | 12 - 300 V P-channel MOSFETs | 4.66 |
120@4.5V 150@2.5V 180@1.8V | 16 | 1.83 | single P-channel |
| PMK30EP | SOT96 | 12 - 300 V P-channel MOSFETs | -14.9 | 19@-10V | -30 | Single P-channel | |
| PMK50XP | SOT96 | 12 - 300 V P-channel MOSFETs | -7.9 | 50.0@4.5 V | -20.0 | Single P-channel | |
| PMN50XP | SOT457 | 12 - 300 V P-channel MOSFETs | -4.8 | 60.0@4.5 V | -20.0 | Single P-channel | |
| PMV65XP | SOT23 | 12 - 300 V P-channel MOSFETs | 3.9 |
76@4.5V 112@2.5V | 20 | 0.65 | Single P-channel |