69 results shown.
| Typenumber | Package | Category | Description | Propagation delay | Fmax | Voltage | Output drive capability | Number of pins | Logic switching levels | Power dissipation considerations | Output current |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 74ABT543AD | SOT137-1 | Registered drivers | Latched Transceiver; Non-Inverting (3-State) | 3.6 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | |||
| 74ABT543ADB | SOT340-1 | Registered drivers | Latched Transceiver; Non-Inverting (3-State) | 3.6 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | |||
| 74ABT543APW | SOT355-1 | Registered drivers | Latched Transceiver; Non-Inverting (3-State) | 3.6 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | |||
| N74F543D | SOT137-1 | Registered transceivers | Latched Transceiver; Non-Inverting (3-State) | 5 | 4.5-5.5 V | -15/+64 mA (B side) | 24 | TTL | -3/+24 mA (A side ) | ||
| N74F543DB | SOT340-1 | Registered transceivers | Latched Transceiver; Non-Inverting (3-State) | 5.5 | 4.5-5.5 V | -15/+64 mA (B side) | 24 | TTL | -3/+24 mA ( A side) | ||
| 74LVC543ABQ | SOT815-1 | Registered transceivers | 3.3V Latched Transceiver; Non-Inverting (3-State) | 3.3@3.3V | 1.2-3.6 | +/- 24 mA | TTL | Low Power or Battery Applications | |||
| 74LVC543AD | SOT137-1 | Registered transceivers | 3.3V Latched Transceiver; Non-Inverting (3-State) | 3.3@3.3V | 1.2-3.6 | +/- 24 mA | TTL | Low Power or Battery Applications | |||
| 74LVC543ADB | SOT340-1 | Registered transceivers | 3.3V Latched Transceiver; Non-Inverting (3-State) | 3.3@3.3V | 1.2-3.6 | +/- 24 mA | TTL | Low Power or Battery Applications | |||
| 74LVC543APW | SOT355-1 | Registered transceivers | 3.3V Latched Transceiver; Non-Inverting (3-State) | 3.3@3.3V | 1.2-3.6 | +/- 24 mA | TTL | Low Power or Battery Applications | |||
| 74LVT543D | SOT137-1 | Registered transceivers | 3.3V Latched Transceiver; Non-Inverting with Bus Hold (3-State) | 3@3.3V | 2.7-3.6 V | -32/+64 mA | 24 | TTL | |||
| 74LVT543DB | SOT340-1 | Registered transceivers | 3.3V Latched Transceiver; Non-Inverting with Bus Hold (3-State) | 3@3.3V | 2.7-3.6 V | -32/+64 mA | 24 | TTL | |||
| 74LVT543PW | SOT355-1 | Registered transceivers | 3.3V Latched Transceiver; Non-Inverting with Bus Hold (3-State) | 3@3.3V | 2.7-3.6 V | -32/+64 mA | 24 | TTL | |||
| 74ALVCH16543DGG | SOT364-1 | Registered transceivers | 2.5/3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State) | 3.8@3.3V | 1.2-3.6 | +/- 24 mA | 56 | TTL | Low Power or Battery Applications | ||
| 74ALVT16543DGG | SOT364-1 | Registered transceivers | 2.5/3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State) | 1.8@3.3V | 2.3-3.6 V | -32/+64 mA | 56 | TTL | |||
| 74ALVT16543DL | SOT371-1 | Registered transceivers | 2.5/3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State) | 1.8@3.3V | 2.3-3.6 V | -32/+64 mA | 56 | TTL | |||
| 74LVT16543ADGG | SOT364-1 | Registered transceivers | 3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State) | 2.2@3.3V | 2.7-3.6 V | -32/+64 mA | 56 | TTL | |||
| 74LVT16543ADL | SOT371-1 | Registered transceivers | 3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State) | 2.2@3.3V | 2.7-3.6 V | -32/+64 mA | 56 | TTL | |||
| 74ABT544D | SOT137-1 | Registered transceivers | Latched Transceiver; Inverting (3-State) | 3.9 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | |||
| 74ABT544DB | SOT340-1 | Registered transceivers | Latched Transceiver; Inverting (3-State) | 3.9 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | |||
| 74ABT544PW | SOT355-1 | Registered transceivers | Latched Transceiver; Inverting (3-State) | 3.9 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | |||
| 74LVC544AD | SOT137-1 | Registered transceivers | 3.3V Latched Transceiver; Inverting (3-State) | 4.0@3.3V | 1.2-3.6 | +/- 24 mA | TTL | Low Power or Battery Applications | |||
| 74LVC544ADB | SOT340-1 | Registered transceivers | 3.3V Latched Transceiver; Inverting (3-State) | 4.0@3.3V | 1.2-3.6 | +/- 24 mA | TTL | Low Power or Battery Applications | |||
| 74LVC544APW | SOT355-1 | Registered transceivers | 3.3V Latched Transceiver; Inverting (3-State) | 4.0@3.3V | 1.2-3.6 | +/- 24 mA | TTL | Low Power or Battery Applications | |||
| 74ABT646AD | SOT137-1 | Registered transceivers | Transceiver/Register (3-State) | 4.4 | 350 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | ||
| 74ABT646ADB | SOT340-1 | Registered transceivers | Transceiver/Register (3-State) | 4.4 | 350 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | ||
| 74ABT646APW | SOT355-1 | Registered transceivers | Transceiver/Register (3-State) | 4.4 | 350 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | ||
| 74HC646D | SOT137-1 | Registered transceivers | Transceiver/Register (3-State) | 11@5V | 75 @ 6 V | 2.0-6.0 V | +/- 7.8 mA | 24 | CMOS | Low Power or Battery Applications | |
| 74HC646DB | SOT340-1 | Registered transceivers | Transceiver/Register (3-State) | 11@5V | 75 @ 6 V | 2.0-6.0 V | +/- 7.8 mA | 24 | CMOS | Low Power or Battery Applications | |
| 74HC646N | SOT101-1 | Registered transceivers | Transceiver/Register (3-State) | 11@5V | 75 @ 6 V | 2.0-6.0 V | +/- 7.8 mA | 24 | CMOS | Low Power or Battery Applications | |
| 74HCT646D | SOT137-1 | Registered transceivers | Transceiver/Register; TTL Enabled (3-State) | 13 | 85 | 4.5-5.5 V | +/- 6 mA | 24 | TTL | Low Power | |
| 74HCT646DB | SOT340-1 | Registered transceivers | Transceiver/Register; TTL Enabled (3-State) | 13 | 85 | 4.5-5.5 V | +/- 6 mA | 24 | TTL | Low Power | |
| 74HCT646N | SOT101-1 | Registered transceivers | Transceiver/Register; TTL Enabled (3-State) | 13 | 85 | 4.5-5.5 V | +/- 6 mA | 24 | TTL | Low Power | |
| 74LVC646AD | SOT137-1 | Registered transceivers | 3.3V Transceiver/Register (3-State) | 3.9@3.3V | 250 | 1.2-3.6 | +/- 24 mA | TTL | Low Power or Battery Applications | ||
| 74LVC646ADB | SOT340-1 | Registered transceivers | 3.3V Transceiver/Register (3-State) | 3.9@3.3V | 250 | 1.2-3.6 | +/- 24 mA | TTL | Low Power or Battery Applications | ||
| 74LVC646APW | SOT355-1 | Registered transceivers | 3.3V Transceiver/Register (3-State) | 3.9@3.3V | 250 | 1.2-3.6 | +/- 24 mA | TTL | Low Power or Battery Applications | ||
| 74LVT646D | SOT137-1 | Registered transceivers | 3.3V Transceiver/Register with Bus Hold (3-State) | 3.8@3.3V | 180 | 2.7-3.6 V | -32/+64 mA | 24 | TTL | ||
| 74LVT646DB | SOT340-1 | Registered transceivers | 3.3V Transceiver/Register with Bus Hold (3-State) | 3.8@3.3V | 180 | 2.7-3.6 V | -32/+64 mA | 24 | TTL | ||
| 74LVT646PW | SOT355-1 | Registered transceivers | 3.3V Transceiver/Register with Bus Hold (3-State) | 3.8@3.3V | 180 | 2.7-3.6 V | -32/+64 mA | 24 | TTL | ||
| 74ALVCH16646DGG | SOT364-1 | Registered transceivers | 2.5/3.3V 16-Bit Transceiver/Register with Bus Hold (3-State) | 2.6@3.3V | 320 | 2.3-3.6 | +/- 24 mA | 56 | TTL | Low Power or Battery Applications | |
| 74LVT16646ADGG | SOT364-1 | Registered transceivers | 3.3V 16-Bit Transceiver/Register with Bus Hold (3-State) | 1.9@3.3V | 150 | 2.7-3.6 V | -32/+64 mA | 56 | TTL | ||
| 74LVT16646ADL | SOT371-1 | Registered transceivers | 3.3V 16-Bit Transceiver/Register with Bus Hold (3-State) | 1.9@3.3V | 150 | 2.7-3.6 V | -32/+64 mA | 56 | TTL | ||
| 74ABT648D | SOT137-1 | Registered transceivers | Octal Transceiver/Register; Inverting (3-State) | 5.9 | 200 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | ||
| 74ABT648PW | SOT355-1 | Registered transceivers | Octal Transceiver/Register; Inverting (3-State) | 5.9 | 200 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | ||
| 74ABT651D | SOT137-1 | Registered transceivers | Octal Transceiver/Register; Inverting (3-State) | 4.4 | 300 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | ||
| 74ABT651PW | SOT355-1 | Registered transceivers | Octal Transceiver/Register; Inverting (3-State) | 4.4 | 300 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | ||
| 74ABT652AD | SOT137-1 | Registered transceivers | Transceiver/Register; Non-Inverting (3-State) | 4.3 | 300 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | ||
| 74ABT652ADB | SOT340-1 | Registered transceivers | Transceiver/Register; Non-Inverting (3-State) | 4.3 | 300 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | ||
| 74ABT652APW | SOT355-1 | Registered transceivers | Transceiver/Register; Non-Inverting (3-State) | 4.3 | 300 | 4.5-5.5 V | -32/+64 mA | 24 | TTL | ||
| 74HC652D | SOT137-1 | Registered transceivers | Transceiver/Register; Non-Inverting (3-State) | 13@5V | 98 @ 6 V | 2.0-6.0 V | +/- 7.8 mA | 24 | CMOS | Low Power or Battery Applications | |
| 74HC652DB | SOT340-1 | Registered transceivers | Transceiver/Register; Non-Inverting (3-State) | 13@5V | 98 @ 6 V | 2.0-6.0 V | +/- 7.8 mA | 24 | CMOS | Low Power or Battery Applications | |
| 74HC652N | SOT101-1 | Registered transceivers | Transceiver/Register; Non-Inverting (3-State) | 13@5V | 98 @ 6 V | 2.0-6.0 V | +/- 7.8 mA | 24 | CMOS | Low Power or Battery Applications | |
| 74HC652PW | SOT355-1 | Registered transceivers | Transceiver/Register; Non-Inverting (3-State) | 13@5V | 98 @ 6 V | 2.0-6.0 V | +/- 7.8 mA | 24 | CMOS | Low Power or Battery Applications | |
| 74HCT652D | SOT137-1 | Registered transceivers | Transceiver/Register; Non-Inverting; TTL Enabled (3-State) | 13 | 92 | 4.5-5.5 V | +/- 6 mA | 24 | TTL | Low Power | |
| 74HCT652N | SOT101-1 | Registered transceivers | Transceiver/Register; Non-Inverting; TTL Enabled (3-State) | 13 | 92 | 4.5-5.5 V | +/- 6 mA | 24 | TTL | Low Power | |
| 74LVT652D | SOT137-1 | Registered transceivers | 3.3V Transceiver/Register; Non-Inverting with Bus Hold (3-State) | 3.7@3.3V | 180 | 2.7-3.6 V | -32/+64 mA | 24 | TTL | ||
| 74LVT652DB | SOT340-1 | Registered transceivers | 3.3V Transceiver/Register; Non-Inverting with Bus Hold (3-State) | 3.7@3.3V | 180 |