10 results shown.
| Typenumber | Package | Category | Description | Voltage | Power dissipation considerations | Propagation delay | Output drive capability | Fmax | Logic switching levels | Number of pins |
|---|---|---|---|---|---|---|---|---|---|---|
| HEF4541BP | SOT27-1 | RC timers | Programmable Timer | 4.5-15.5 V | Low Power or Automotive Applications | 150@15V | -4/+2.7 mA @ 15 V | 36 @ 15 V | CMOS | 14 |
| HEF4541BT | SOT108-1 | RC timers | Programmable Timer | 4.5-15.5 V | Low Power or Automotive Applications | 150@15V | -4/+2.7 mA @ 15 V | 36 @ 15 V | CMOS | 14 |
| 74LV4799D | SOT109-1 | RC timers | Timer for NiCd and NiMH Chargers | 0.9-6.0 V | Low Power or Battery Applications | TTL | 16 | |||
| 74LV4799DB | SOT338-1 | RC timers | Timer for NiCd and NiMH Chargers | 0.9-6.0 V | Low Power or Battery Applications | TTL | 16 | |||
| 74LV4799N | SOT38-4 | RC timers | Timer for NiCd and NiMH Chargers | 0.9-6.0 V | Low Power or Battery Applications | TTL | 16 | |||
| 74LV4799PW | SOT403-1 | RC timers | Timer for NiCd and NiMH Chargers | 0.9-6.0 V | Low Power or Battery Applications | TTL | 16 | |||
| 74HC5555D | SOT109-1 | RC timers | Programmable Delay Timer with Oscillator | 2.0-6.0 V | Low Power or Battery Applications | 24@5V | - 20/ + 25 mA | 89 | CMOS | |
| 74HC5555N | SOT38-4 | RC timers | Programmable Delay Timer with Oscillator | 2.0-6.0 V | Low Power or Battery Applications | 24@5V | - 20/ + 25 mA | CMOS | ||
| 74HCT5555D | SOT109-1 | RC timers | Programmable Delay Timer with Oscillator; TTL Enabled | 4.5-5.5 V | Low Power | 24 | +/- 20 mA | 75 | TTL | |
| 74HCT5555N | SOT38-4 | RC timers | Programmable Delay Timer with Oscillator; TTL Enabled | 4.5-5.5 V | Low Power | 24 | +/- 20 mA | 75 | TTL |