2 results shown.
| Typenumber | Package | Category | Supply voltage | Configuration | Category | Features | Number of pins | Package material | Operating temperature | Application | Controller type | Function |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SJA1000/N1 | SOT117-1 | CAN protocol controllers | 4.5 ~ 5.5 | CAN protocol controller | CAN Controller | supports CAN 2.0B protocol specification | 28 | SO28, DIL28 | -40 ~ +125 | Control Devices | Stand Alone | Controllers |
| SJA1000T/N1 | SOT136-1 | CAN protocol controllers | 4.5 ~ 5.5 | CAN protocol controller | CAN Controller | supports CAN 2.0B protocol specification | 28 | SO28, DIL28 | -40 ~ +125 | Control Devices | Stand Alone | Controllers |