13 results shown.
TypenumberPackageCategoryIR maxConfigurationVR maxVFmaxIR maxCd max.IF maxIFSM max
1PS66SB17SOT666Low capacitance RF Schottky diodes 0.25@VR=3V triple isolated 4 450@IF=1mA 0.25@VR=3V 1@VR=0V 30 -
1PS76SB17SOD323Low capacitance RF Schottky diodes 0.25@VR=3V single 4 450@IF=1mA 0.25@VR=3V 1@VR=0V 30 -
1PS79SB17SOD523Low capacitance RF Schottky diodes 0.25@VR=3V single 4 450@IF=1mA 0.25@VR=3V 1@VR=0V 30 -
1PS66SB82SOT666Low capacitance RF Schottky diodes 0.2@VR=1V triple isolated 15 340@IF=1mA 0.2@VR=1V 1@VR=0V 30 -
1PS88SB82SOT363Low capacitance RF Schottky diodes 0.2@VR=1V triple isolated 15 340@IF=1mA 0.2@VR=1V 1@VR=0V 30 -
1PS10SB82SOD882Low capacitance RF Schottky diodes 0.2@VR=1V single 15 340@IF=1mA 0.2@VR=1V 1@VR=0V 30 -
1PS70SB82SOT323Low capacitance RF Schottky diodes 0.2@VR=1V single 15 340@IF=1mA 0.2@VR=1V 1@VR=0V 30 -
1PS70SB84SOT323Low capacitance RF Schottky diodes 0.2@VR=1V single 15 340@IF=1mA 0.2@VR=1V 1@VR=0V 30 -
1PS70SB85SOT323Low capacitance RF Schottky diodes 0.2@VR=1V dual c.c. 15 340@IF=1mA 0.2@VR=1V 1@VR=0V 30 -
1PS70SB86SOT323Low capacitance RF Schottky diodes 0.2@VR=1V dual c.a. 15 340@IF=1mA 0.2@VR=1V 1@VR=0V 30 -
BAT17SOT23Low capacitance RF Schottky diodes 1.3@VR=3V single 4 450@IF=1mA 1.3@VR=3V 1@VR=0V 30 -
PMBD353SOT23Low capacitance RF Schottky diodes 0.3@VR=3V dual series 4 450@IF=1mA 0.3@VR=3V 1@VR=0V 30 -
PMBD354SOT23Low capacitance RF Schottky diodes 0.3@VR=3V dual series 4 450@IF=1mA 0.3@VR=3V 1@VR=0V 30 -