98 results shown.
| Typenumber | Package | Category | # of Addresses | Max Sink Current, per package | Operating voltage | Number of bits | Reset input pin | I2C-bus | Weak Pull-Up Current Source | Operating temperature | Max Sink Current per bit | Source Current per bit | Interrupt | I2C-bus interface | Interrupt output | Max. output current (A p-p) | Memory size | Enable | # of Outputs/Latched Outputs/Internal EEPROM Registers |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA9500BS | SOT629-1 | I2C general purpose I/O | 8 | 100 | 2.5~3.6 | 8 | 400 | yes | -40~85 | 25 | 0.1 | 2 | |||||||
| PCA9500D | SOT162-1 | I2C general purpose I/O | 8 | 100 | 2.5~3.6 | 8 | 400 | yes | -40~85 | 25 | 0.1 | 2 | |||||||
| PCA9500PW | SOT403-1 | I2C general purpose I/O | 8 | 100 | 2.5~3.6 | 8 | 400 | yes | -40~85 | 25 | 0.1 | 2 | |||||||
| PCA9501BS | SOT662-1 | I2C general purpose I/O | 64 | 100 | 2.5~3.6 | 8 | 400 | yes | -40~85 | 25 | 0.1 | 0-1 | 2 | ||||||
| PCA9501D | SOT163-1 | I2C general purpose I/O | 64 | 100 | 2.5~3.6 | 8 | 400 | yes | -40~85 | 25 | 0.1 | 0-1 | 2 | ||||||
| PCA9501PW | SOT360-1 | I2C general purpose I/O | 64 | 100 | 2.5~3.6 | 8 | 400 | yes | -40~85 | 25 | 0.1 | 0-1 | 2 | ||||||
| PCA9505DGG | SOT364-1 | I2C general purpose I/O | 8 | 500 | 2.3~5.5 | 40 | 400 | Yes | -40~85 | 25 | 10 | 0-1 | |||||||
| PCA9506BS | SOT684-1 | I2C general purpose I/O | 8 | 500 | 2.3~5.5 | 40 | 400 | no internal pull up resistor | -40~85 | 25 | 10 | 0-1 | |||||||
| PCA9506DGG | SOT364-1 | I2C general purpose I/O | 8 | 500 | 2.3~5.5 | 40 | 400 | no internal pull up resistor | -40~85 | 25 | 10 | 0-1 | |||||||
| PCA9534BS | SOT629-1 | I2C general purpose I/O | 8 | 100 | 2.3~5.5 | 8 | 400 | no internal pull up resistor | -40~85 | 25 | 10 | 0-1 | |||||||
| PCA9534BS3 | SOT758-1 | I2C general purpose I/O | 8 | 100 | 2.3~5.5 | 8 | 400 | no internal pull up resistor | -40~85 | 25 | 10 | 0-1 | |||||||
| PCA9534D | SOT162-1 | I2C general purpose I/O | 8 | 100 | 2.3~5.5 | 8 | 400 | no internal pull up resistor | -40~85 | 25 | 10 | 0-1 | |||||||
| PCA9534PW | SOT403-1 | I2C general purpose I/O | 8 | 100 | 2.3~5.5 | 8 | 400 | no internal pull up resistor | -40~85 | 25 | 10 | 0-1 | |||||||
| PCA9535BS | SOT616-1 | I2C general purpose I/O | 8 | 2.3~5.5 | 16 | 400 | no internal pull up resistor | -40~85 | 25 | 10 | 0-1 | 200 | |||||||
| PCA9535CD | SOT137-1 | I2C general purpose I/O | |||||||||||||||||
| PCA9535CHF | SOT994-1 | I2C general purpose I/O | |||||||||||||||||
| PCA9535CPW | SOT355-1 | I2C general purpose I/O | |||||||||||||||||
| PCA9535D | SOT137-1 | I2C general purpose I/O | 8 | 2.3~5.5 | 16 | 400 | no internal pull up resistor | -40~85 | 25 | 10 | 0-1 | 200 | |||||||
| PCA9535HF | SOT994-1 | I2C general purpose I/O | 8 | 2.3~5.5 | 16 | 400 | no internal pull up resistor | -40~85 | 25 | 10 | 0-1 | 200 | |||||||
| PCA9535PW | SOT355-1 | I2C general purpose I/O | 8 | 2.3~5.5 | 16 | 400 | no internal pull up resistor | -40~85 | 25 | 10 | 0-1 | 200 | |||||||
| PCA9536D | SOT96-1 | I2C general purpose I/O | 1 | 50 | 2.3~5.5 | 4 | No | 400 | Yes | -40~85 | 25 | 10 | No | ||||||
| PCA9536DP | SOT505-1 | I2C general purpose I/O | 1 | 50 | 2.3~5.5 | 4 | No | 400 | Yes | -40~85 | 25 | 10 | No | ||||||
| PCA9536TK | SOT908-1 | I2C general purpose I/O | 1 | 50 | 2.3~5.5 | 4 | No | 400 | Yes | -40~85 | 25 | 10 | No | ||||||
| PCA9537DP | SOT552-1 | I2C general purpose I/O | 1 | 50 | 2.3~5.5 | 4 | Yes | 400 | no internal pull up resistor | -40~85 | 25 | 10 | 0-1 | ||||||
| PCA9538BS | SOT629-1 | I2C general purpose I/O | 4 | 100 | 2.3~5.5 | 8 | Yes | 400 | no internal pull up resistor | -40~85 | 25 | 10 | 0-1 | ||||||
| PCA9538D | SOT162-1 | I2C general purpose I/O | 4 | 100 | 2.3~5.5 | 8 | Yes | 400 | no internal pull up resistor | -40~85 | 25 | 10 | 0-1 | ||||||
| PCA9538PW | SOT403-1 | I2C general purpose I/O | 4 | 100 | 2.3~5.5 | 8 | Yes | 400 | no internal pull up resistor | -40~85 | 25 | 10 | 0-1 | ||||||
| PCA9539BS | SOT616-1 | I2C general purpose I/O | 4 | 200 |