13 results shown.
TypenumberPackageCategoryADCsClock typeExternal interruptFunctionI/O pinsMemory sizeMemory typeNumber of pinsOperating frequencyOperating temperaturePWMsPower supplyProgram securityRAMReset active Serial interfaceSeriesSpecial featuresSystem frequencyTimersWatchdog timer
PXAC37KFBD/00SOT389-1 - n/a 3 16-bit XA uController 32 32K OTP 44 0~32 -40~85 - 4.5~5.5 yes 1024 Low UART
CAN
SPI
XA (eXtended Architecture) 0~32 3 x 16-bit yes
PXAG30KBASOT187-2XA (16-bit) - n/a 3 16-bit XA uController 32 - ROMless 44 0~30 0~70 - 2.7~5.5 no 512 Low 2 UARTs XA (eXtended Architecture) 0~30 3 x 16-bit yes
PXAG30KBBDSOT389-1XA (16-bit) - n/a 3 16-bit XA uController 32 - ROMless 44 0~30 0~70 - 2.7~5.5 no 512 Low 2 UARTs XA (eXtended Architecture) 0~30 3 x 16-bit yes
PXAG30KFASOT187-2XA (16-bit) - n/a 3 16-bit XA uController 32 - ROMless 44 0~30 -40~85 - 2.7~5.5 no 512 Low 2 UARTs XA (eXtended Architecture) 0~30 3 x 16-bit yes
PXAG30KFBDSOT389-1XA (16-bit) - n/a 3 16-bit XA uController 32 - ROMless 44 0~30 -40~85 - 2.7~5.5 no 512 Low 2 UARTs XA (eXtended Architecture) 0~30 3 x 16-bit yes
PXAG37KFASOT187-2XA (16-bit) - n/a 3 16-bit XA uController 32 32K OTP 44 0~30 -40~85 - 2.7~5.5 yes 512 Low 2 UARTs XA (eXtended Architecture) 0~30 3 x 16-bit yes
PXAH30KFBESOT407-1XA (16-bit) - n/a 2 16-bit XA uController 33 - ROMless 100 0~30 -40~85 - 2.7~5.5 no 256 Low 4 UARTs XA (eXtended Architecture) 4 UARTs w/ DMA 0~30 2 x 16-bit yes
PXAH40KFBESOT407-1XA (16-bit) - n/a 2 16-bit XA uController 33 - ROMless 100 0~30 -40~85 - 2.7~5.5 no 256 Low 4 USARTs XA (eXtended Architecture) 4 USARTs for HDLC/SDLC, DRAM contr. 0~30 2 x 16-bit yes
PXAS30KBASOT188-2XA (16-bit) 8-ch / 8 bit n/a 8 16-bit XA uController 50 - ROMless 68 0~30 0~70 5-ch PCA 2.7~5.5 no 1024 Low 2 UARTs
I2C
XA (eXtended Architecture) 0~30 4 x 16-bit yes
PXAS30KBBESOT315-1XA (16-bit) 8-ch / 8 bit n/a 8 16-bit XA uController 50 - ROMless 80 0~30 0~70 5-ch PCA 2.7~5.5 no 1024 Low 2 UARTs
I2C
XA (eXtended Architecture) 0~30 4 x 16-bit yes
PXAS30KFASOT188-2XA (16-bit) 8-ch / 8 bit n/a 8 16-bit XA uController 50 - ROMless 68 0~30 -40~85 5-ch PCA 2.7~5.5 no 1024 Low 2 UARTs
I2C
XA (eXtended Architecture) 0~30 4 x 16-bit yes
PXAS37KBASOT188-2XA (16-bit) 8-ch / 8 bit n/a 8 16-bit XA uController 50 32K OTP 68 0~30 0~70 5-ch PCA 2.7~5.5 yes 1024 Low 2 UARTs
I2C
XA (eXtended Architecture) 0~30 4 x 16-bit yes
PXAS37KBBESOT315-1XA (16-bit) 8-ch / 8 bit n/a 8 16-bit XA uController 50 32K OTP 80 0~30 0~70 5-ch PCA 2.7~5.5 yes 1024 Low 2 UARTs
I2C
XA (eXtended Architecture) 0~30 4 x 16-bit yes