22 results shown.
TypenumberPackageCategoryFeaturesApplicationPKGOperating/supply voltage (MAX.-Vcc,Vp,VDD)CHIP_SEL polarityCrystal oscillatorFrequencyBus interface
ISP1504A1ETSOT912-1UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral, Host & OTG capability; external charge pump supported Mobile applications or standalone host & peripheral applications TFBGA36 (SOT912-1) Core power 1.8 V; main supply 3.0 to 4.5 V; digital I/O I/F 1.65 V to 3.6 V; 19.2 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1504C1ETSOT912-1UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral, Host & OTG capability; external charge pump supported Mobile applications or standalone host & peripheral applications TFBGA36 (SOT912-1) Core power 1.8 V; main supply 3.0 to 4.5 V; digital I/O I/F 1.65 V to 3.6 V; 26 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1504ABSSOT617-1UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral, Host & OTG capability; Charge pump: embedded & external supported; Mobile applications or standalone host & peripheral applications HVQFN32 (SOT617-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V 19.2 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1504CBSSOT617-1UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral, Host & OTG capability; Charge pump: embedded & external supported; Mobile applications or standalone host & peripheral applications HVQFN32 (SOT617-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V 26 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1505ABSSOT616-3UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral & Host capability; OTG SRP support; Standalone host & peripheral applications, e.g., STB HVQFN24 (SOT616-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V 19.2 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1505CBSSOT616-3UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral & Host capability; OTG SRP support; Standalone host & peripheral applications, e.g., STB HVQFN24 (SOT616-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V 26 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1505ABSSOT616-3UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral & Host capability; OTG SRP support; Standalone host & peripheral applications, e.g., STB HVQFN24 (SOT616-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V 19.2 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1505CBSSOT616-3UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral & Host capability; OTG SRP support; Standalone host & peripheral applications, e.g., STB HVQFN24 (SOT616-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V 26 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1506ABSSOT616-3UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral & Host capability; OTG SRP support; Standalone host & peripheral applications, e.g., STB HVQFN24 (SOT616-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V 19.2 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1506BBSSOT616-3UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral & Host capability; OTG SRP support; Standalone host & peripheral applications, e.g., STB HVQFN24 (SOT616-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V 26 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1507ABSSOT617-1UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral, Host & OTG capability; Charge pump: embedded & external supported; Mobile applications or standalone host & peripheral applications HVQFN32 (SOT617-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V 19.2 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1507BBSSOT617-1UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral, Host & OTG capability; Charge pump: embedded & external supported; Mobile applications or standalone host & peripheral applications HVQFN32 (SOT617-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V 26 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1507CBSSOT616-3UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral & Host capability; OTG SRP support; Standalone host & peripheral applications, e.g., STB HVQFN24 (SOT616-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V 19.2 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1507DBSSOT616-3UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral & Host capability; OTG SRP support; Standalone host & peripheral applications, e.g., STB HVQFN24 (SOT616-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V 26 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1507EBSSOT616-3UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral & Host capability; OTG SRP support; Standalone host & peripheral applications, e.g., STB HVQFN24 (SOT616-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V 19.2 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1507FBSSOT616-3UTMI+ Low Pin Interface (ULPI) transceivers 8-bit data bus; Peripheral & Host capability; OTG SRP support; Standalone host & peripheral applications, e.g., STB HVQFN24 (SOT616-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V 26 MHz USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1508AETSOT912-1UTMI+ Low Pin Interface (ULPI) transceivers 4-bit DDR bus/8-bit SDR bus; Peripheral, Host & OTG capability; external charge pump supported Mobile applications or standalone OTG, host & peripheral applications TFBGA36 (SOT912-1) Core power 1.8 V; digital I/O I/F 1.4 V to 1.95 V active HIGH USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1508BETSOT912-1UTMI+ Low Pin Interface (ULPI) transceivers 4-bit DDR bus/8-bit SDR bus; Peripheral, Host & OTG capability; external charge pump supported Mobile applications or standalone OTG, host & peripheral applications TFBGA36 (SOT912-1) Core power 1.8 V; digital I/O I/F 1.4 V to 1.95 V active LOW USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1512AUKUncased dieUTMI+ Low Pin Interface (ULPI) transceivers 8-bit SDR bus; Peripheral and Host capability Mobile applications, or standalone host & peripheral applications WLCSP25 Core power 3.0 V to 4.5 V; digital I/O I/F 1.65 V to 1.95 V active LOW 19.2 USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1704AETSOT912-1UTMI+ Low Pin Interface (ULPI) transceivers 8-bit SDR bus; Peripheral, Host & OTG capability; external charge pump supported Mobile applications or standalone OTG, host & peripheral applications TFBGA36 (SOT912-1) Core power 3.0 V to 4.5 V; digital I/O I/F 1.65 V to 1.95 V active LOW; active HIGH USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1705AETSOT912-1UTMI+ Low Pin Interface (ULPI) transceivers 4-bit DDR bus/8-bit SDR bus; Peripheral, Host & OTG capability; external charge pump supported Mobile applications or standalone OTG, host & peripheral applications TFBGA36 (SOT912-1) Core power 3.0 V to 4.5 V; digital I/O I/F 3.0 V to 3.6 V USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates
ISP1705HNSOT818-1UTMI+ Low Pin Interface (ULPI) transceivers 4-bit DDR bus/8-bit SDR bus; Peripheral, Host & OTG capability; external charge pump supported Mobile applications or standalone OTG, host & peripheral applications HVQFN36 (SOT818-1) Core power 3.0 V to 4.5 V; digital I/O I/F 3.0 V to 3.6 V USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates