4 results shown.
| Typenumber | Package | Category | Features | Operating/supply voltage (MAX.-Vcc,Vp,VDD) | Application | Bus interface | Downstream ports |
|---|---|---|---|---|---|---|---|
| ISP1362BD | SOT314-2 | USB On-The-Go (OTG) controllers | built-in charge pump for VBUS generation; optional support for external VBUS source; adjustable VBUS output current with external capacitor | core 3.3 V; single supply 3.0 V to 3.6 V | PDA, mobile phone, DSC, Web appliance, digital audio jukebox, printer | USB at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates | |
| ISP1362EE | SOT543-1 | USB On-The-Go (OTG) controllers | built-in charge pump for VBUS generation; optional support for external VBUS source; adjustable VBUS output current with external capacitor | core 3.3 V; single supply 3.0 V to 3.6 V | PDA, mobile phone, DSC, Web appliance, digital audio jukebox, printer | USB at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates | |
| ISP1761BE | SOT425-1 | USB On-The-Go (OTG) controllers | memory mapped CPU I/F to any 32-bit or16 bit I/F; 1 OTG port; Integrated patent-pending Transaction Translator supports single EHCI for HS, FS and LS transfers | core 1.8 V; dual supply 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | STB, DVD recorder, DTV, media player, printer, PDA, DSC, DVC, mobile phone | USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates | 2 |
| ISP1761ET | SOT857-1 | USB On-The-Go (OTG) controllers | memory mapped CPU I/F to any 32-bit or16 bit I/F; 1 OTG port; Integrated patent-pending Transaction Translator supports single EHCI for HS, FS and LS transfers | core 1.8 V; dual supply 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | STB, DVD recorder, DTV, media player, printer, PDA, DSC, DVC, mobile phone | USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates | 2 |