2 results shown.
| Typenumber | Package | Category | Features | Downstream ports | Application | Other features | Operating/supply voltage (MAX.-Vcc,Vp,VDD) | Bus interface |
|---|---|---|---|---|---|---|---|---|
| ISP1520BD | SOT314-2 | USB hub controllers | standalone single-chip pure hardware hub | 4 | monitor, device bay, docking station, hub box | WHQL for Win XP and Win 2000 | dual supply voltages 3.3 V and 5.0 V | USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, I2C-bus |
| ISP1521BE | SOT315-1 | USB hub controllers | standalone single-chip pure hardware hub | 7 | monitor, device bay, docking station, hub box | WHQL for Win XP and Win 2000 | dual supply voltages 3.3 V and 5.0 V | USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, I2C-bus |