12 results shown.
TypenumberPackageCategoryApplicationFeaturesBus interfaceOperating/supply voltage (MAX.-Vcc,Vp,VDD)Downstream portsOther features
ISP1161ABDSOT314-2USB host controllers DSC, STB, PDA, mobile phone, Web appliance, digital audio jukebox Host stack written in C; DC has 14 programmable endpoints, max 11.1 MB/s transfer rate between uP and DC USB. Device controller (DC) at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, host controller (HC) at LS, parallel I/F between system uC and uP at max 15 Mbyte/s core 3.3 V; single supply 3.3 V or 5.0 V 2
ISP1161A1BDSOT314-2USB host controllers DSC, STB, PDA, mobile phone, Web appliance, digital audio jukebox Host stack written in C; DC has 14 programmable endpoints, max 11.1 MB/s transfer rate between uP and DC USB. Device controller (DC) at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, host controller (HC) at LS, parallel I/F between system uC and uP at max 15 Mbyte/s core 3.3 V; single supply 3.3 V or 5.0 V 2
ISP1161A1BMSOT414-1USB host controllers DSC, STB, PDA, mobile phone, Web appliance, digital audio jukebox Host stack written in C; DC has 14 programmable endpoints, max 11.1 MB/s transfer rate between uP and DC USB. Device controller (DC) at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, host controller (HC) at LS, parallel I/F between system uC and uP at max 15 Mbyte/s core 3.3 V; single supply 3.3 V or 5.0 V 2
ISP1561BMSOT420-1USB host controllers PC motherboard, notebook, PCI host add-on card, STB, Web appliance integrated two Original USB-OHCI and one Hi-Speed USB-EHCI host controllers USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, direct I/F to any 32-bit, 33 MHz I/F core 3.3 V, single supply 3.0 V to 3.6 V 4 WHQL for Win XP and Win 2000; EHCI 0.95 spec
ISP1160BD/01SOT314-2USB host controllers PDA, smart phone, DSC, game console, STB Host stack written in C USB at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, parallel I/F between system uC and uP at max 15 Mbyte/s, Glueless interface to various µC and RISC processors core 3.3 V; single supply 3.3 V or 5.0 V 2
ISP1160BM/01SOT414-1USB host controllers PDA, smart phone, DSC, game console, STB Host stack written in C USB at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, parallel I/F between system uC and uP at max 15 Mbyte/s, Glueless interface to various µC and RISC processors core 3.3 V; single supply 3.3 V or 5.0 V 2
ISP1562BESOT407-1USB host controllers PC motherboard, notebook, PCI host add-on card, STB, Web appliance integrated two Original USB-OHCI and one Hi-Speed USB-EHCI host controllers USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, direct I/F to any 32-bit, 33 MHz I/F core 1.8 V, dual power supply 3.6 V V_aux, V_cc 2 EHCI 1.0 spec
ISP1563BMSOT420-1USB host controllers PC motherboard, notebook, PCI host add-on card, STB, Web appliance integrated two Original USB-OHCI and one Hi-Speed USB-EHCI host controllers USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, direct I/F to any 32-bit, 33 MHz I/F core 1.8 V, dual power supply 3.6 V V_aux, V_cc 4 EHCI 1.0 spec
ISP1564ETSOT926-1USB host controllers PC motherboard, notebook, PCI host add-on card, portable consumer, home entertaintment integrated one Original USB-OHCI and one Hi-Speed USB-EHCI host controllers USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, direct I/F to any 32-bit, 33 MHz I/F core 1.8 V, dual power supply 3.6 V V_aux, V_cc 2 EHCI 1.0 spec
ISP1564HLSOT407-1USB host controllers PC motherboard, notebook, PCI host add-on card, portable consumer, home entertainment integrated one Original USB-OHCI and one Hi-Speed USB-EHCI host controller USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, direct I/F to any 32-bit, 33 MHz I/F core 1.8 V, dual power supply 3.6 V V_aux, V_cc 2 EHCI 1.0 spec
ISP1760BESOT425-1USB host controllers printer, STB, DVD recorder, DTV, media player, PDA memory mapped CPU I/F to any 32-bit or16 bit I/F; Integrated patent-pending Transaction Translator supports single EHCI for HS, FS and LS transfers USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates core 1.8 V; dual supply 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V 3
ISP1760ETSOT857-1USB host controllers printer, STB, DVD recorder, DTV, media player, PDA memory mapped CPU I/F to any 32-bit or16 bit I/F; Integrated patent-pending Transaction Translator supports single EHCI for HS, FS and LS transfers USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates core 1.8 V; dual supply 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V 3