11 results shown.
TypenumberPackageCategoryOperating/supply voltage (MAX.-Vcc,Vp,VDD)ApplicationBus interfaceFeatures
ISP1181ABSSOT619-2USB peripheral controllers core 3.3 V; single supply 3.0 V to 3.6 V, or 4.0 V to 5.5 V, voltage regulator 5.0 V-to-3.3 V digital camera, printer, router, modem, CD-RW drive, FDD, MP3 player, STB, PDA, USB dongle USB at full-speed (12 Mbit/s) data transfer rate, 16-bit parallel bus, max 11.1 MB/s transfer rate to uC or uP 16 endpoints, 2462 byte FIFO, bus-powered
ISP1181ADGGSOT362-1USB peripheral controllers core 3.3 V; single supply 3.0 V to 3.6 V, or 4.0 V to 5.5 V, voltage regulator 5.0 V-to-3.3 V digital camera, printer, router, modem, CD-RW drive, FDD, MP3 player, STB, PDA, USB dongle USB at full-speed (12 Mbit/s) data transfer rate, 16-bit parallel bus, max 11.1 MB/s transfer rate to uC or uP 16 endpoints, 2462 byte FIFO, bus-powered
ISP1181BBSSOT619-2USB peripheral controllers core 3.3 V; single supply 3.0 V to 3.6 V, or 4.0 V to 5.5 V, voltage regulator 5.0 V-to-3.3 V digital camera, printer, router, modem, CD-RW drive, FDD, MP3 player, STB, PDA, USB dongle USB at full-speed (12 Mbit/s) data transfer rate, 16-bit parallel bus, max 11.1 MB/s transfer rate to uC or uP 16 endpoints, 2462 byte FIFO, bus-powered
ISP1181BDGGSOT362-1USB peripheral controllers core 3.3 V; single supply 3.0 V to 3.6 V, or 4.0 V to 5.5 V, voltage regulator 5.0 V-to-3.3 V digital camera, printer, router, modem, CD-RW drive, FDD, MP3 player, STB, PDA, USB dongle USB at full-speed (12 Mbit/s) data transfer rate, 16-bit parallel bus, max 11.1 MB/s transfer rate to uC or uP 16 endpoints, 2462 byte FIFO, bus-powered
ISP1183BSSOT617-1USB peripheral controllers operating 3.0 V to 3.6 V, or 4.0 V to 5.5 V; dual supply 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V enabling direct I/F to battery-operated devices e.g. mobile phones, voltage regulator 5.0 V-to-3.3 V digital camera, printer, STB, FDD, PDA, MP3 player, router, modem, USB dongle USB at full-speed (12 Mbit/s) data transfer rate, 8-bit parallel bus, max 11.1 MB/s transfer rate to uC or uP 16 endpoints, 2462 byte FIFO, bus-powered
ISP1582BSSOT684-1USB peripheral controllers core 1.8 V, dual supply: main 3.0 V to 3.6 V, digital I/O I/F 3.3 V; - Can be bus-powered (with external voltage regulator): supports current < 100 mA PDA, DSC, DVC, MP3 player, external storage, printer, scanner, STB USB at HS (480 Mbit/s) and FS (12 Mbit/s) data rates 14 configurable endpoints; supports Generic Mode CPU I/F
ISP1583BSSOT804-1USB peripheral controllers core 1.8 V, dual supply: main 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V; - Can be bus-powered (with external voltage regulator): supports current < 100 mA Portable applications with embedded HDD, PDA, DSC, DVC, MP3 player, external storage, printer, scanner, STB USB at HS (480 Mbit/s) and FS (12 Mbit/s) data rates 14 configurable endpoints; supports Generic Mode and Split Bus for CPU I/F; supports direct I/F to any ATA/ATAPI device
ISP1583ETSOT543-1USB peripheral controllers core 1.8 V, dual supply: main 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V; - Can be bus-powered (with external voltage regulator): supports current < 100 mA Portable applications with embedded HDD, PDA, DSC, DVC, MP3 player, external storage, printer, scanner, STB USB at HS (480 Mbit/s) and FS (12 Mbit/s) data rates 14 configurable endpoints; supports Generic Mode and Split Bus for CPU I/F; supports direct I/F to any ATA/ATAPI device
ISP1583ET1SOT969-1USB peripheral controllers core 1.8 V, dual supply: main 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V; - Can be bus-powered (with external voltage regulator): supports current < 100 mA Portable applications with embedded HDD, PDA, DSC, DVC, MP3 player, external storage, printer, scanner, STB USB at HS (480 Mbit/s) and FS (12 Mbit/s) data rates 14 configurable endpoints; supports Generic Mode and Split Bus for CPU I/F; supports direct I/F to any ATA/ATAPI device
PDIUSBD12DSOT136-1USB peripheral controllers single supply 3.0 V to 3.6 V, or 4.0 V to 5.5 V digital camera, printer, STB, FDD, PDA, MP3 player, router, modem, USB dongle USB at full-speed (12 Mbit/s) data transfer rate, 8-bit parallel bus, 2 MB/s transfer rate--1 MB/s in Bulk mode, 1 Mb/s in ISO mode 6 endpoints, 320 byte FIFO, bus-powered
PDIUSBD12PWSOT361-1USB peripheral controllers single supply 3.0 V to 3.6 V, or 4.0 V to 5.5 V digital camera, printer, STB, FDD, PDA, MP3 player, router, modem, USB dongle USB at full-speed (12 Mbit/s) data transfer rate, 8-bit parallel bus, 2 MB/s transfer rate--1 MB/s in Bulk mode, 1 Mb/s in ISO mode 6 endpoints, 320 byte FIFO, bus-powered