13 results shown.
| Typenumber | Package | Category | Features | Application | Operating/supply voltage (MAX.-Vcc,Vp,VDD) | Bus interface | PKG | Interfaces | Other features | Serial interface |
|---|---|---|---|---|---|---|---|---|---|---|
| ISP1102BS | SOT773-1 | USB transceivers | bidirectional input mode only; VBUS detection input; voltage regulator 5.0 V-to-3.3 V | PDA, mobile phone, DSC | dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at full-speed (12 Mbit/s) data transfer rate | ||||
| ISP1102W | SOT639-2 | USB transceivers | bidirectional input mode only; VBUS detection input; voltage regulator 5.0 V-to-3.3 V | PDA, mobile phone, DSC | dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at full-speed (12 Mbit/s) data transfer rate | ||||
| ISP1104W | SOT639-2 | USB transceivers | allows selectable differential or single-ended input mode; VBUS detection input; voltage regulator 5.0 V-to-3.3 V | PDA, mobile phone, DSC | dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at full-speed (12 Mbit/s) data transfer rate | ||||
| ISP1105BS | SOT758-1 | USB transceivers | allows selectable differential or single-ended input mode; voltage regulator 5.0 V-to-3.3 V | PDA, mobile phone, DSC | dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates | ||||
| ISP1105W | SOT639-2 | USB transceivers | allows selectable differential or single-ended input mode; voltage regulator 5.0 V-to-3.3 V | PDA, mobile phone, DSC | dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates | ||||
| ISP1106DH | SOT403-1 | USB transceivers | allows differential input mode only; voltage regulator 5.0 V-to-3.3 V | PDA, mobile phone, DSC | dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates | ||||
| ISP1106W | SOT639-2 | USB transceivers | allows differential input mode only; voltage regulator 5.0 V-to-3.3 V | PDA, mobile phone, DSC | dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates | ||||
| ISP1102AW | SOT639-2 | USB transceivers | bidirectional input mode only; VBUS detection input; voltage regulator 5.0 V-to-3.3 V | PDA, mobile phone, DSC | dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at full-speed (12 Mbit/s) data transfer rate | ||||
| ISP1109BS | SOT617-1 | USB transceivers | supports CEA-936-A carkit spec | mobile phone in carkit | dual supply: main 3.0 to 5.25 V, digital I/O I/F 1.65 V to 3.6 V | USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates | USB; Motorola SPI (up to 26 MHz); I2C-bus (up to 400 kHz) | |||
| ISP1110VH | SOT639-2 | USB transceivers | USB transceiver with UART signaling | ASICs with digital interface I/O voltage 1.65 V to 2.85 V | dual supply: main 4.0 to 5.5 V, digital I/O I/F 1.65 V to 2.85 V; Power supply input of 2.7 V to 4.5 V for UART signaling | USB at full-speed (12 Mbit/s)data transfer rate | USB; Supports 2.8 V UART signaling | |||
| ISP1301BS | SOT616-1 | USB transceivers | charge pump regulator: output VBUS voltage 4.4 V to 5.25 V at current > 8 mA, tunable by external capacitor | PDA, mobile phone, DSC, Web appliance, digital audio jukebox, printer | core 3.3 V; dual supply 2.7 V to 4.5 V, digital I/O I/F 1.65 V to 3.6 V | USB at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates | ||||
| ISP1302HN | SOT616-3 | USB transceivers | charge pump regulator: output VBUS voltage 4.4 V to 5.25 V at current <= 50 mA | PDA, mobile phone, DSC, DVR | dual supply: main 3.0 V to 4.5 V, digital I/O I/F 1.65 V to 3.6 V | USB at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates | HVQFN24 (SOT616-3); 4x4x0.85 mm | USB OTG transceiver with carkit support | SPI up to 26 MHz, I2C up to 400 kHz | |
| ISP1302UK | Uncased die | USB transceivers | charge pump regulator: output VBUS voltage 4.4 V to 5.25 V at current <= 50 mA | PDA, mobile phone, DSC, DVR | dual supply: main 3.0 V to 4.5 V, digital I/O I/F 1.65 V to 3.6 V | USB at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates | WLCSP25 wafer level chip scale package; 25 bumps; body 2.5x2.5x0.6 mm | USB OTG transceiver with carkit support | SPI up to 26 MHz, I2C up to 400 kHz |