45 results shown.
TypenumberPackageCategoryPWMs# of AddressesNumber of bitsMax Sink Current, per packageEnableI2C-busOperating temperatureMax Sink Current per bitOperating voltageReset input pinI2C-bus interfaceApplication
PCA9530DSOT96-1I2C LED display control 2 (160 Hz to 1.6 sec) 2 2 50 400 -40~85 25 2.3~5.5 yes
PCA9530DPSOT505-1I2C LED display control 2 (160 Hz to 1.6 sec) 2 2 50 400 -40~85 25 2.3~5.5 yes
PCA9531BSSOT629-1I2C LED display control 2 (160 Hz to 1.6 sec) 8 8 100 400 -40~85 25 2.3~5.5 yes
PCA9531DSOT109-1I2C LED display control 2 (160 Hz to 1.6 sec) 8 8 100 400 -40~85 25 2.3~5.5 yes
PCA9531PWSOT403-1I2C LED display control 2 (160 Hz to 1.6 sec) 8 8 100 400 -40~85 25 2.3~5.5 yes
PCA9532BSSOT616-1I2C LED display control 2 (160 Hz to 1.6 sec) 8 16 200 400 -40~85 25 2.3~5.5 yes
PCA9532DSOT137-1I2C LED display control 2 (160 Hz to 1.6 sec) 8 16 200 400 -40~85 25 2.3~5.5 yes
PCA9532PWSOT355-1I2C LED display control 2 (160 Hz to 1.6 sec) 8 16 200 400 -40~85 25 2.3~5.5 yes
PCA9533D/01SOT96-1I2C LED display control 2 (160 Hz to 1.6 sec) 1 4 100 400 -40~85 25 2.3~5.5
PCA9533D/02SOT96-1I2C LED display control 2 (160 Hz to 1.6 sec) 1 4 100 400 -40~85 25 2.3~5.5
PCA9533DP/01SOT505-1I2C LED display control 2 (160 Hz to 1.6 sec) 1 4 100 400 -40~85 25 2.3~5.5
PCA9533DP/02SOT505-1I2C LED display control 2 (160 Hz to 1.6 sec) 1 4 100 400 -40~85 25 2.3~5.5
PCA9550DSOT96-1I2C bus repeaters/hubs/extenders 2 (40 Hz to 6.4 sec) 2 2 50 400 -40~85 25 2.3~5.5 yes
PCA9550DPSOT505-1I2C bus repeaters/hubs/extenders 2 (40 Hz to 6.4 sec) 2 2 50 400 -40~85 25 2.3~5.5 yes
PCA9550TKSOT908I2C bus repeaters/hubs/extenders
PCA9551BSSOT629-1I2C LED display control 2 (40 Hz to 6.4 sec) 8 8 100 400 -40~85 25 2.3~5.5 yes
PCA9551DSOT109-1I2C LED display control 2 (40 Hz to 6.4 sec) 8 8 100 400 -40~85 25 2.3~5.5 yes
PCA9551PWSOT403-1I2C LED display control 2 (40 Hz to 6.4 sec) 8 8 100 400 -40~85 25 2.3~5.5 yes
PCA9552BSSOT616-1I2C LED display control 2 (40 Hz to 6.4 sec) 8 16 200 400 -40~85 25 2.3~5.5 yes
PCA9552DSOT137-1I2C LED display control 2 (40 Hz to 6.4 sec) 8 16 200 400 -40~85 25 2.3~5.5 yes
PCA9552PWSOT355-1I2C LED display control 2 (40 Hz to 6.4 sec) 8 16 200 400 -40~85 25 2.3~5.5 yes
PCA9553D/01SOT96-1I2C general purpose I/O 2 (40 Hz to 6.4 sec) 1 4 100 400 -40~85 25 2.3~5.5
PCA9553D/02SOT96-1I2C general purpose I/O 2 (40 Hz to 6.4 sec) 1 4 100 400 -40~85 25 2.3~5.5
PCA9553DP/01SOT505-1I2C general purpose I/O 2 (40 Hz to 6.4 sec) 1 4 100 400 -40~85 25 2.3~5.5
PCA9553DP/02SOT505-1I2C general purpose I/O 2 (40 Hz to 6.4 sec) 1 4 100 400 -40~85 25 2.3~5.5
PCA9553TKSOT908-1I2C general purpose I/O 2 (40 Hz to 6.4 sec) 1 4 100 400 -40~85 25 2.3~5.5
PCA9553TK/02SOT908-1I2C general purpose I/O
PCA9632DP1SOT505-1I2C LED display control 5 (4 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink) 1 4 100 no 1000 -40~85 25 2.3~5.5 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus
PCA9632DP2SOT552-1I2C LED display control
PCA9632TKSOT908-1I2C LED display control 5 (4 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink) 1 4 100 no 1000 -40~85 25 2.3~5.5 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus
PCA9632TK2SOT650-1I2C LED display control
PCA9633BSSOT629-1I2C LED display control 5 (4 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink) 126 4 100 yes 1000 -40~85 25 2.3~5.5 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus
PCA9633D16SOT109-1I2C LED display control 5 (4 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink) 126 4 100 yes 1000 -40~85 25 2.3~5.5 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus
PCA9633DP1SOT505-1I2C LED display control 5 (4 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink) 1 4 100 no 1000 -40~85 25 2.3~5.5 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus
PCA9633DP2SOT552-1I2C LED display control 5 (4 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink) 4 4 100 no 1000 -40~85 25 2.3~5.5 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus
PCA9633PWSOT403-1I2C LED display control 5 (4 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink) 126 4 100 yes 1000 -40~85 25 2.3~5.5 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus
PCA9633TKSOT908-1I2C LED display control 5 (4 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink) 1 4 100 no 1000 -40~85 25 2.3~5.5 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus
PCA9634BSSOT662-1I2C LED display control 9 (8 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink) 126 8 200 yes 1000 -40~85 25 2.3~5.5 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus
PCA9634DSOT163-1I2C LED display control 9 (8 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink) 126 8 200 yes 1000 -40~85 25 2.3~5.5 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus
PCA9634PWSOT360-1I2C LED display control 9 (8 x 97 kHz dim and 1 x 97 kHz dim or 24 Hz to 10.73 sec blink) 126 8 200 yes 1000 -40~85 25 2.3~5.5 Fast Mode Plus 30 mA SDA outputs for 4000 pF bus