28 results shown.
| Typenumber | Package | Category | Amplifier type | Application | Channel configuration | Circuit type | Current consumption | Details | Features | Function | Gain | Hi-fi/TV/monitor | Line powered | Loudspeaker gain | Number of pins | Operating temperature | Operating/supply voltage (MAX.-Vcc,Vp,VDD) | Output Impedance | Output power | Output power | PC/PC peripherals | PSRR | Portable/battery | Power Down Input | RMS power | Remarks | Rxout2 | Speech part | Supply voltage | THD % | Voltage gain |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TDA1013B/N2 | SOT110-1 | DC volume control | |||||||||||||||||||||||||||||
| TDA1517/N3 | SOT110-1 | standby, mute | 6 (stereo) | 20 | |||||||||||||||||||||||||||
| TDA1517P/N3 | SOT398-1 | standby, mute | 6 (stereo) | 20 | |||||||||||||||||||||||||||
| TDA1517ATW/N1 | SOT527-1 | standby, mute | 6 (stereo) | 20 | |||||||||||||||||||||||||||
| TDA2611A/N5 | SOT110-1 | Adjustable input impedance | |||||||||||||||||||||||||||||
| TDA7052/N2 | SOT97-1 | 4 | loudspeaker amplifier | no | 39 | no | BTL | no | |||||||||||||||||||||||
| TDA7052A/N2 | SOT97-1 | DC volume control, 36 dB gain | |||||||||||||||||||||||||||||
| TDA7052AT/N2 | SOT96 | DC volume control, 36 dB gain | |||||||||||||||||||||||||||||
| TDA7052BT/N1 | SOT96 | DC volume control, 40 dB gain | |||||||||||||||||||||||||||||
| TDA7056A/N2 | SOT110-1 | DC-volume control, mute | 5 (mono) | 36 (A), 40 (B) | |||||||||||||||||||||||||||
| TDA7056AT/N2 | SOT163 | DC-volume control, mute | 3 (mono) | 36 | |||||||||||||||||||||||||||
| TDA7056AT/N2 | SOT163 | DC-volume control, mute | 3 (mono) | 36 | |||||||||||||||||||||||||||
| TDA7056B/N1 | SOT110-1 | DC volume control, 40 dB gain | |||||||||||||||||||||||||||||
| TDA8541T/N1 | SOT96 | few peripheral components | |||||||||||||||||||||||||||||
| TDA8542TS/N1 | SOT266-1 | BTL/stereo/- | 30 | yes | yes | 2 x 0.7 | Mute & standby functions | 2.2~18 | |||||||||||||||||||||||
| TDA8542AT/N1 | SOT163 | mute & standby functions | |||||||||||||||||||||||||||||
| TDA8543T/N1 | SOT109 | Radio, Audio and CD/DVD Systems | Amplifiers | Circuits | 16 | -40~85 | 18 | ||||||||||||||||||||||||
| TDA8547TS/N1 | SOT266-1 | standby per channel | |||||||||||||||||||||||||||||
| TDA8551T/N1 | SOT96 | digital volume control | |||||||||||||||||||||||||||||
| TDA8552T/N1 | SOT163 | Multimedia ICs | Amplifiers | Circuits | 20 | -40~85 | 5.5 | ||||||||||||||||||||||||
| TDA8552T/N1 | SOT163 | Multimedia ICs | Amplifiers | Circuits | 20 | -40~85 | 5.5 | ||||||||||||||||||||||||
| TDA8552TS/N1 | SOT266-1 | headphone sense function | |||||||||||||||||||||||||||||
| TDA8944J/N1 | SOT243-1 | BTL/stereo/- | 32 | yes | yes | 2 x 7 | Pin-to-pin compatible TDA894x range; gain 32 dB | 6~25 | |||||||||||||||||||||||
| TDA1308/N2 | SOT97-1 | Class-AB | 70 | ||||||||||||||||||||||||||||
| TDA1308AT/N2 | SOT96 | Class-AB | |||||||||||||||||||||||||||||
| TDA1308AUK | Uncased die | Class-AB | |||||||||||||||||||||||||||||
| TDA1308T/N2 | SOT96 | Class-AB | 90 | ||||||||||||||||||||||||||||
| TDA1308TT/N2 | SOT505 | Class-AB |