2 results shown.
| Typenumber | Package | Category | Supply voltage | Configuration | Category | Features | Package material | Operating temperature | Application | Function |
|---|---|---|---|---|---|---|---|---|---|---|
| TDA3629/N2 | SOT97-1 | Light position controller | 8.0 ~ 18 | n.a. | ASIC | Low noise sensitivity due to hysteresis, Low supply current, Thermally protected, Broken wire and short-circuit indication on SET input, Brake function by short-circuiting the motor, Hysteresis level set externally. | DIL8, SO16 | -40 ~ +105 | Control Devices | Microcontrollers |
| TDA3629T/N2 | SOT109-1 | Light position controller | 8.0 ~ 18 | n.a. | ASIC | Low noise sensitivity due to hysteresis, Low supply current, Thermally protected, Broken wire and short-circuit indication on SET input, Brake function by short-circuiting the motor, Hysteresis level set externally. | DIL8, SO16 | -40 ~ +105 | Control Devices | Microcontrollers |