7 results shown.
TypenumberPackageCategoryApplicationCd max.Cd min.Cd typ.Capacitance ratioRS typ
BB156SOD323UHF low-voltage varicaps 9.6@VR=4V
17.6@VR=1V
7.6@VR=4V
14.4@VR=1V
3.3@1-7.5V 1.86@typ. 0.4
BB201SOT23FM varicaps Radio tuning 29.7@VR=7.5V
102@VR=1V
25.5@VR=7.5V
89@VR=1V
3.1@1-7.5V 0.3
BB202SOD523FM varicaps 11.2@VR=2.3V
33.5@VR=0.2V
7.2@VR=2.3V
28.2@VR=0.2V
2.5 @ min 0.35
BB202LXSOD882FM varicaps 11.2@VR=2.3V
33.5@VR=0.2V
7.2@VR=2.3V
28.2@VR=0.2V
2.5 @ min 0.35
BB207SOT23FM varicaps 29.7@VR=7.5V
86@VR=1V
25.5@VR=7.5V
76@VR=1V
2.6 0.2
BB208-02SOD523FM varicaps 5.4@VR=7.5V
23.2@VR=1V
4.5@VR=7.5V
19.9@VR=1V
2.6 0.35
BB208-03SOD323FM varicaps 5.4@VR=7.5V
23.2@VR=1V
4.5@VR=7.5V
19.9@VR=1V
2.6 0.35