17 results shown.
TypenumberPackageCategoryDescriptionLogic switching levelsNumber of pinsOutput drive capabilityPower dissipation considerationsPropagation delayVoltage
74HC85DSOT109Comparators 4-Bit Magnitude Comparator CMOS 16 +/- 5.2 mA Low Power or Battery Applications 18@5V 2.0-6.0 V
74HC85DBSOT338-1Comparators 4-Bit Magnitude Comparator CMOS 16 +/- 5.2 mA Low Power or Battery Applications 18@5V 2.0-6.0 V
74HC85NSOT38-4Comparators 4-Bit Magnitude Comparator CMOS 16 +/- 5.2 mA Low Power or Battery Applications 18@5V 2.0-6.0 V
74HC85PWSOT403-1Comparators 4-Bit Magnitude Comparator CMOS 16 +/- 5.2 mA Low Power or Battery Applications 18@5V 2.0-6.0 V
74HCT85DSOT109Comparators 4-Bit Magnitude Comparator; TTL Enabled TTL 16 +/- 4 mA Low Power 20 4.5-5.5 V
74HCT85DBSOT338-1Comparators 4-Bit Magnitude Comparator; TTL Enabled TTL 16 +/- 4 mA Low Power 20 4.5-5.5 V
74HCT85NSOT38-4Comparators 4-Bit Magnitude Comparator; TTL Enabled TTL 16 +/- 4 mA Low Power 20 4.5-5.5 V
74HC688DSOT163Comparators 8-Bit Magnitude Comparator CMOS 20 +/- 5.2 mA Low Power or Battery Applications 16@5V 2.0-6.0 V
74HC688DBSOT339Comparators 8-Bit Magnitude Comparator CMOS 20 +/- 5.2 mA Low Power or Battery Applications 16@5V 2.0-6.0 V
74HC688NSOT146-1Comparators 8-Bit Magnitude Comparator CMOS 20 +/- 5.2 mA Low Power or Battery Applications 16@5V 2.0-6.0 V
74HC688PWSOT360Comparators 8-Bit Magnitude Comparator CMOS 20 +/- 5.2 mA Low Power or Battery Applications 16@5V 2.0-6.0 V
74HCT688DSOT163Comparators 8-Bit Magnitude Comparator; TTL Enabled TTL 20 +/- 4 mA Low Power 17 4.5-5.5 V
74HCT688DBSOT339Comparators 8-Bit Magnitude Comparator; TTL Enabled TTL 20 +/- 4 mA Low Power 17 4.5-5.5 V
74HCT688NSOT146-1Comparators 8-Bit Magnitude Comparator; TTL Enabled TTL 20 +/- 4 mA Low Power 17 4.5-5.5 V
74HCT688PWSOT360Comparators 8-Bit Magnitude Comparator; TTL Enabled TTL 20 +/- 4 mA Low Power 17 4.5-5.5 V
HEF4585BPSOT38-4Comparators 4-Bit Magnitude Comparator CMOS 16 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 45@15V 4.5-15.5 V
HEF4585BTSOT109Comparators 4-Bit Magnitude Comparator CMOS 16 +/- 2.4 mA @ 15 V Low Power or Automotive Applications 45@15V 4.5-15.5 V