17 results shown.
TypenumberPackageCategoryDescriptionVoltageOutput drive capabilityPower dissipation considerationsFmaxPropagation delayLogic switching levelsNumber of pinsSpeed
74HC4046ADSOT109-1Phase locked loops Phase-Locked-Loop with VCO 3.0-6.0 V +/- 5.2 mA Low Power or Battery Applications 21 18@5V CMOS 16
74HC4046ADBSOT338-1Phase locked loops Phase-Locked-Loop with VCO 3.0-6.0 V +/- 5.2 mA Low Power or Battery Applications 21 18@5V CMOS 16
74HC4046ANSOT38-4Phase locked loops Phase-Locked-Loop with VCO 3.0-6.0 V +/- 5.2 mA Low Power or Battery Applications 21 18@5V CMOS 16
74HC4046APWSOT403-1Phase locked loops Phase-Locked-Loop with VCO 3.0-6.0 V +/- 5.2 mA Low Power or Battery Applications 21 18@5V CMOS 16
74HCT4046ADSOT109-1Phase locked loops Phase-Locked-Loop with VCO; TTL Enabled 4.5-5.5 V +/- 4 mA Low Power 19 23 TTL
74HCT4046ADBSOT338-1Phase locked loops Phase-Locked-Loop with VCO; TTL Enabled 4.5-5.5 V +/- 4 mA Low Power 19 23 TTL
74HCT4046ANSOT38-4Phase locked loops Phase-Locked-Loop with VCO; TTL Enabled 4.5-5.5 V +/- 4 mA Low Power 19 23 TTL
HEF4046BPSOT38-4Phase locked loops Phase-Locked-Loop with VCO 4.5-15.5 V +/- 2.4 mA Low Power or Automotive Applications 2.7 @ 15 V CMOS 16
HEF4046BTSOT109-1Phase locked loops Phase-Locked-Loop with VCO 4.5-15.5 V +/- 2.4 mA Low Power or Automotive Applications 2.7 @ 15 V CMOS 16
74HC7046ADSOT109-1Phase locked loops Phase-Locked-Loop with Lock Detector 5 Volts + +/- 5.2 mA Low Power or Battery Applications CMOS 16 19 MHz Center Freq
74HC7046ADBSOT338-1Phase locked loops Phase-Locked-Loop with Lock Detector 5 Volts + +/- 5.2 mA Low Power or Battery Applications CMOS 16 19 MHz Center Freq
74HC7046ANSOT38-4Phase locked loops Phase-Locked-Loop with Lock Detector 5 Volts + +/- 5.2 mA Low Power or Battery Applications CMOS 16 19 MHz Center Freq
74HCT7046ADSOT109-1Phase locked loops Phase-Locked-Loop with Lock Detector; TTL Enabled 4.5-5.5 V +/- 4 mA Low Power 19 TTL 16
74HCT7046ANSOT38-4Phase locked loops Phase-Locked-Loop with Lock Detector; TTL Enabled 4.5-5.5 V +/- 4 mA Low Power 19 TTL 16
74HCT9046ADSOT109-1Phase locked loops PLL with Bandgap Controlled VCO; TTL Enabled 4.5-5.5 V +/- 4 mA Low Power 19 TTL 16
74HCT9046ANSOT38-4Phase locked loops PLL with Bandgap Controlled VCO; TTL Enabled 4.5-5.5 V +/- 4 mA Low Power 19 TTL 16
74HCT9046APWSOT403-1Phase locked loops PLL with Bandgap Controlled VCO; TTL Enabled 4.5-5.5 V +/- 4 mA Low Power 19 TTL 16