115 results shown.
| Typenumber | Package | Category | Description | Propagation delay | Voltage | Output drive capability | Power dissipation considerations | Number of pins | Logic switching levels |
|---|---|---|---|---|---|---|---|---|---|
| 74AHC1G06GV | SOT753 | Buffers/drivers: PicoGate | Picogate Inverter with Open-Drain Outputs | 2.7@5V | 2.0-5.5 V | + 8 mA | Low Power or Battery Applications | 5 | CMOS |
| 74AHC1G06GW | SOT353 | Buffers/drivers: PicoGate | Picogate Inverter with Open-Drain Outputs | 2.7@5V | 2.0-5.5 V | + 8 mA | Low Power or Battery Applications | 5 | CMOS |
| 74AHCT1G06GV | SOT753 | Buffers/drivers: PicoGate | PicoGate Inverter with Open-Drain Outputs; TTL Enabled | 3 | 4.5-5.5 V | + 8 mA | Low Power | 5 | TTL |
| 74AHCT1G06GW | SOT353 | Buffers/drivers: PicoGate | PicoGate Inverter with Open-Drain Outputs; TTL Enabled | 3 | 4.5-5.5 V | + 8 mA | Low Power | 5 | TTL |
| 74LVC1G06GF | SOT891 | Buffers/drivers: others | |||||||
| 74LVC1G06GM | SOT886 | Buffers/drivers: others | 3.3V PicoGate Inverter With Open-Drain Outputs | 2.3@3.3V | 1.65 - 5.5 | 32 mA | Low Power or Battery Applications | 6 | TTL |
| 74LVC1G06GV | SOT753 | Buffers/drivers: others | 3.3V PicoGate Inverter With Open-Drain Outputs | 2.3@3.3V | 1.65 - 5.5 | 32 mA | Low Power or Battery Applications | 5 | TTL |
| 74LVC1G06GW | SOT353 | Buffers/drivers: others | 3.3V PicoGate Inverter With Open-Drain Outputs | 2.3@3.3V | 1.65 - 5.5 | 32 mA | Low Power or Battery Applications | 5 | TTL |
| 74LVC2G06GM | SOT886 | Buffers/drivers: others | |||||||
| 74LVC2G06GV | SOT457 | Buffers/drivers: others | Dual Inverter With Open-Drain Outputs | 2.3@3.3V | 1.65 - 5.5 | 32 mA | Low Power or Battery Applications | 6 | TTL |
| 74LVC2G06GW | SOT363 | Buffers/drivers: others | Dual Inverter With Open-Drain Outputs | 2.3@3.3V | 1.65 - 5.5 | 32 mA | Low Power or Battery Applications | 6 | TTL |
| 74AHC1G07GV | SOT753 | Buffers/drivers: PicoGate | Picogate Buffer with Open-Drain Outputs | 2.5@5V | 2.0-5.5 V | + 8 mA | Low Power or Battery Applications | CMOS | |
| 74AHC1G07GW | SOT353 | Buffers/drivers: PicoGate | Picogate Buffer with Open-Drain Outputs | 2.5@5V | 2.0-5.5 V | + 8 mA | Low Power or Battery Applications | CMOS | |
| 74AHCT1G07GV | SOT753 | Buffers/drivers: PicoGate | PicoGate Buffer with Open-Drain Outputs; TTL Enabled | 2.8 | 4.5-5.5 V | + 8 mA | Low Power | TTL | |
| 74AHCT1G07GW | SOT353 | Buffers/drivers: PicoGate | PicoGate Buffer with Open-Drain Outputs; TTL Enabled | 2.8 | 4.5-5.5 V | + 8 mA | Low Power | TTL | |
| 74HC3G07DC | SOT765-1 | Buffers/drivers: PicoGate | Triple Buffer with Open-Drain Outputs | 9@5V | 2.0-6.0 | +5.2 mA | Low Power or Battery Applications | 8 | CMOS |
| 74HC3G07DP | SOT505-2 | Buffers/drivers: PicoGate | Triple Buffer with Open-Drain Outputs | 9@5V | 2.0-6.0 | +5.2 mA | Low Power or Battery Applications | 8 | CMOS |
| 74HCT3G07DC | SOT765-1 | Buffers/drivers: PicoGate | Triple Buffer with Open-Drain Outputs; TTL Enabled | 9 | 4.5-5.5 volts | 4 mA | Low Power | 8 | TTL |
| 74HCT3G07DP | SOT505-2 | Buffers/drivers: PicoGate | Triple Buffer with Open-Drain Outputs; TTL Enabled | 9 | 4.5-5.5 volts | 4 mA | Low Power | 8 | TTL |
| 74LVC1G07GF | SOT891 | Buffers/drivers: others | |||||||
| 74LVC1G07GM | SOT886 | Buffers/drivers: others | 3.3V PicoGate Buffer With Open-Drain Outputs | 2.2@3.3V | 1.65 - 5.5 | 32 mA | Low Power or Battery Applications | 6 | TTL |
| 74LVC1G07GV | SOT753 | Buffers/drivers: others | 3.3V PicoGate Buffer With Open-Drain Outputs | 2.2@3.3V | 1.65 - 5.5 | 32 mA | Low Power or Battery Applications | 5 | TTL |
| 74LVC1G07GW | SOT353-1 | Buffers/drivers: others | 3.3V PicoGate Buffer With Open-Drain Outputs | 2.2@3.3V | 1.65 - 5.5 | 32 mA | Low Power or Battery Applications | 5 | TTL |
| 74LVC2G07GF | SOT891 | Buffers/drivers: others | |||||||
| 74LVC2G07GM | SOT886 | Buffers/drivers: others | |||||||
| 74LVC2G07GV | SOT457 | Buffers/drivers: others | Dual Buffer With Open-Drain Outputs | 2.6@3.3V | 1.65 - 5.5 | 32 mA | Low Power or Battery Applications | 6 | TTL |
| 74LVC2G07GW | SOT363 | Buffers/drivers: others | Dual Buffer With Open-Drain Outputs | 2.6@3.3V | 1.65 - 5.5 | 32 mA | Low Power or Battery Applications | 6 | TTL |
| 74LVC3G07DC | SOT765-1 | Buffers/drivers: others | Triple Buffer With Open-Drain Outputs | 2.1@3.3V | 1.65 - 5.5 | 32 mA | Low Power or Battery Applications | 8 | TTL |
| 74LVC3G07DP | SOT505-2 | Buffers/drivers: others | Triple Buffer With Open-Drain Outputs | 2.1@3.3V | 1.65 - 5.5 | 32 mA | Low Power or Battery Applications | 8 | TTL |
| 74LVC3G07GM | SOT902-1 | Buffers/drivers: others | |||||||
| 74LVC3G07GT | SOT833-1 | Buffers/drivers: others | |||||||
| 74LVC2G34GF | SOT891 | Buffers/drivers: others | |||||||
| 74LVC2G34GM | SOT886 | Buffers/drivers: others | |||||||
| 74LVC2G34GV | SOT457 | Buffers/drivers: others | Dual buffer Gate | 2.2@3.3V | 1.65- 5.5 | +/- 32 mA | Low Power or Battery Applications | 6 | TTL |
| 74LVC2G34GW | SOT363 | Buffers/drivers: others | Dual buffer Gate | 2.2@3.3V | 1.65- 5.5 | +/- 32 mA | Low Power or Battery Applications | 6 | TTL |
| 74LVC3G34DC | SOT765-1 | Buffers/drivers: others | 3.3V Triple PicoGate Buffer | 2.2@3.3V | 1.65-5.5 | +/- 32 mA | Low Power or Battery Applications | 8 | TTL |
| 74LVC3G34DP | SOT505-2 | Buffers/drivers: others | 3.3V Triple PicoGate Buffer | 2.2@3.3V | 1.65-5.5 | +/- 32 mA | Low Power or Battery Applications | 8 | TTL |
| 74LVC3G34GD | SOT996-2 | Buffers/drivers: others | |||||||
| 74LVC3G34GM | SOT902-1 | Buffers/drivers: others | |||||||
| 74LVC3G34GT | SOT833-1 | Buffers/drivers: others | |||||||
| 74HC3G34DC | SOT765-1 | Buffers/drivers: PicoGate | Triple Buffer | 9@5V | 2.0-6.0 | +/- 5.2 mA | Low Power or Battery Applications | 8 | CMOS |
| 74HC3G34DP | SOT505-2 | Buffers/drivers: PicoGate | Triple Buffer | 9@5V | 2.0-6.0 | +/- 5.2 mA | Low Power or Battery Applications | 8 | CMOS |
| 74HCT3G34DC | SOT765-1 | Buffers/drivers: PicoGate | Triple Buffer; TTL Enabled | 10 | 4.5-5.5 V | +/- 4.0 mA | Low Power | 8 | TTL |
| 74HCT3G34DP | SOT505-2 | Buffers/drivers: PicoGate | Triple Buffer; TTL Enabled | 10 | 4.5-5.5 V | +/- 4.0 mA | Low Power | 8 | TTL |
| 74AHC1G125GV | SOT753 | Buffers/drivers: PicoGate | PicoGate Buffer/Line Driver with Active LOW Output Enable (3-State) | 3.4@5V | 2.0-5.5 V | +/- 8 mA | Low Power or Battery Applications | 5 | CMOS |
| 74AHC1G125GW | SOT353 | Buffers/drivers: PicoGate | PicoGate Buffer/Line Driver with Active LOW Output Enable (3-State) | 3.4@5V | 2.0-5.5 V | +/- 8 mA | Low Power or Battery Applications | 5 | CMOS |
| 74AHCT1G125GV | SOT753 | Buffers/drivers: PicoGate | PicoGate Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State) | 3.4 | 4.5-5.5 V | +/- 8 mA | Low Power | 5 | TTL |
| 74AHCT1G125GW | SOT353-1 | Buffers/drivers: PicoGate | PicoGate Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State) | 3.4 | 4.5-5.5 V | +/- 8 mA | Low Power | 5 | TTL |
| 74AHC2G125DC | SOT765-1 | Buffers/drivers: PicoGate | Dual Bus Buffer/Line driver 3-state | 3.4@5V | 2.0-5.5 V | +/- 8 mA | Low Power or Battery Applications | 8 | CMOS |
| 74AHC2G125DP | SOT505-2 | Buffers/drivers: PicoGate | Dual Bus Buffer/Line driver 3-state | 3.4@5V | 2.0-5.5 V | +/- 8 mA | Low Power or Battery Applications | 8 | CMOS |
| 74AHCT2G125DC | SOT765-1 | Buffers/drivers: PicoGate | Dual Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State) | 3.4 | 4.5-5.5 V | +/- 8 mA | Low Power | 8 | TTL |
| 74AHCT2G125DP | SOT505-2 | Buffers/drivers: PicoGate | Dual Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State) | 3.4 | 4.5-5.5 V | +/- 8 mA | Low Power | 8 | TTL |
| 74LVC1G125GF | SOT891 | Buffers/drivers: others | |||||||
| 74LVC1G125GM | SOT886 | Buffers/drivers: others | 3.3V PicoGate Buffer/Line Driver with Active LOW Output Enable (3-State) | 2.1@3.3V | 1.65 - 5.5 | +/- 32 mA | Low Power or Battery Applications | 6 | TTL |
| 74LVC1G125GV | SOT753 | Buffers/drivers: others | 3.3V PicoGate Buffer/Line Driver with Active LOW Output Enable (3-State) | 2.1@3.3V | 1.65 - 5.5 | +/- 32 mA | Low Power or Battery Applications | 5 | TTL |
| 74LVC1G125GW | SOT353 | Buffers/drivers: others | 3.3V PicoGate Buffer/Line Driver with Active LOW Output Enable (3-State) | 2.1@3.3V | 1.65 - 5.5 | +/- 32 mA | Low Power or Battery Applications | 5 | TTL |
| 74LVC2G125DC | SOT765-1 | Buffers/drivers: others | 3.3V Dual Buffer/Line Driver with Active LOW Output Enable (3-State) | 2.3@3.3V | 1.65 - 5.5 | +/- 32 mA | Low Power or Battery Applications | 8 | TTL |
| 74LVC2G125DP | SOT505-2 | Buffers/drivers: others | 3.3V Dual Buffer/Line Driver with Active LOW Output Enable (3-State) | 2.3@3.3V | 1.65 - 5.5 | +/- 32 mA | Low Power or Battery Applications | 8 | TTL |
| 74LVC2G125GD | SOT996-2 | Buffers/drivers: others | |||||||
| 74LVC2G125GM | SOT902-1 | Buffers/drivers: others | |||||||
| 74LVC2G125GT | SOT833-1 | Buffers/drivers: others | |||||||
| 74HC1G125GV | SOT753 | Buffers/drivers: PicoGate | PicoGate Buffer/Line Driver with Active LOW Output Enable (3-State) | 9@5V | 2.0-6.0 V | +/- 2.6 mA | Low Power or Battery Applications | 5 | CMOS |
| 74HC1G125GW | SOT353 | Buffers/drivers: PicoGate | PicoGate Buffer/Line Driver with Active LOW Output Enable (3-State) | 9@5V | 2.0-6.0 V | +/- 2.6 mA | Low Power or Battery Applications | 5 | CMOS |
| 74HCT1G125GV | SOT753 | Buffers/drivers: PicoGate | PicoGate Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State) | 10 | 4.5-5.5 V | +/- 2.0 mA | Low Power | 5 | TTL |
| 74HCT1G125GW | SOT353 | Buffers/drivers: PicoGate | PicoGate Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State) | 10 | 4.5-5.5 V | +/- 2.0 mA | Low Power | 5 | TTL |
| 74HC2G125DC | SOT765-1 | Buffers/drivers: PicoGate | Dual Buffer/Line Driver with Active LOW Output Enable (3-State) | 10@5V | 2.0-6.0 V | +/- 5.2 mA | Low Power or Battery Applications | 8 | CMOS |
| 74HC2G125DP | SOT505-2 | Buffers/drivers: PicoGate | Dual Buffer/Line Driver with Active LOW Output Enable (3-State) | 10@5V | 2.0-6.0 V | +/- 5.2 mA | Low Power or Battery Applications | 8 | CMOS |
| 74HCT2G125DC | SOT765-1 | Buffers/drivers: PicoGate | Dual Buffer/Line Driver with Active LOW Output Enable (3-State) | 12 | 4.5-5.5 V | +/- 4.0 mA | Low Power | 8 | TTL |
| 74HCT2G125DP | SOT505-2 | Buffers/drivers: PicoGate | Dual Buffer/Line Driver with Active LOW Output Enable (3-State) | 12 | 4.5-5.5 V | +/- 4.0 mA | Low Power | 8 | TTL |
| 74AHC1G126GV | SOT753 | Buffers/drivers: PicoGate | PicoGate Buffer/Line Driver with Active HIGH Output Enable (3-State) | 3.4@5V | 2.0-5.5 V | +/- 8 mA | Low Power or Battery Applications | 5 | CMOS |
| 74AHC1G126GW | SOT353 | Buffers/drivers: PicoGate | PicoGate Buffer/Line Driver with Active HIGH Output Enable (3-State) | 3.4@5V | 2.0-5.5 V | +/- 8 mA | Low Power or Battery Applications | 5 | CMOS |
| 74AHCT1G126GV | SOT753 | Buffers/drivers: PicoGate | PicoGate Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State) | 3.4 | 4.5-5.5 V | +/- 8 mA | Low Power | 5 | TTL |
| 74AHCT1G126GW | SOT353 | Buffers/drivers: PicoGate | PicoGate Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State) | 3.4 | 4.5-5.5 V | +/- 8 mA | Low Power | 5 | TTL |
| 74AHC2G126DC | SOT765-1 | Buffers/drivers: PicoGate | Dual Buffer/Line Driver with Active HIGH Output Enable (3-State) | 3.4@5V | 2.0-5.5 V | +/- 8 mA | Low Power or Battery Operations | 8 | CMOS |
| 74AHC2G126DP | SOT505-2 | Buffers/drivers: PicoGate | Dual Buffer/Line Driver with Active HIGH Output Enable (3-State) | 3.4@5V | 2.0-5.5 V | +/- 8 mA | Low Power or Battery Operations | 8 | CMOS |
| 74AHCT2G126DC | SOT765-1 | Buffers/drivers: PicoGate | Dual PicoGate Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State) | 3.4 | 4.5-5.5 V | +/- 8 mA | Low Power | 8 | TTL |
| 74AHCT2G126DP | SOT505-2 | Buffers/drivers: PicoGate |