4 results shown.
| Typenumber | Package | Category | Application | Category | Configuration | Features | Function | Number of pins | Operating temperature | Package material | Supply voltage | Transceiver type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TJA1055T | SOT108-1 | Fault-tolerant CAN transceivers | transceiver | FT-CAN | ISO11898-3 compliant | 14 | -40 ~ +125 | SO14 | 5 | |||
| TJA1055T/3 | SOT108-1 | Fault-tolerant CAN transceivers | transceiver | FT-CAN | ISO11898-3 compliant | 14 | -40 ~ +125 | SO14 | 5 | |||
| TJA1055T/3/C | SOT108-1 | Fault-tolerant CAN transceivers | transceiver | FT-CAN | ISO11898-3 compliant | 14 | -40 ~ +125 | SO14 | 5 | |||
| TJA1055T/C | SOT108-1 | Fault-tolerant CAN transceivers | transceiver | FT-CAN | ISO11898-3 compliant | 14 | -40 ~ +125 | SO14 | 5 |