18 results shown.
| Typenumber | Package | Category | Application | Outputs | Output frequency range | Jitter (pk-pk) | Rise/fall time | Other features | Programmability | Supply voltage | Output skew | Operating temperature |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA8565BS/1 | SOT650-1 | Clock generation | ||||||||||
| PCA8565TS/1 | SOT505-1 | Clock generation | ||||||||||
| PCF8563BS/4 | SOT650-1 | Clock generation | ||||||||||
| PCF8563P/F4 | SOT97-1 | Clock generation | ||||||||||
| PCF8563T/F4 | SOT96-1 | Clock generation | ||||||||||
| PCF8563TS/4 | SOT505-1 | Clock generation | ||||||||||
| PCF8564ACX9/B/1 | Uncased die | Clock generation | ||||||||||
| PCF8583BS | SOT662-1 | Clock generation | ||||||||||
| PCF8583P/F5 | SOT97-1 | Clock generation | ||||||||||
| PCF8583T/5 | SOT176-1 | Clock generation | ||||||||||
| PCF8583U/5/F5 | Uncased die | Clock generation | ||||||||||
| PCK2010RADL | SOT371-1 | Clock generation | CPU clock synthesis & driver for 100/133MHz Pentium II applications (CK98) | 24 x LVTTL |
14.318 16.67 33 48 50 66 100 133 | 250 | 1600 |
spread spectrum synchronous individual output power-down | Pin select |
2.5 3.3 | 175 | 0~+70 |
| PCK2021DL | SOT370-1 | Clock generation | CPU clock synthesis & driver for 100/133MHz multi-processor Pentium III applications (CK00) |
5 x LVTTL 6 x differential host clock output |
14.318 33 48 66 100 133 200 | 200 | 700 |
spread spectrum synchronous individual output power-down | Pin select | 3.3 | 150 | 0~+70 |
| PCK2023DGG | SOT364-1 | Clock generation | CPU clock synthesis & driver for 100/133MHz multi-processor Pentium IV applications (CK408) |
19 x LVTTL 3 x differential host clock output |
14.318 33 48 66 100 133 200 | 200 | 467 |
spread spectrum synchronous individual output power-down |
Pin select I2C | 3.3 | 150 | 0~+70 |
| PCK2023DL | SOT371-1 | Clock generation | CPU clock synthesis & driver for 100/133MHz multi-processor Pentium IV applications (CK408) |
19 x LVTTL 3 x differential host clock output |
14.318 33 48 66 100 133 200 | 200 | 467 |
spread spectrum synchronous individual output power-down |
Pin select I2C | 3.3 | 150 | 0~+70 |
| PCK12429A | SOT261-2 | Clock generation | High-performance PECL clock generation | 1 x Differential PECL | 25~400 | 25 | 400 | synchronous output enable, frequency programmable (1MHz increments) |
Serial parallel | 3.3 | 0~+70 | |
| PCK12429BD | SOT358-1 | Clock generation | High-performance PECL clock generation | 1 x Differential PECL | 25~400 | 25 | 400 | synchronous output enable, frequency programmable (1MHz increments) |
Serial parallel | 3.3 | 0~+70 | |
| PCK12429D | SOT136-1 | Clock generation | High-performance PECL clock generation | 1 x Differential PECL | 25~400 | 25 | 400 | synchronous output enable, frequency programmable (1MHz increments) |
Serial parallel | 3.3 | 0~+70 |