18 results shown.
| Typenumber | Package | Category | Clock type | Number of pins | Application | Function | Operating temperature | Supply Voltage clock | Supply Voltage I2C-bus | Programmable alarm | I2C-bus interface | M:H, D:M | Programmable timer | Years & leap year tracking | 1/100th sec & sec timing | Converter type | Operating/supply voltage (MAX.-Vcc,Vp,VDD) | Vdd (max.) | Number of bits |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCF8563BS/4 | SOT650-1 | Clock generation | |||||||||||||||||
| PCF8563P/F4 | SOT97-1 | Clock generation | 1.0 to 5.5 | 1.8 to 5.5 | yes | yes | yes | yes | yes | ||||||||||
| PCF8563T/F4 | SOT96-1 | Clock generation | 1.0 to 5.5 | 1.8 to 5.5 | yes | yes | yes | yes | yes | ||||||||||
| PCF8563TS/4 | SOT505-1 | Clock generation | |||||||||||||||||
| PCF8564ACX9/B/1 | Uncased die | Clock generation | |||||||||||||||||
| PCF8583BS | SOT662-1 | Clock generation | |||||||||||||||||
| PCF8583P/F5 | SOT97-1 | Clock generation | 1.1 to 6.0 | 2.5 to 6.0 | yes | yes | yes | yes | yes | yes | |||||||||
| PCF8583T/5 | SOT176-1 | Clock generation | |||||||||||||||||
| PCF8583U/5/F5 | Uncased die | Clock generation | 1.1 to 6.0 | 2.5 to 6.0 | yes | yes | yes | yes | yes | yes | |||||||||
| PCF8591P | SOT38-4 | A/D and D/A converters | 16 | Radio, Audio and CD/DVD Systems | Converters | -40~70 | Analog-to-Digital | 8 | 16 | 8 | |||||||||
| PCF8591T/2 | SOT162-1 | A/D and D/A converters | 16 | Radio, Audio and CD/DVD Systems | Converters | -40~70 | Analog-to-Digital | 8 | 16 | 8 | |||||||||
| PCF8593P | SOT97-1 | Clocks with LCD drivers | 1.1 to 6.0 | 2.5 to 6.0 | yes | yes | yes | yes | yes | yes | |||||||||
| PCF8593T/1 | SOT96-1 | Clocks with LCD drivers | |||||||||||||||||
| PCF1175CT/F2 | SOT136-1 | Clocks with LCD drivers | 4-digit duplex LCD Car Clock | 28 | CMOS ICs for Clocks, Watches and Real Time Clocks | Clocks | -40~85 | ||||||||||||
| PCF1175CU/10/F2 | Uncased die | Clocks with LCD drivers | 4-digit duplex LCD Car Clock | CMOS ICs for Clocks, Watches and Real Time Clocks | Clocks | -40~85 | |||||||||||||
| PCF1178CT | SOT136-1 | Clocks with LCD drivers | 4-digit duplex LCD Car Clock | 28 | CMOS ICs for Clocks, Watches and Real Time Clocks | Clocks | -40~85 | ||||||||||||
| PCF1178CU/10 | Uncased die | Clocks with LCD drivers | 4-digit duplex LCD Car Clock | CMOS ICs for Clocks, Watches and Real Time Clocks | Clocks | -40~85 | |||||||||||||
| PCF1179CT | SOT136-1 | Clocks with LCD drivers | 4-digit duplex LCD Car Clock | 28 | CMOS ICs for Clocks, Watches and Real Time Clocks | Clocks | -40~85 |