14 results shown.
| Typenumber | Package | Category | 32 kHz watch circuit type | Number of pins | Application | Function | Operating temperature | Programmable alarm | M:H, D:M | Years & leap year tracking | Programmable timer | Supply Voltage clock | Supply Voltage I2C-bus | I2C-bus interface |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PCA8565BS/1 | SOT650-1 | Clock generation | ||||||||||||
| PCA8565TS/1 | SOT505-1 | Clock generation | yes | yes | yes | yes | 1.0 to 5.5 | 1.8 to 5.5 | yes | |||||
| PCA1462U/10/F2 | Uncased die | Analog watch motor drivers | with adaptive motor pulse | CMOS ICs for Clocks, Watches and Real Time Clocks | Watches | |||||||||
| PCA1462U/F2 | Uncased die | Analog watch motor drivers | with adaptive motor pulse | CMOS ICs for Clocks, Watches and Real Time Clocks | Watches | |||||||||
| PCA1463U/10/F2 | Uncased die | Analog watch motor drivers | with adaptive motor pulse | CMOS ICs for Clocks, Watches and Real Time Clocks | Watches | |||||||||
| PCA1467U/10/F2 | Uncased die | Analog watch motor drivers | ||||||||||||
| PCA1601U/10/F2 | Uncased die | Analog watch motor drivers | ||||||||||||
| PCA1602T/F2 | SOT144-1 | Analog watch motor drivers | with EEPROM | 8 | CMOS ICs for Clocks, Watches and Real Time Clocks | Watches | -10~60 | |||||||
| PCA1607U/10/F2 | Uncased die | Analog watch motor drivers | with EEPROM | CMOS ICs for Clocks, Watches and Real Time Clocks | Watches | -10~60 | ||||||||
| PCA1621U/7/F2 | Uncased die | Analog watch motor drivers | ||||||||||||
| PCA1625U/10/F2 | Uncased die | Analog watch motor drivers | ||||||||||||
| PCA1626U/10/F2 | Uncased die | Analog watch motor drivers | with EEPROM | CMOS ICs for Clocks, Watches and Real Time Clocks | Watches | -10~60 | ||||||||
| PCA1626U/F2 | Uncased die | Analog watch motor drivers | with EEPROM | CMOS ICs for Clocks, Watches and Real Time Clocks | Watches | -10~60 | ||||||||
| PCA1627U/7/F2 | Uncased die | Analog watch motor drivers |