134 results shown.
TypenumberPackageCategory# of Bits per EnableBandwidthBit widthDescriptionFmaxFunctionLogic switching levelsMultiplex rateNumber of bitsNumber of channelsNumber of pinsOn resistanceOperating temperatureOperating voltageOutput drive capabilityPackage materialPower dissipation considerationsPropagation delaySeriesSpeedStandby currentSupply currentSupply voltageVoltage
74HC151DSOT109Multiplexers 8-Input Multiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 17@5V 2.0-6.0 V
74HC151DBSOT338-1Multiplexers 8-Input Multiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 17@5V 2.0-6.0 V
74HC151NSOT38-4Multiplexers 8-Input Multiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 17@5V 2.0-6.0 V
74HC151PWSOT403-1Multiplexers 8-Input Multiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 17@5V 2.0-6.0 V
74HCT151DSOT109Multiplexers 8-Input Multiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 19 4.5-5.5V
74HCT151DBSOT338-1Multiplexers 8-Input Multiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 19 4.5-5.5V
74HCT151NSOT38-4Multiplexers 8-Input Multiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 19 4.5-5.5V
74HCT151PWSOT403-1Multiplexers 8-Input Multiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 19 4.5-5.5V
N74F153DSOT109Multiplexers Dual 4-Input Multiplexer TTL 16 -1/+20 mA 7 4.5-5.5 V
N74F153NSOT38-4Multiplexers Dual 4-Input Multiplexer TTL 16 -1/+20 mA 7 4.5-5.5 V
74HC153DSOT109Multiplexers Dual 4-Input Multiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 14@5V 2.0-6.0 V
74HC153DBSOT338-1Multiplexers Dual 4-Input Multiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 14@5V 2.0-6.0 V
74HC153NSOT38-4Multiplexers Dual 4-Input Multiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 14@5V 2.0-6.0 V
74HC153PWSOT403-1Multiplexers Dual 4-Input Multiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 14@5V 2.0-6.0 V
74HCT153DSOT109Multiplexers Dual 4-Input Multiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 16 4.5-5.5V
74HCT153DBSOT338-1Multiplexers Dual 4-Input Multiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 16 4.5-5.5V
74HCT153NSOT38-4Multiplexers Dual 4-Input Multiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 16 4.5-5.5V
74HCT153PWSOT403-1Multiplexers Dual 4-Input Multiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 16 4.5-5.5V
74LV153DSOT109Multiplexers Dual 4-Input Multiplexer TTL 16 +/- 6 mA Low Power or Battery Applications 14@3.3V 1.0-3.6 V
74LV153DBSOT338-1Multiplexers Dual 4-Input Multiplexer TTL 16 +/- 6 mA Low Power or Battery Applications 14@3.3V 1.0-3.6 V
74LV153NSOT38-4Multiplexers Dual 4-Input Multiplexer TTL 16 +/- 6 mA Low Power or Battery Applications 14@3.3V 1.0-3.6 V
74LV153PWSOT403-1Multiplexers Dual 4-Input Multiplexer TTL 16 +/- 6 mA Low Power or Battery Applications 14@3.3V 1.0-3.6 V
74AHC157DSOT109Multiplexers Quad 2-Input Multiplexer CMOS 16 +/- 8 mA Low Power or Battery Applications 3.2@5V 2.0-5.5 V
74AHC157PWSOT403-1Multiplexers Quad 2-Input Multiplexer CMOS 16 +/- 8 mA Low Power or Battery Applications 3.2@5V 2.0-5.5 V
74AHCT157DSOT109Multiplexers Quad 2-Input Multiplexer; TTL Enabled TTL 16 +/- 8 mA Low Power 3.4 4.5-5.5 V
74AHCT157PWSOT403-1Multiplexers Quad 2-Input Multiplexer; TTL Enabled TTL 16 +/- 8 mA Low Power 3.4 4.5-5.5 V
I74F157ADSOT109Multiplexers Quad 2-Input Multiplexer; Non-Inverting TTL 16 -1/+20 mA 4.6 4.5-5.5 V
I74F157ANSOT38-4Multiplexers Quad 2-Input Multiplexer; Non-Inverting TTL 16 -1/+20 mA 4.6 4.5-5.5 V
N74F157ADSOT109Multiplexers Quad 2-Input Multiplexer; Non-Inverting TTL 16 -1/+20 mA 4.6 4.5-5.5 V
N74F157ANSOT38-4Multiplexers Quad 2-Input Multiplexer; Non-Inverting TTL 16 -1/+20 mA 4.6 4.5-5.5 V
74HC157DSOT109Multiplexers Quad 2-Input Multiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HC157DBSOT338-1Multiplexers Quad 2-Input Multiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HC157NSOT38-4Multiplexers Quad 2-Input Multiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HC157N/S208SOT38-4Multiplexers Quad 2-Input Multiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HC157PWSOT403-1Multiplexers Quad 2-Input Multiplexer CMOS 16 +/- 5.2 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HCT157DSOT109Multiplexers Quad 2-Input Multiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 13 4.5-5.5V
74HCT157DBSOT338-1Multiplexers Quad 2-Input Multiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 13 4.5-5.5V
74HCT157NSOT38-4Multiplexers Quad 2-Input Multiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 13 4.5-5.5V
74HCT157PWSOT403-1Multiplexers Quad 2-Input Multiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 13 4.5-5.5V
74HCT157UUncased dieMultiplexers Quad 2-Input Multiplexer; TTL Enabled TTL 16 +/- 4 mA Low Power 13 4.5-5.5V
74LVC157ABQSOT763-1Multiplexers 3.3V Quad 2-Input Multiplexer TTL 16 +/- 24 mA Low Power or Battery Applications 2.6 @ 3.3V 1.2-3.6
74LVC157ADSOT109Multiplexers 3.3V Quad 2-Input Multiplexer TTL 16 +/- 24 mA Low Power or Battery Applications 2.6 @ 3.3V 1.2-3.6
74LVC157ADBSOT338-1Multiplexers 3.3V Quad 2-Input Multiplexer TTL 16 +/- 24 mA Low Power or Battery Applications 2.6 @ 3.3V 1.2-3.6
74LVC157APWSOT403-1Multiplexers 3.3V Quad 2-Input Multiplexer TTL 16 +/- 24 mA Low Power or Battery Applications 2.6 @ 3.3V 1.2-3.6
74HC158DSOT109Multiplexers Quad 2-Input Multiplexer; Inverting CMOS +/- 5.2 mA Low Power or Battery Applications 12@5V 2.0-6.0 V
74HC158NSOT38-4Multiplexers Quad 2-Input Multiplexer; Inverting CMOS +/- 5.2 mA Low Power or Battery Applications 12@5V 2.0-6.0 V
74HC251DSOT109Multiplexers 8-Input Multiplexer (3-State) CMOS 16 +/- 5.2 mA Low Power or Battery Applications 15@5V 2.0-6.0 V
74HC251DBSOT338-1Multiplexers 8-Input Multiplexer (3-State) CMOS 16 +/- 5.2 mA Low Power or Battery Applications 15@5V 2.0-6.0 V
74HC251NSOT38-4Multiplexers 8-Input Multiplexer (3-State) CMOS 16 +/- 5.2 mA Low Power or Battery Applications 15@5V 2.0-6.0 V
74HC251PWSOT403-1Multiplexers 8-Input Multiplexer (3-State) CMOS 16 +/- 5.2 mA Low Power or Battery Applications 15@5V 2.0-6.0 V
74HCT251DSOT109Multiplexers 8-Input Multiplexer (3-State); TTL Enabled TTL 16 +/- 4 mA Low Power 19 4.5-5.5V
74HCT251DBSOT338-1Multiplexers 8-Input Multiplexer (3-State); TTL Enabled TTL 16 +/- 4 mA Low Power 19 4.5-5.5V
74HCT251NSOT38-4Multiplexers 8-Input Multiplexer (3-State); TTL Enabled TTL 16 +/- 4 mA Low Power 19 4.5-5.5V
74HCT251PWSOT403-1Multiplexers 8-Input Multiplexer (3-State); TTL Enabled TTL 16 +/- 4 mA Low Power 19 4.5-5.5V
74LV251DSOT109Multiplexers 8-Input Multiplexer (3-State) TTL 16 +/- 6 mA Low Power or Battery Applications 14@3.3V 1.0-3.6 V
74LV251DBSOT338-1Multiplexers 8-Input Multiplexer (3-State) TTL 16 +/- 6 mA Low Power or Battery Applications 14@3.3V 1.0-3.6 V
74LV251NSOT38-4Multiplexers 8-Input Multiplexer (3-State) TTL 16 +/- 6 mA Low Power or Battery Applications 14@3.3V 1.0-3.6 V
74LV251PWSOT403-1Multiplexers 8-Input Multiplexer (3-State) TTL 16 +/- 6 mA Low Power or Battery Applications 14@3.3V 1.0-3.6 V
N74F253DSOT109Multiplexers Dual 4-Input Multiplexer (3-State) TTL 16 -3/+24 mA 5 4.5-5.5 V
N74F253NSOT38-4Multiplexers Dual 4-Input Multiplexer (3-State) TTL 16 -3/+24 mA 5 4.5-5.5 V
74HC253DSOT109Multiplexers Dual 4-Input Multiplexer (3-State) CMOS 16 +/- 7.8 mA Low Power or Battery Applications 17@5V 2.0-6.0 V
74HC253DBSOT338-1Multiplexers Dual 4-Input Multiplexer (3-State) CMOS 16 +/- 7.8 mA Low Power or Battery Applications 17@5V 2.0-6.0 V
74HC253NSOT38-4Multiplexers Dual 4-Input Multiplexer (3-State) CMOS 16 +/- 7.8 mA Low Power or Battery Applications 17@5V 2.0-6.0 V
74HCT253DSOT109Multiplexers Dual 4-Input Multiplexer; TTL Enabled (3-State) TTL 16 +/- 6 mA Low Power 17 4.5-5.5V
74HCT253DBSOT338-1Multiplexers Dual 4-Input Multiplexer; TTL Enabled (3-State) TTL 16 +/- 6 mA Low Power 17 4.5-5.5V
74HCT253NSOT38-4Multiplexers Dual 4-Input Multiplexer; TTL Enabled (3-State) TTL 16 +/- 6 mA Low Power 17 4.5-5.5V
74AHC257DSOT109Multiplexers Quad 2-Input MUX CMOS 16 +/- 8 mA Low Power or Battery Applications 2.9@5V 2.0-5.5 V
74AHC257PWSOT403-1Multiplexers Quad 2-Input MUX CMOS 16 +/- 8 mA Low Power or Battery Applications 2.9@5V 2.0-5.5 V
74AHCT257DSOT109Multiplexers Quad 2-Input Multiplexer; TTL Enabled (3-State) TTL 16 +/- 8 mA Low Power 3.7 4.5-5.5 V
74AHCT257PWSOT403-1Multiplexers Quad 2-Input Multiplexer; TTL Enabled (3-State) TTL 16 +/- 8 mA Low Power 3.7 4.5-5.5 V
I74F257ADSOT109Multiplexers Quad 2-Input Multiplexer (3-State) TTL 16 -3/+24 mA 4.5 4.5-5.5 V
I74F257ANSOT38-4Multiplexers Quad 2-Input Multiplexer (3-State) TTL 16 -3/+24 mA 4.5 4.5-5.5 V
N74F257ADSOT109Multiplexers Quad 2-Input Multiplexer (3-State) TTL 16 -3/+24 mA 4.5 4.5-5.5 V
N74F257ANSOT38-4Multiplexers Quad 2-Input Multiplexer (3-State) TTL 16 -3/+24 mA 4.5 4.5-5.5 V
74LVC257ABQSOT763-1Multiplexers 3.3V Quad 2-Input Multiplexer (3-State) TTL +/- 24 mA Low Power or Battery Applications 3.9@3.3V 1.2-3.6
74LVC257ADSOT109Multiplexers 3.3V Quad 2-Input Multiplexer (3-State) TTL +/- 24 mA Low Power or Battery Applications 3.9@3.3V 1.2-3.6
74LVC257ADBSOT338-1Multiplexers 3.3V Quad 2-Input Multiplexer (3-State) TTL +/- 24 mA Low Power or Battery Applications 3.9@3.3V 1.2-3.6
74LVC257APWSOT403-1Multiplexers 3.3V Quad 2-Input Multiplexer (3-State) TTL +/- 24 mA Low Power or Battery Applications 3.9@3.3V 1.2-3.6
74HC257DSOT109Multiplexers Quad 2-Input Multiplexer (3-State) CMOS 16 +/- 7.8 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HC257DBSOT338-1Multiplexers Quad 2-Input Multiplexer (3-State) CMOS 16 +/- 7.8 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HC257NSOT38-4Multiplexers Quad 2-Input Multiplexer (3-State) CMOS 16 +/- 7.8 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HC257PWSOT403-1Multiplexers Quad 2-Input Multiplexer (3-State) CMOS 16 +/- 7.8 mA Low Power or Battery Applications 11@5V 2.0-6.0 V
74HCT257DSOT109Multiplexers Quad 2-Input Multiplexer; TTL Enabled (3-State) TTL 16 +/- 6 mA Low Power 13 4.5-5.5V
74HCT257DBSOT338-1Multiplexers Quad 2-Input Multiplexer; TTL Enabled (3-State) TTL 16 +/- 6 mA Low Power 13 4.5-5.5V
74HCT257NSOT38-4Multiplexers Quad 2-Input Multiplexer; TTL Enabled (3-State) TTL 16 +/- 6 mA Low Power 13 4.5-5.5V
74HCT257PWSOT403-1Multiplexers Quad 2-Input Multiplexer; TTL Enabled (3-State) TTL 16 +/- 6 mA Low Power 13 4.5-5.5V
N74F258ADSOT109Multiplexers Quad 2-Input Multiplexer; Inverting (3-State) TTL 16 -3/+24 mA 4.5 4.5-5.5 V
N74F258ANSOT38-4Multiplexers Quad 2-Input Multiplexer; Inverting (3-State) TTL 16 -3/+24 mA 4.5 4.5-5.5 V
74HC258DSOT109Multiplexers Quad 2-Input Multiplexer; Inverting (3-State) CMOS 16 +/- 7.8 mA Low Power or Battery Applications 9@5V 2.0-6.0 V
74HC258DBSOT338-1Multiplexers Quad 2-Input Multiplexer; Inverting (3-State) CMOS 16 +/- 7.8 mA Low Power or Battery Applications 9@5V 2.0-6.0 V
74HC258NSOT38-4Multiplexers Quad 2-Input Multiplexer; Inverting (3-State) CMOS 16 +/- 7.8 mA Low Power or Battery Applications 9@5V 2.0-6.0 V
N74F298DSOT109Multiplexers Quad 2-Input Multiplexer with Storage 115 TTL 16 -1/+20 mA 6.5 4.5-5.5 V
N74F298NSOT38-4Multiplexers Quad 2-Input Multiplexer with Storage 115 TTL 16 -1/+20 mA 6.5 4.5-5.5 V
74HC4051BQSOT763-1Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer CMOS 16 60 Low Power or Battery Applications 4@6V 2.0-10.0 V
74HC4051DSOT109Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer CMOS 16 60 Low Power or Battery Applications 4@6V 2.0-10.0 V
74HC4051DBSOT338-1Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer CMOS 16 60 Low Power or Battery Applications 4@6V 2.0-10.0 V
74HC4051NSOT38-4Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer CMOS 16 60 Low Power or Battery Applications 4@6V 2.0-10.0 V
74HC4051PWSOT403-1Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer CMOS 16 60 Low Power or Battery Applications 4@6V 2.0-10.0 V
74HCT4051BQSOT763-1Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer; TTL Enabled TTL 16 60 Low Power 4 2.0-10.0 V
74HCT4051DSOT109Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer; TTL Enabled TTL 16 60 Low Power 4 2.0-10.0 V
74HCT4051DBSOT338-1Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer; TTL Enabled TTL 16 60 Low Power 4 2.0-10.0 V
74HCT4051NSOT38-4Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer; TTL Enabled TTL 16 60 Low Power 4 2.0-10.0 V
74HCT4051PWSOT403-1Decoders/demultiplexers 8-Channel Analog Multiplexer/Demultiplexer; TTL Enabled TTL 16 60 Low Power 4 2.0-10.0 V
74HC4052BQSOT763-1Analog switches Dual 4-Channel Analog Multiplexer/Demultiplexer CMOS 35 Low Power or Battery Applications 4@6V 2.0-10.0 V
74HC4052DSOT109Analog switches Dual 4-Channel Analog Multiplexer/Demultiplexer CMOS