6 results shown.
| Typenumber | Package | Category | Data transfer rate | Standby current | Supply voltage | Supply current | Features | Bandwidth | Number of bits | Number of channels | Pixel frequency | RGB digital input (-bit) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PTN3300AHF | SOT1031-2 | Video SERDES | 2250 | 0.15 | 3.0~3.6 | 24 | Inverting HPD channel with level shifting to 1.1 V logic | |||||
| PTN3300AHF2 | SOT1074 | Video SERDES | 2250 | 0.15 | 3.0~3.6 | 24 | Inverting HPD channel with level shifting to 1.1 V logic | |||||
| PTN3300BHF | SOT1031-2 | Video SERDES | 2250 | 0.15 | 3.0~3.6 | 24 | ||||||
| PTN3300BHF2 | SOT1074 | Video SERDES | 2250 | 0.15 | 3.0~3.6 | 24 | ||||||
| PTN3301HF | SOT1031-2 | Video SERDES | 2250 | 5 | 3.0~3.6 | 35 | HDMI dongle detect via I2C / DDC | |||||
| PTN3700EV/G | SOT991-1 | Video SERDES | 1.65~1.95 | 1.95 Gbit/s | 29 | 3 | 4~65 | 24 |