9 results shown.
TypenumberPackageCategorycategoryNprlCch typCch maxfmaxV(BR)R minV(BR)R typV(BR)R maxPackage reference codeDescriptionCd max.IRM maxNumber of protected linesPPP maxVBR typ.VRWM
PESD5V0X1BLSOD882USB, eSata 1.3 0.1 0 0 7.5 5
IP4221CZ6-SSOT886USB, eSata integrated ESD protection 4.0 1.0 240.0 6.0 6 (min) 9.0 XSON6 Dual USB 2.0 integrated quad with ESD protection to IEC 61000-4-2, level 4 (Pb-free)
IP4281CZ10SOT1059-1USB, eSata HDMI protection 0.7 6.0 6 (min) 9.0 ESD protection for high-speed interfaces
IP4283CZ10-TBSOT1059-1USB, eSata High Speed Interface protection 2.0 0.6 6.0 6 (min) 9.0 ESD-Protection for Ultra High Speed Interfaces
IP4283CZ10-TTSOT552USB, eSata High Speed Interface protection 2.0 0.6 6.0 6 (min) 9.0 ESD-Protection for Ultra High Speed Interfaces
PRTR5V0U2FSOT886USB, eSata 1.5 0.1 2 3
PRTR5V0U2KSOT891USB, eSata 1.5 0.1 2 3
PRTR5V0U4DSOT457USB, eSata ESD Protection 6.0 6 (min) 9.0 TSOP6; SMT6; SSOT6 Integrated quad ultra-low capacity ESD protection
PRTR5V0U4YSOT363USB, eSata ESD Protection 6.0 6 (min) 9.0 UMT6 Integrated quad ultra-low capacity ESD protection