9 results shown.
| Typenumber | Package | Category | category | Nprl | Cch typ | V(BR)R min | V(BR)R typ | V(BR)R max | Description |
|---|---|---|---|---|---|---|---|---|---|
| IP4280CZ10 | SOT552 | HDMI, DVI, DP and VGA | HDMI protection | 0.7 | 6.0 | 6 (min) | 9.0 | ESD protection for HDMI interface | |
| IP4281CZ10 | SOT1059-1 | USB, eSata | HDMI protection | 0.7 | 6.0 | 6 (min) | 9.0 | ESD protection for high-speed interfaces | |
| IP4283CZ10-TB | SOT1059-1 | USB, eSata | High Speed Interface protection | 2.0 | 0.6 | 6.0 | 6 (min) | 9.0 | ESD-Protection for Ultra High Speed Interfaces |
| IP4283CZ10-TT | SOT552 | USB, eSata | High Speed Interface protection | 2.0 | 0.6 | 6.0 | 6 (min) | 9.0 | ESD-Protection for Ultra High Speed Interfaces |
| IP4776CZ38 | SOT510 | HDMI ESD interface | HDMI protection | 0.7 | 6.0 | 6 (min) | 9.0 | Fully integrated HDMI interface with level shifter, ESD and backdrive protection | |
| IP4777CZ38 | SOT510 | HDMI, DVI, DP and VGA | HDMI protection | 0.7 | 6.0 | 6 (min) | 9.0 | DVI and HDMI interface ESD protection, DCC buffering, hot plug control, multiplexing option and backdrive protection | |
| IP4777CZ38/V | SOT510 | HDMI, DVI, DP and VGA | HDMI protection | 0.7 | 6.0 | 6 (min) | 9.0 | DVI and HDMI interface ESD protection, DCC buffering, hot plug control, multiplexing option and backdrive protection | |
| IP4778CZ38 | SOT510 | HDMI, DVI, DP and VGA | HDMI protection | 0.7 | 6.0 | 6 (min) | 9.0 | HDMI ESD protection, DDC buffering and hot plug control | |
| IP4778CZ38/V | SOT510 | HDMI, DVI, DP and VGA | HDMI protection | 0.7 | 6.0 | 6 (min) | 9.0 | HDMI ESD protection, DDC buffering and hot plug control |