Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber 2N7002KA. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

42 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
VDS
(V)
Configuration
 
IDDC
(A)
RDS(on)
(mOhm)
Qgd
(typ)
(nC)
2N7002  SOT23 55 - 60 V N-channel MOSFETs 60.0 Single N-channel 0.3 5000.0@10V
5300.0@4.5V
 
2N7002E 0.385 3000.0@10V
4000.0@4.5V
2N7002F 0.475 2000.0@10V
4000.0@4.5V
2N7002K 0.34 3900.0@10V
5300.0@4.5V
2N7002KA 0.3 4400.0@10V
5300.0@4.5V
2N7002T 5000.0@10V
5300.0@4.5V
BSH111 55.0 0.335 4000.0@4.5V
5000.0@2.5V
0.5
BSH112 60.0 0.3 5000.0@10V
5300.0@4.5V
 
BSH121 SOT323 55.0 4000.0@4.5V
5000.0@2.5V
0.5
PH1955L SOT669 40.0 17.3@10V
21.0@4.5V
19.0@5V
8.0
PH3855L 24.0 40.0@5V 36@10V 5.5
PH955L 62.5 9.9@4.5V
8.3@10V
16.4
PHB110NQ06LT SOT404 75.0 7.0@10V
8.4@5V
9.3@4.5V
17.0
PHB119NQ06T 7.1@10V
PHB191NQ06LT 3.7@10V
4.2@5V
4.4@4.5V
37.6
PHB20N06T PHB20N06T 20.3 75.0@10V 6.0
PHB21N06LT PHB21N06LT 19.0 70.0@10V
75.0@5V
5.4
PHB32N06LT PHB32N06LT 60.0 34.0 37.0@10V
40.0@5V
8.5
PHD20N06T  SOT428 55.0 18.0 77.0@10V 6.0
PHD21N06LT PHD21N06LT 19.0 70.0@10V
75.0@5V
5.4
PHD3055E  60.0 10.3 150.0@10V 3.2
PHP110NQ06LT SOT78 55.0 75.0 7.0@10V
8.4@5V
9.3@4.5V
17.0
PHP119NQ06T 7.1@10V
PHP191NQ06LT 3.7@10V
4.2@5V
4.4@4.5V
37.6
PHP20N06T PHP20N06T 20.3 75.0@10V 6.0
PHP21N06LT PHP21N06LT 19.0 70.0@10V
75.0@5V
5.4
PHP3055E PHP3055E 60.0 10.3 150.0@10V 3.2
PHP32N06LT PHP32N06LT 34.0 37.0@10V
40.0@5V
8.5
PHP52N06T PHP52N06T 52.0 22.0@10V 11.5
PHP54N06T  55.0 54.0 20.0@10V
PHT11N06LT SOT223 10.7 40.0@5V 10.0
PHT6N06LT 5.5 150.0@5V 2.5
PHT8N06LT 7.5 80.0@5V 5.0
PMBF170 SOT23 60.0 0.3 5000.0@10V
5300.0@4.5V
 
PMF3800SN SOT323 0.260 4500.0@10V
5300.0@4.5V
PMF780SN 0.57 920.0@4.5V
1400.0@4.5V
0.22
PMR780SN SOT416 0.55
PMZ760SN SOT883 1.22 1600.0@4.5 V 900@10 V
PSMN004-55W SOT429 55.0 100.0 4.2@10V
4.5@5V
5.0@4.5V
106.0
PSMN005-55B SOT404 75.0 5.8@10V
6.3@5V
6.7@4.5V
52.0
PSMN005-55P SOT78
PSMN010-55D SOT428 10.5@10V
12.0@5V
13.0@4.5V
28.0