Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber 74AHC126; 74AHCT126. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

385 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Description
 
Propagation Delay
(ns)
Voltage
 
Logic Switching Levels
 
Output Drive Capability
 
No. of Pins
 
Power Dissipation Considerations
 
Bandwidth
 
Supply
voltage
(V)
Standby
current
(uA)
Operating
temp.
(Cel)
Number of channels
 
Supply current
(mA)
N74F06D 74F06 SOT108-1 Buffers/drivers: others Hex Inverter with Open-Drain Outputs 3.5 4.5-5.5 V TTL 64 mA 14       
N74F06N SOT27-1
74HC3G06DC 74HC3G06 SOT765-1 Triple Inverter with Open-Drain Outputs 9.0@5V 2.0-6.0 CMOS +5.2 mA 8 Low Power or Battery Applications
74HC3G06DP SOT505-2
74HCT3G06DC 74HCT3G06 SOT765-1 Triple Inverter with Open-Drain Outputs; TTL Enabled 9.0 4.5-5.5 V TTL 4 mA Low Power
74HCT3G06DP SOT505-2
74LVC06ABQ 74LVC06A SOT762-1 Hex Inverter with Open-Drain Outputs 2.3@3.3V 1.65-5.5 32 mA  Low Power or Battery Applications
74LVC06AD SOT108-1
74LVC06APW SOT402-1
74LVC1G06GM 74LVC1G06 SOT886 3.3V PicoGate Inverter With Open-Drain Outputs 1.65 - 5.5 6
74LVC3G06DC 74LVC3G06 SOT765-1 Triple Inverter With Open-Drain Outputs 2.0@3.3V 8
74LVC3G06DP SOT505-2
N74F07D 74F07 SOT108-1 Hex Buffer with Open-Drain Outputs 5.0 4.5-5.5 V 64 mA 14 
N74F07N SOT27-1
74LVC07ABQ 74LVC07A SOT762-1 2.2@3.3V 1.65-5.5 32 mA  Low Power or Battery Applications
74LVC07AD SOT108-1
74LVC07APW SOT402-1
74LVC1G07GM 74LVC1G07 SOT886 3.3V PicoGate Buffer With Open-Drain Outputs 1.65 - 5.5 6
I74F3037D 74F3037 SOT162-1 2-Input 30 Ohm Line Driver; Non-Inverting 2.0 4.5-5.5 V -67/+160 mA 16 
N74F3037N SOT38-4
N74F3037D SOT162-1
I74F3037N SOT38-4
I74F38D 74F38 SOT108-1 2-Input NAND Buffer (Open Collector) 10.0 64 mA 14
N74F38D
N74F38N SOT27-1
I74F38N
N74F3038D 74F3038 SOT162-1 2-Input 30 Ohm Line Driver; Non-Inverting (Open Collector) 8.5 160 mA 16
N74F3038N SOT38-4
74ABT125BQ 74ABT125 SOT762-1 Quad Buffer/Line Driver with Active LOW Output Enable (3-State) 3.1 4.5-5.5 v -32/+64 mA 14
74ABT125D SOT108-1 4.5-5.5 V
74ABT125DB SOT337-1
74ABT125N SOT27-1
74ABT125PW SOT402-1 4.5-5.5 v
74AHC125D 74AHC125 SOT108-1 3.0@5V 2.0-5.5 V CMOS +/- 8 mA Low Power or Battery Applications
74AHC125PW SOT402-1
74ALVC125D 74ALVC125 SOT108-1 Quad Buffer/Line Driver (3-State) 1.8@3.3V 1.65-3.6 TTL +/- 24 mA
74ALVC125PW SOT402-1
N74F125D 74F125 SOT108-1 Quad Buffer/Line Driver with Active LOW Output Enable (3-State) 5.0 4.5-5.5 V -15/+64 mA 
N74F125N SOT27-1
74HC125D 74HC125 SOT108-1 9.0@5V 2.0-6.0 V CMOS +/- 7.8 mA Low Power or Battery Applications
74HC125DB SOT337-1
74HC125N SOT27-1
74HC125PW SOT402-1
74HCT125D 74HCT125 SOT108-1 Quad Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State) 12.0 4.5-5.5V TTL +/- 6 mA Low Power
74HCT125PW SOT402-1
74HCT125N SOT27-1
74HCT125DB SOT337-1
74LV125D 74LV125 SOT108-1 Quad Buffer/Line Driver with Active LOW Output Enable (3-State) 9.0@3.3V 1.0-5.5 V +/- 16 mA Low Power or Battery Applications
74LV125N SOT27-1
74LV125PW SOT402-1
74LV125DB SOT337-1
74LVC125ABQ 74LVC125A SOT762-1 3.3V Buffer/Line Driver with Active LOW Output Enable (3-State) 2.4@ 3.3V 1.2-3.6 +/- 24 mA 
74LVC125APW SOT402-1
74LVC125AD SOT108-1
74LVC125ADB SOT337-1
74LVC1G125GM 74LVC1G125 SOT886 3.3V PicoGate Buffer/Line Driver with Active LOW Output Enable (3-State) 2.1@3.3V 1.65 - 5.5 +/- 32 mA 6
74LVT125BQ 74LVT125 SOT762-1 3.3V Buffer/Line Driver with Active LOW Output Enable (3-State) 2.9@3.3V 2.7-3.6 V -32/+64 mA 14 
74LVT125PW SOT402-1
74LVTH125BQ SOT762-1
74LVTH125PW SOT402-1
74LVTH125DB SOT337-1
74LVTH125D SOT108-1
74LVT125D
74LVT125DB SOT337-1
74AHCT125D 74ahct125 SOT108-1 Quad Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State) 3.0 4.5-5.5 V +/- 8 mA Low Power
74AHCT125PW SOT402-1
74ABT126D 74ABT126 SOT108-1 Quad Buffer/Line Driver with Active HIGH Output Enable (3-State) -32/+64 mA  
74ABT126DB SOT337-1
74ABT126PW SOT402-1
74AHC126D 74AHC126 SOT108-1 3.3@5V 2.0-5.5 V CMOS +/- 8 mA 14 Low Power or Battery Applications
74AHC126PW SOT402-1
74AHCT126D 74AHCT126 SOT108-1 Quad Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State) 3.0 4.5-5.5 V TTL Low Power
74AHCT126PW SOT402-1
N74F126D 74F126 SOT108-1 Quad Buffer/Line Driver with Active HIGH Output Enable (3-State) 5.0 -15/+64 mA 
N74F126N SOT27-1
74HC126D 74HC126 SOT108-1 9.0@5V 2.0-6.0 V CMOS +/- 7.8 mA Low Power or Battery Applications
74HC126PW SOT402-1
74HC126N SOT27-1
74HC126DB SOT337-1
74HCT126D 74HCT126 SOT108-1 Quad Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State) 11.0 4.5-5.5V TTL +/- 6 mA Low Power
74HCT126N SOT27-1
74HCT126PW SOT402-1
74HCT126DB SOT337-1
74LVC126ABQ 74LVC126A SOT762-1 3.3V Buffer/Line Driver with Active HIGH Output Enable (3-State) 2.4@ 3.3V 1.2-3.6 +/- 24 mA  Low Power or Battery Applications
74LVC126APW SOT402-1
74LVC126AD SOT108-1
74LVC126ADB SOT337-1
74LVC1G126GM 74LVC1G126 SOT886 3.3V PicoGate Buffer/Line Driver with Active HIGH Output Enable (3-State) 2.0@3.3V 1.65-5.5 V +/- 32 mA 6
74LVT126BQ 74LVT126 SOT762-1 3.3V Buffer/Line Driver with Active HIGH Output Enable (3-State) 2.4@3.3V 2.7-3.6 V -32/+64 mA 14 
74LVT126PW SOT402-1
74LVT126D SOT108-1
74LVT126DB SOT337-1
74ABT240D 74ABT240 SOT163-1 Octal Buffer/Line Driver; Inverting (3-State) 3.5 4.5-5.5 V 20
74ABT240DB SOT339-1
74ABT240N SOT146-1
74ABT240PW SOT360-1
N74F240D 74F240 SOT163-1 4.5 -15/+64 mA
N74F240N SOT146-1
N74F240DB SOT339-1
74HC240D 74HC240 SOT163-1 9.0@5V 2.0-6.0 V CMOS +/- 7.8 mA Low Power or Battery Applications
74HC240DB SOT339-1
74HC240PW SOT360-1
74HC240N SOT146-1
74HCT240D 74HCT240 SOT163-1 Octal Buffer/Line Driver; Inverting; TTL Enabled (3-State) 9.0 4.5-5.5V TTL +/- 6 mA Low Power
74HCT240DB SOT339-1
74HCT240PW SOT360-1
74HCT240N SOT146-1
74LVC240ABQ 74LVC240A SOT764-1 3.3V Buffer/Line Driver; Inverting (3-State) 3.5@ 3.3V 1.2-3.6 +/- 24 mA Low Power or Battery Applications
74LVC240AD SOT163-1
74LVC240ADB SOT339-1
74LVC240APW SOT360-1
74LVT240D 74LVT240 SOT163-1 2.5@3.3V 2.7-3.6 V -32/+64 mA 
74LVT240DB SOT339-1
74LVT240PW SOT360-1
74ABT2240D 74ABT2240 SOT163-1 Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State) 4.3 4.5-5.5 V -32/+12 mA
74ABT2240N SOT146-1
74ABT2240PW SOT360-1
74ABT16240ADGG 74ABT16240A SOT362-1 16-Bit Buffer/Line Driver; Inverting (3-State) 2.0 -32/+64 mA 48
74ABT16240ADL SOT370-1
74ALVT16240DGG 74ALVT16240 SOT362-1 2.5/3.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold (3-State) 1.7@3.3V 2.3-3.6 V
74ALVT16240DL SOT370-1
74LVC16240ADGG 74LVC16240A SOT362-1 3.3V 16-Bit Buffer/Line Driver; Inverting (3-State) 2.7@3.3V 1.2-3.6 +/- 24 mA Low Power or Battery Applications
74LVC16240ADL SOT370-1
74LVT16240ADGG 74LVT16240A SOT362-1 2.0@3.3V 2.7-3.6 V -32/+64 mA 
74LVT16240ADL SOT370-1
74ALVT162240DGG 74ALVT162240 SOT362-1 2.5/3.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) 2.6@3.3V 2.3-3.6 V +/- 12 mA
74ALVT162240DL SOT370-1
74LVT162240ADGG 74LVT162240A SOT362-1 3.3V 16-Bit Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State) 2.7-3.6 V
74LVT162240ADL SOT370-1
74ABT241D 74ABT241 SOT163-1 Octal Buffer/Line Driver; Non-Inverting (3-State) 2.7 4.5-5.5 V -32/+64 mA 20
74ABT241N SOT146-1
74ABT241DB SOT339-1
74ABT241PW SOT360-1
N74F241D 74F241 SOT163-1 4.0 -15/+64 mA
N74F241N SOT146-1
74HC241D 74HC241 SOT163-1 7.0@5V 2.0-6.0 V CMOS +/- 7.8 mA Low Power or Battery Applications
74HC241DB SOT339-1
74HC241N SOT146-1
74HC241PW SOT360-1
74HCT241D 74HCT241 SOT163-1 Octal Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State) 11.0 4.5-5.5V TTL +/- 6 mA Low Power
74HCT241PW SOT360-1
74HCT241DB SOT339-1
74HCT241N SOT146-1
74LVC241AD 74LVC241A SOT163-1 3.3V Buffer/Line Driver; Non-Inverting (3-State) 3.2@ 3.3V 1.2-3.6 +/- 24 mA Low Power or Battery Applications
74LVC241APW SOT360-1
74LVC241ADB SOT339-1
74LVT241D 74LVT241 SOT163-1 2.8@3.3V 2.7-3.6 V -32/+64 mA 
74LVT241DB SOT339-1
74LVT241PW SOT360-1
74LV241D 74lv241 SOT163-1 Octal Buffer/Line Driver; Non-Inverting (3-State) 8.0@3.3V 1.0-3.6 V +/- 8 mA Low Power or Battery Applications
74LV241N SOT146-1
74LV241PW SOT360-1
74LV241DB SOT339-1
74ABT2241D 74ABT2241 SOT163-1 Octal Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State) 3.9 4.5-5.5 V -32/+12 mA 
74ABT2241N SOT146-1
74ABT2241PW SOT360-1
74ABT2241DB SOT339-1 4.4-5.5 V
74LVT2241D 74LVT2241 SOT163-1 3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State) 3.3@3V 2.7-3.6 V +/- 12 mA
74LVT2241DB SOT339-1 3.3@3.3V
74LVT2241PW SOT360-1
74ALVT16241DGG 74ALVT16241 SOT362-1 2.5/3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State) 1.3@3.3V 2.3-3.6 V -32/+64 mA 48
74ALVT16241DL SOT370-1
74LVC16241ADGG 74LVC16241A SOT362-1 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State) 2.9@3.3V 1.2-3.6 +/- 24 mA Low Power or Battery Applications
74LVC16241ADL SOT370-1
74ALVT162241DGG 74ALVT162241 SOT362-1 2.5/3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) 2.2@3.3V 2.3-3.6 V +/- 12 mA 
74ALVT162241DL SOT370-1
74ABT16244ADGG 74ABT16244A SOT362-1 16-Bit Buffer/Line Driver; Non-Inverting (3-State) 2.1 4.5-5.5 V -32/+64 mA
74ABT16244ADL SOT370-1
74ABT244D 74ABT244 SOT163-1 Octal Buffer/Line Driver; Non-Inverting (3-State) 2.9 20
74ABT244N SOT146-1
74ABT244PW SOT360-1
74ABT244DB SOT339-1
74AHC244D 74AHC244 SOT163-1 Buffer/Line Driver; Non-Inverting (3-State) 3.5@5V 2.0-5.5 V CMOS +/- 8 mA Low Power or Battery Applications
74AHC244PW SOT360-1
74AHCT244D 74AHCT244 SOT163-1 Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State) 5.0 4.5-5.5 V TTL Low Power
74AHCT244PW SOT360-1
74ALVC244BQ 74ALVC244 SOT764-1 2.5/3.3V Octal Buffer/Line Driver; Non-Inverting (3-State) 2.9@3.3V 1.65-3.6 +/- 24 mA Low Power or Battery Applications
74ALVC244PW SOT360-1
74ALVC244D SOT163-1
I74F244D 74F244 Octal Buffer/Line Driver; Non-Inverting (3-State) 4.0 4.5-5.5 V -15/+64 mA 
I74F244N SOT146-1
N74F244N
N74F244DB SOT339-1
N74F244D SOT163-1
N74F244BD 74F244B Octal Buffer/Line Driver with Reduced Ground-Noise Effects; Non-Inverting (3-State) 4.5
N74F244BN SOT146-1
74LV244D 74LV244 SOT163-1 Buffer/Line Driver; Non-Inverting (3-State) 8.0@3.3V 1.0-5.5 V +/- 16 mA Low Power or Battery Applications
74LV244N SOT146-1
74LV244PW SOT360-1
74LV244U uncased die
74LV244DB SOT339-1
74LVC244ABQ 74LVC244A SOT764-1 3.3V Buffer/Line Driver; Non-Inverting (3-State) 2.8@ 3.3V 1.2-3.6 +/- 24 mA
74LVC244APW SOT360-1
74LVC244AD SOT163-1
74LVC244ADB SOT339-1
74LVCH244ABQ 74LVCH244A SOT764-1 3.3V Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
74LVCH244ADB SOT339-1
74LVCH244APW SOT360-1
74LVCH244AD SOT163-1
74LVT244AD 74LVT244A 3.3V Octal Buffer/Line Driver; Non-Inverting (3-State) 2.6@3.3V 2.7-3.6 V -32/+64 mA 
74LVT244ADB SOT339-1
74LVT244APW SOT360-1
74LVTH244AD SOT163-1
74LVTH244ADB SOT339-1
74LVTH244APW SOT360-1
74LVT244BD 74LVT244B SOT163-1 3.3V Buffer/Line Driver; Non-Inverting (3-State) 2.0@3.3V
74LVTH244BD
74LVTH244BDB SOT339-1
74LVTH244BPW SOT360-1
74LVT244BDB SOT339-1
74LVT244BPW SOT360-1
74HC244BQ 74hc244 SOT764-1 Octal Buffer/Line Driver; Non-Inverting (3-State) 9.0@5V 2.0-6.0 V CMOS +/- 7.8 mA Low Power or Battery Applications
74HC244PW SOT360-1 9.0
74HC244N SOT146-1 9.0@5V
74HC244D SOT163-1
74HC244DB SOT339-1
74HCT244BQ 74hct244 SOT764-1 Octal Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State) 11.0 4.5-5.5 V TTL +/- 6 mA Low Power
74HCT244PW SOT360-1 4.5-5.5V
74HCT244N SOT146-1
74HCT244D SOT163-1
74HCT244DB SOT339-1
N74F1244D 74F1244 SOT163-1 Buffer/Light Load F244 (3-State) 5.0 4.5-5.5 V -15/+64 mA 
N74F1244N SOT146-1
74ABT2244D 74ABT2244 SOT163-1 Octal Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State) 3.9 -32/+12 mA
74ABT2244PW SOT360-1
74ABT2244DB SOT339-1
74ABT2244N SOT146-1
74LVT2244D 74LVT2244 SOT163-1 3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State) 2.9@3.3V 2.7-3.6 V +/- 12 mA
74LVT2244DB SOT339-1
74LVT2244PW SOT360-1
74ABTH16244ADGG 74ABTH16244A SOT362-1 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State) 2.1 4.5-5.5 V -32/+64 mA 48
74ALVC16244DGG 74ALVC16244 2.5/3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State) 1.9@3.3V 1.2-3.6 +/- 24 mA  Low Power or Battery Applications
74ALVC16244DL SOT370-1
74ALVCH16244DGG 74ALVCH16244 SOT362-1 2.5/3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
74ALVCH16244DL SOT370-1
74ALVT16244DGG 74ALVT16244 SOT362-1 1.5@3.3V 2.3-3.6 V -32/+64 mA 48 
74ALVT16244DL SOT370-1
74AVC16244DGG 74AVC16244 SOT362-1 1.8/2.5V 16-Bit Buffer/Line Driver; Non-Inverting (3-State) 2.0 Low CMOS Medium Low Power or Battery Applications
74AVCH16244DGG 74AVCH16244 1.8/2.5V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
74LVC16244ADGG 74LVC16244A 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State) 3.0@3.3V 1.2-3.6 TTL +/- 24 mA
74LVC16244ADL SOT370-1
74LVC16244AEV SOT702-1 56 BGA
74LVCH16244ADGG 74LVCH16244A SOT362-1 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State) 48
74LVCH16244AEV SOT702-1 56 BGA
74LVCH16244ADL SOT370-1 48
74LVT16244BDGG 74LVT16244B SOT362-1 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State) 1.8@3.3V 2.7-3.6 V -32/+64 mA 
74LVT16244BDL SOT370-1 2.0@3.3V
74LVT16244BEV SOT702-1 56 BGA
74LVTH16244BDL SOT370-1 48
74LVTH16244BDGG SOT362-1 1.8@3.3V
74ABT162244DGG 74ABT162244 16-Bit Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State) 3.2 4.5-5.5 V -32/+12 mA
74ABT162244DL SOT370-1
74ALVCH162244DGG 74ALVCH162244 SOT362-1 2.5/3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) 2.7@3.3V 2.3-3.6 +/- 12 mA Low Power or Battery Applications
74ALVCH162244DL SOT370-1
74ALVT162244DGG 74ALVT162244 SOT362-1 2.2@3.3V 2.3-3.6 V 
74ALVT162244DL SOT370-1
74LVC162244ADGG 74LVC162244A SOT362-1 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State) 2.9@3.3V 1.2-3.6 Low Power or Battery Applications
74LVC162244ADL SOT370-1 +/- 24 mA
74LVCH162244ADGG 74LVCH162244A SOT362-1 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) +/- 12 mA
74LVCH162244ADL SOT370-1
74LVT162244BDGG 74LVT162244B SOT362-1 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors 2.8@3.3V 2.7-3.6 V 
74LVT162244BDL SOT370-1 2.7-3.6
74LVC2244ABQ 74lvc2244A SOT764-1 3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State) 3.1@ 3.3V 1.2-3.6  Low Power or Battery Applications
74LVC2244APW SOT360-1 20
74LVC2244ADB SOT339-1
74LVC2244AD SOT163-1 
74LVCH32244AEC 74LVCH32244A SOT536-1 3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State) 3.0@3.3V +/- 24 mA
74LVCH322244AEC 74LVCH322244A 3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State) 2.0@3.3V +/- 12 mA
74HC365D 74HC365 SOT109-1 Hex Buffer/Line Driver; Non-Inverting (3-State) 9.0@5V 2.0-6.0 V CMOS +/- 7.8 mA 16
74HC365PW SOT403-1
74HC365N SOT38-4
74HC365DB SOT338-1
74HCT365D 74HCT365 SOT109-1 Hex Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State) 11.0 4.5-5.5 V TTL +/- 6 mA Low Power
74HCT365DB SOT338-1
74HCT365N SOT38-4
74LV365D 74LV365 SOT109-1 Hex Buffer/Line Driver; Non-Inverting (3-State) 9.0@3.3V 1.0-3.6 V +/- 8 mA Low Power or Battery Applications
74LV365DB SOT338-1
74LV365PW SOT403-1
74LV365N SOT38-4
74HC366D 74HC366 SOT109-1 Hex Buffer/Line Driver; Inverting (3-State) 10.0@5V 2.0-6.0 V CMOS +/- 7.8 mA
74HC366N