Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber 74ALVCHS162830. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

31 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Description
 
Propagation Delay
(ns)
Voltage
 
No. of Pins
 
Logic Switching Levels
 
Output Drive Capability
 
Power Dissipation Considerations
 
Fmax
(MHz)
74AVC16334ADGG 74AVC16334A SOT362-1 Registered drivers 1.8/2.5V 16-Bit Registered Driver with Inverted Register Enable (3-State) 2.0 Low 48 CMOS Medium Low Power or Battery Applications 
74ALVC162334ADGG 74ALVC162334A 2.5/3.3V 16-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State) 4~6 TTL Low
N74F399D 74F399 SOT109-1 Quad 2-Port Register 6.5 4.5-5.5 V 16 -1/+20 mA  120
N74F399N SOT38-4
74ABT543AD 74ABT543A SOT137-1 Latched Transceiver; Non-Inverting (3-State) 3.6 24 -32/+64 mA 
74ABT543ADB SOT340-1
74HC670D 74HC670 SOT109-1 4 x 4 Register File (3-State) 17.0@5V 2.0-6.0 V 16 CMOS +/- 7.8 mA Low Power or Battery Applications
74HC670N SOT38-4
74HC670DB SOT338-1
74HCT670D 74HCT670 SOT109-1 4 x 4 Register File; TTL Enabled (3-State) 23.0 4.5-5.5 V TTL +/- 6 mA Low Power
74HCT670N SOT38-4
74HCT670DB SOT338-1
74ALVCHS16830DGB 74ALVCHS16830 SOT647-1 2.5/3.3V 18-Bit to 36-Bit Address Driver with Bus Hold (3-State) 2~4 Low 80 Medium Low Power or Battery Applications
74ALVCH16832DGG 74ALVCH16832 SOT646-1 2.5/3.3V 7-Bit to 28-Bit Address Register/Driver (3-State) 64
74ALVC16834ADGG 74ALVC16834A SOT364-1 2.5/3.3V 18-Bit Registered Driver with Inverted Register Enable (3-State) 56
74AVC16834ADGG 74AVC16834A 1.8/2.5V 18-Bit Registered Driver with Inverted Register Enable (3-State) 2.0 CMOS
74AVC16834ADGV SOT481-2
74ALVC162834ADGG 74ALVC162834A SOT364-1 2.5/3.3V 18-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State) 4~6 TTL Low
74AVCM162834DGG 74AVCM162834 18-Bit Registered Driver with Inverted Register Enable, 15 Ohm Termination Resistors, and 3.6V Tolerant I/Os (3-State) 2.0 CMOS Medium
74ALVC16835ADGG 74ALVC16835A 2.5/3.3V 18-Bit Registered Driver (3-State) 2~4 TTL
74ALVCHT16835DGV 74ALVCHT16835 SOT481-2 2.3/3.6V 18-Bit Registered Driver (3-State) High None
74AVC16835ADGG 74AVC16835A SOT364-1 1.8/2.5V 18-Bit Registered Driver (3-State) 2.0 CMOS Medium Low Power or Battery Applications
74AVC16835ADGV SOT481-2
74ALVC162835ADGG 74ALVC162835A SOT364-1 2.5/3.3V 18-Bit Registered Driver with 30 Ohm Termination Resistors (3-State) 4~6 TTL Low
74AVCM162835DGG 74AVCM162835 18-Bit Registered Driver with 15 Ohm Termination Resistors and 3.6V Tolerant I/Os (3-State) 2.0 CMOS Medium
74ALVC16836ADGG 74ALVC16836A 2.5/3.3V 20-Bit Registered Driver with Inverted Register Enable (3-State) 2~4 TTL
74AVC16836ADGG 74AVC16836A 1.8/2.5V 20-Bit Registered Driver with Inverted Register Enable (3-State) 2.0 CMOS
74AVC16836ADGV SOT481-2
74ALVC162836ADGG 74ALVC162836A SOT364-1 2.5/3.3V 20-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State) 4~6 TTL Low
74AVCM162836DGG 74AVCM162836 20-Bit Registered Driver with Inverted Register Enable, 15 Ohm Termination Resistors, and 3.6V Tolerant I/Os (3-State) 2.0 CMOS Medium
74ALVCHS162830DGB  SOT647-1 2.5/3.3V 18-Bit to 36-Bit Address Driver with Bus Hold (3-State) 2~4 80 TTL Low