Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber 74ALVT16373. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

133 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Description
 
Propagation Delay
(ns)
Voltage
 
Logic Switching Levels
 
Output Drive Capability
 
No. of Pins
 
Power Dissipation Considerations
 
Fmax
(MHz)
74HC75D 74HC75 SOT109-1 Latches Quad Bistable Transparent Latch 11.0@5V 2.0-6.0 V CMOS +/- 5.2 mA 16 Low Power or Battery Applications 
74HC75DB SOT338-1
74HC75N SOT38-4
74HC75PW SOT403-1
74AHCT259D 74AHCT259 SOT109-1 8-Bit Addressable Latch; TTL Enabled 4.1 4.5-5.5 V TTL +/- 8 mA Low Power
74AHCT259PW SOT403-1
N74F259D 74F259 SOT109-1 8-Bit Addressable Latch 7.0 -1/+20 mA 
N74F259N SOT38-4
74HC259D 74HC259 SOT109-1 18.0@5V 2.0-6.0 V CMOS +/- 5.2 mA Low Power or Battery Applications
74HC259N SOT38-4
74HC259PW SOT403-1
74HC259DB SOT338-1 2.0-6.0V
74HCT259D 74HCT259 SOT109-1 8-Bit Addressable Latch; TTL Enabled 20.0 4.5-5.5 V TTL +/- 4 mA Low Power
74HCT259N SOT38-4
74HCT259PW SOT403-1
74HCT259DB SOT338-1
74LV259D 74LV259 SOT109-1 8-Bit Addressable Latch 17.0@3.3V 1.0-3.6 V +/- 6 mA Low Power or Battery Applications
74LV259N SOT38-4
74LV259PW SOT403-1
74LV259DB SOT338-1
74AHC259D 74ahc259 SOT109-1 8 bit addressable latch 4.1@5V 2.0-5.5 V CMOS +/- 8 mA
74AHC259PW SOT403-1
74ALVT16260DGG 74ALVT16260 SOT364-1 2.5/3.3V 12-Bit to 24-Bit Multiplexed D-Type Latch with Bus Hold (3-State) 2.8@3.3V 2.3-3.6 V TTL -32/+64 mA 56 
74ALVT16260DL SOT371-1
74ABT373AD 74ABT373A SOT163-1 Octal D-Type Transparent Latch (3-State) 3.6 4.5-5.5 V 20
74ABT373ADB SOT339-1
74ABT373AN SOT146-1
74ABT373APW SOT360-1
74AHCT373D 74AHCT373 SOT163-1 Octal D-Type Transparent Latch; TTL Enabled (3-State) 4.3 +/- 8 mA Low Power
74AHCT373PW SOT360-1
74ALVC373D 74ALVC373 SOT163-1 2.5/3.3V Octal D-Type Transparent Latch (3-State) 2.2@3.3V 1.65-3.6 +/- 24 mA Low Power or Battery Applications
74ALVC373PW SOT360-1
N74F373D 74F373 SOT163-1 Octal D-Type Transparent Latch (3-State) 5.3 4.5-5.5 V -3/+24 mA 
N74F373DB SOT339-1
N74F373N SOT146-1
74LV373D 74LV373 SOT163-1 10.0@3.3V 1.0-5.5 V +/- 16 mA Low Power or Battery Applications
74LV373N SOT146-1
74LV373PW SOT360-1
74LV373DB SOT339-1
74LVC373ABQ 74LVC373A SOT764-1 3.3V Octal D-Type Transparent Latch (3-State) 3.0@3.3V 1.2-3.6 +/- 24 mA 
74LVC373AD SOT163-1
74LVC373ADB SOT339-1
74LVC373APW SOT360-1
74AHC373D 74ahc373 SOT163-1 Octal D-Type Transparent Latch (3-State) 4.3@5V 2.0-5.5 V CMOS +/- 8 mA 20
74AHC373PW SOT360-1
74HC373BQ 74hc373 SOT764-1 12.0@5V 2.0-6.0 V +/- 7.8 mA
74HC373DB SOT339-1
74HC373N SOT146-1
74HC373PW SOT360-1
74HC373D SOT163-1
74HCT373BQ 74hct373 SOT764-1 Octal D-Type Transparent Latch; TTL Enabled (3-State) 14.0 4.5-5.5 V TTL +/- 6 mA Low Power
74HCT373N SOT146-1
74HCT373PW SOT360-1
74HCT373DB SOT339-1
74HCT373D SOT163-1
74ABT16373BDGG 74ABT16373B SOT362-1 16-Bit D-Type Transparent Latch (3-State) 2.5 -32/+64 mA 48 
74ABT16373BDL SOT370-1
74ALVCH16373DGG 74ALVCH16373 SOT362-1 2.5/3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State) 2.1@3.3V 2.3-3.6 +/- 24 mA Low Power or Battery Applications
74ALVCH16373DL SOT370-1
74ALVT16373DGG 74ALVT16373 SOT362-1 1.8@3.3V 2.3-3.6 V -32/+64 mA 
74ALVT16373DL SOT370-1
74AVC16373DGG 74AVC16373 SOT362-1 1.8/2.5V 16-Bit D-Type Transparent Latch (3-State) 2.0 Low CMOS Medium Low Power or Battery Applications
74LVC16373ADGG 74LVC16373A 3.3V 16-Bit D-Type Transparent Latch (3-State) 3.0@3.3V 1.2-3.6 TTL +/- 24 mA
74LVC16373ADL SOT370-1
74LVCH16373ADGG 74LVCH16373A SOT362-1 3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
74LVCH16373ADL SOT370-1
74LVT16373ADGG 74LVT16373A SOT362-1 3.3V 16-Bit D-Type Transparent Latch (3-State) 1.9@3.3V 2.7-3.6 V -32/+64 mA 
74LVT16373ADL SOT370-1
74LVC162373ADGG 74LVC162373A SOT362-1 3.3V 16-Bit D-Type Transparent Latch with 30 ohm termination resistors(3-State) 3.2@3.3V 1.2-3.6 +/- 12 mA Low Power or Battery Applications
74LVC162373ADL SOT370-1
74LVCH162373ADGG 74LVCH162373A SOT362-1 3.3V 16-Bit D-Type Transparent Latch with Bus Hold and 30 Ohm Termination Resistors (3-State) +/- 24 mA
74LVCH162373ADL SOT370-1
74LVT162373DGG 74LVT162373 SOT362-1 3.3V 16-Bit D-Type Transparent Latch with 30 Ohm Termination Resistors (3-State) 2.5@3.3V 2.7-3.6 V +/- 12 mA 
74LVT162373DL SOT370-1 2.7-3.6
74LVCH32373AEC 74LVCH32373A SOT536-1 3.3V 32-Bit D-Type Transparent Latch with Bus Hold (3-State) 3.0@ 3.3V 1.2-3.6 +/- 24 mA  Low Power or Battery Applications
74HC563D 74HC563 SOT163-1 Octal D-Type Transparent Latch; Inverting (3-State) 14.0@5V 2.0-6.0 V CMOS +/- 7.8 mA 20
74HC563N SOT146-1
74HCT563D 74HCT563 SOT163-1 Octal D-Type Transparent Latch; Inverting; TTL Enabled (3-State) 16.0 4.5-5.5 V TTL +/- 6 mA Low Power
74HCT563N SOT146-1
74HCT563DB SOT339-1
74ABT573AD 74ABT573A SOT163-1 Octal D-Type Transparent Latch (3-State) 3.3 -32/+64 mA  
74ABT573AN SOT146-1
74ABT573APW SOT360-1
74ABT573ADB SOT339-1
74AHCT573D 74AHCT573 SOT163-1 Octal D-Type Transparent Latch; TTL Enabled (3-State) 3.9 +/- 8 mA 20 Low Power
74AHCT573PW SOT360-1
74ALVC573BQ 74ALVC573 SOT764-1 2.5/3.3V Octal D-Type Transparent Latch (3-State) 2.2@3.3V 1.65-3.6 +/- 24 mA Low Power or Battery Applications
74ALVC573D SOT163-1
74ALVC573PW SOT360-1
N74F573D 74F573 SOT163-1 Octal D-Type Transparent Latch; Broadside Pinout Configuration (3-State) 5.5 4.5-5.5 V -3/+24 mA 
N74F573N SOT146-1
N74F573DB SOT339-1
74LV573D 74LV573 SOT163-1 Octal D-Type Transparent Latch (3-State) 12.0@3.3V 1.0-5.5 V +/- 16 mA Low Power or Battery Applications
74LV573DB SOT339-1
74LV573N SOT146-1
74LV573PW SOT360-1
74LVC573ABQ 74LVC573A SOT764-1 3.3V Octal D-Type Transparent Latch (3-State) 3.4@3.3V 1.2-3.6 +/- 24 mA 
74LVC573APW SOT360-1
74LVC573ADB SOT339-1
74LVC573AD SOT163-1
74LVT573D 74LVT573 2.7@3.3V 2.7-3.6 V -32/+64 mA 20 
74LVT573PW SOT360-1
74LVT573DB SOT339-1
74AHC573D 74ahc573 SOT163-1 Octal D-Type Transparent Latch (3-State) 4.2@5V 2.0-5.5 V CMOS +/- 8 mA Low Power or Battery Applications
74AHC573PW SOT360-1
74HC573BQ 74hc573 SOT764-1 14.0@5V 2.0-6.0 V +/- 7.8 mA
74HC573D SOT163-1
74HC573DB SOT339-1
74HC573N SOT146-1
74HC573U uncased die 15.0 5 Volts + Low
74HC573PW SOT360-1 14.0@5V 2.0-6.0 V +/- 7.8 mA
74HCT573BQ 74hct573 SOT764-1 Octal D-Type Transparent Latch; TTL Enabled (3-State) 17.0 4.5-5.5 V TTL +/- 6 mA Low Power
74HCT573D SOT163-1
74HCT573DB SOT339-1
74HCT573N SOT146-1
74HCT573PW SOT360-1
74ABT841D 74ABT841 SOT137-1 10-Bit Bus Interface Latch; Non-Inverting (3-State) 4.1 -32/+64 mA 24 
74ABT841DB SOT340-1
74ABT841PW SOT355-1
74LVC841AD 74LVC841A SOT137-1 3.3V 10-Bit Bus Interface Latch; Non-Inverting (3-State) 4.5@3.3V 1.2-3.6 +/- 24 mA  Low Power or Battery Applications
74LVC841ADB SOT340-1
74LVC841APW SOT355-1
74ABT16841ADGG 74ABT16841A SOT364-1 20-Bit Bus Interface Latch; Non-Inverting (3-State) 3.1 4.5-5.5 V -32/+64 mA 56 
74ABT16841ADL SOT371-1
74ALVCH16841DGG 74ALVCH16841 SOT364-1 2.5/3.3V 20-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State) 2.4@3.3V 2.3-3.6 +/- 24 mA Low Power or Battery Applications
74ALVCH16843DGG 74ALVCH16843 2.5/3.3V 18-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State) 2.1@3.3V 350
HEF4043BP HEF4043 SOT38-4 Quad R/S Latch with Active HIGH Set and Reset Inputs (3-State) 25.0@15V 4.5-15.5 V CMOS +/- 2.4 mA @ 15 V 16 Low Power or Automotive Applications 
HEF4043BT SOT109-1
HEF4044BP HEF4044 SOT38-4 Quad R/S Latch with Active LOW Set and Reset Inputs (3-State) 30.0@15V +/- 2.4 mA
HEF4044BT SOT109-1
HEF40373BP HEF40373B SOT146-1 Octal D-Type Transparent Latch (3-State) 40.0@15V -50/+62 mA 20
HEF40373BT SOT163-1
74LVC841ABQ  SOT815-1 3.3V 10-Bit Bus Interface Latch; Non-Inverting (3-State) 4.5@3.3V 1.2-3.6 TTL +/- 24 mA  Low Power or Battery Applications