Select site:
English
Product Information
+ General information  + Functional category  + Selection guides 

General information

This page contains an overview of products that are similar in function or related to partnumber 74F132. It includes products from the same catalog tree(s), relevant selectionguides and products from the same functional category.

Functional category

Selection guides

115 results shown.
Type number
 
Series
 
PACKAGE
 
Category
 
Description
 
Propagation Delay
(ns)
Voltage
 
No. of Pins
 
Logic Switching Levels
 
Output Drive Capability
 
Power Dissipation Considerations
 
74AHC1G14GV 74AHC1G14 SOT753 Schmitt-triggers PicoGate Inverting Schmitt Trigger 3.2@5V 2.0-5.5 V 5 CMOS +/- 8 mA Low Power or Battery Applications
74AHC1G14GW SOT353-1
74AHC3G14DC 74AHC3G14 SOT765-1 Triple Inverter Schmitt-Trigger 2.0-5,5 V 8
74AHCT3G14DP SOT505-2 4.1 4.5-5,5 V TTL Low Power
74AHC3G14DP 3.2@5V 2.0-5,5 V CMOS Low Power or Battery Applications
74AHCT3G14DC SOT765-1 4.1 4.5-5.5 V TTL Low Power
74AHCT1G14GV 74AHCT1G14 SOT753 PicoGate Inverting Schmitt-Trigger; TTL Enabled 5
74AHCT1G14GW SOT353
74ALVC14BQ 74ALVC14 SOT762-1 Hex Inverting Schmitt Trigger 2.4@3.3V 1.65-3.6 14 +/- 24 mA Low Power or Battery Applications
74ALVC14D SOT108-1
74ALVC14PW SOT402-1
I74F14D 74F14 SOT108-1 Hex Inverter Schmitt-Trigger 5.0 4.5-5.5 V -1/+20 mA 
I74F14N SOT27-1
N74F14D SOT108-1
N74F14N SOT27-1
74HC14BQ 74HC14 SOT762-1 12.0@5V 2.0-6.0 V CMOS +/- 5.2 mA Low Power or Battery Applications
74HC14DB SOT337-1
74HC14N SOT27-1
74HC14PW SOT402-1
74HC14D SOT108-1
74HC1G14GV 74HC1G14 SOT753 PicoGate Inverting Schmitt-Trigger 10.0@5V 5 +/- 2.6 mA
74HC1G14GW SOT353
74HC3G14DC 74HC3G14 SOT765-1 Triple Inverter Schmitt-Trigger 16.0@5V 8 +/- 5.2 mA
74HC3G14DP SOT505-2
74HCT14BQ 74HCT14 SOT762-1 Hex Inverter Schmitt-Trigger; TTL Enabled 17.0 4.5-5.5V 14 TTL +/- 4 mA Low Power
74HCT14D SOT108-1
74HCT14DB SOT337-1
74HCT14N SOT27-1
74HCT14PW SOT402-1
74HCT1G14GV 74HCT1G14 SOT753 PicoGate Inverting Schmitt-Trigger; TTL Enabled 15.0 4.5-5.5 V 5 +/- 2.0 mA
74HCT1G14GW SOT353
74HCT3G14DC 74HCT3G14 SOT765-1 Triple Inverter Schmitt-Trigger 21.0 4.5-5.5 Volts 8 +/- 4.0 mA
74HCT3G14DP SOT505-2
74LV14D 74LV14 SOT108-1 Hex Inverter Schmitt-Trigger 13.0@3.3V 1.0-5.5 V 14 +/- 12 mA Low Power or Battery Applications
74LV14DB SOT337-1
74LV14N SOT27-1
74LV14PW SOT402-1
74LVC14ABQ 74LVC14A SOT762-1 3.3V Hex Inverter Schmitt-Trigger 3.2@ 3.3V 1.2-3.6 +/- 24 mA
74LVC14APW SOT402-1
74LVC14AD SOT108-1
74LVC14ADB SOT337-1
74LVC1G14GM 74LVC1G14 SOT886 3.3V PicoGate Schmitt-Trigger Inverter 3.0@3.3V 1.65 - 5.5 6 +/- 32 mA
74LVC1G14GV SOT753 5
74LVC1G14GW SOT353-1
74LVC2G14GV 74LVC2G14 SOT457 3.3V Dual Schmitt-Trigger Inverter 3.9@3.3V 6
74LVC2G14GW SOT363
74LVC3G14DC 74LVC3G14 SOT765-1 Triple Schmitt-Trigger Inverter 3.2@3.3V 8
74LVC3G14DP SOT505-2
74LVT14BQ 74LVT14 SOT762-1 3.3V Hex Inverter Schmitt-Trigger 3.8@3.3V 2.7-3.6 V 14 -32/+64 mA 
74LVT14PW SOT402-1
74LVT14DB SOT337-1
74LVT14D SOT108-1
74AHC14BQ 74ahc14 SOT762-1 Hex Inverter Schmitt Trigger 3.2@5V 2.0-5.5 V CMOS +/- 8 mA Low Power or Battery Applications
74AHC14D SOT108-1
74AHCT14D Hex Inverter Schmitt-Trigger; TTL Enabled 4.0 4.5-5.5 V TTL Low Power
74AHCT14PW SOT402-1
74AHCT14BQ SOT762-1
74AHC14PW SOT402-1 Hex Inverter Schmitt Trigger 3.2@5V 2.0-5.5 V CMOS Low Power or Battery Applications
74LVC1G17GM 74LVC1G17 SOT886 3.3V PicoGate Schmitt-Trigger Buffer 3.0@3.3V 1.65 - 5.5 6 TTL +/- 32 mA
74LVC1G17GV SOT753 5
74LVC1G17GW SOT353
74LVC2G17GV 74LVC2G17 SOT457 3.3V Dual Schmitt-Trigger Buffer 3.6@3.3V 6
74LVC2G17GW SOT363
74LVC3G17DC 74LVC3G17 SOT765-1 Triple Schmitt-Trigger Non-Inverting 8
74LVC3G17DP SOT505-2
74AHCT132BQ 74AHCT132 SOT762-1 Quad 2-Input NAND Schmitt-Trigger; TTL Enabled 3.5 4.5-5.5 V 14 +/- 8 mA Low Power
74AHCT132D SOT108-1
74AHCT132PW SOT402-1
N74F132D 74F132 SOT108-1 Quad 2-Input NAND Schmitt-Trigger 6.0 -1/+20 mA 
N74F132N SOT27-1
74HC132D 74HC132 SOT108-1 11.0@5V 2.0-6.0 V CMOS +/- 5.2 mA Low Power or Battery Applications
74HC132PW SOT402-1
74HC132DB SOT337-1
74HC132N SOT27-1
74HCT132D 74HCT132 SOT108-1 Quad 2-Input NAND Schmitt-Trigger; TTL Enabled 17.0 4.5-5.5V TTL +/- 4 mA Low Power
74HCT132PW SOT402-1
74HCT132N SOT27-1
74HCT132DB SOT337-1
74LV132D 74LV132 SOT108-1 Quad 2-Input NAND Schmitt-Trigger 10.0@3.3V 1.0-5.5 V +/- 12 mA Low Power or Battery Applications
74LV132N SOT27-1
74LV132PW SOT402-1
74LV132DB SOT337-1
74AHC132BQ 74ahc132 SOT762-1 3.3@5V 2.0-5.5 V CMOS +/- 8 mA
74AHC132D SOT108-1
74AHC132PW SOT402-1
HEF4093BP HEF4093B SOT27-1 30.0@15V 4.5-15.5 V +/- 2.4 mA @ 15 V Low Power or Automotive Applications
HEF4093BT SOT108-1
HEF4093BU uncased die 15.0 5 Volts + Low Low Power or Battery Applications
74HC7014D 74HC7014 SOT108-1 Hex Precision Schmitt-Trigger; Non-Inverting 27.0@6V 2.0-6.0 V +/- 5.2 mA
74HC7014N SOT27-1
74HC7540D 74HC7540 SOT163-1 Octal Schmitt-Trigger Buffer/Line Driver; Inverting (3-State) 11.0@5V 20 +/- 7.8 mA
74HC7540DB SOT339-1
74HC7540N SOT146-1
74HCT7540D 74HCT7540 SOT163-1 Octal Schmitt-Trigger Buffer/Line Driver; Inverting; TTL Enabled (3-State) 16.0 4.5-5.5 V TTL +/- 6 mA Low Power
74HCT7540N SOT146-1
74HC7541D 74HC7541 SOT163-1 Octal Schmitt-Trigger Buffer/Line Driver; Non-Inverting (3-State) 11.0@5V 2.0-6.0 V CMOS +/- 7.8 mA Low Power or Battery Applications
74HC7541DB SOT339-1
74HC7541N SOT146-1
74HCT7541D 74HCT7541 SOT163-1 Octal Schmitt-Trigger Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State) 16.0 4.5-5.5 V TTL +/- 6 mA Low Power
74HCT7541N SOT146-1
74HC9114D 74HC9114 SOT163-1 Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs; Inverting 12.0@5V 2.0-6.0 V CMOS 5.2 mA Low Power or Battery Applications
74HC9114N SOT146-1
74HCT9114D 74HCT9114 SOT163-1 Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs; Inverting; TTL Enabled 13.0 4.5-5.5 V TTL 4 mA Low Power
74HCT9114N SOT146-1
74HC9115D 74HC9115 SOT163-1 Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs 12.0@5V 2.0-6.0 V CMOS 5.2 mA Low Power or Battery Applications
74HC9115N SOT146-1
74HCT9115D 74HCT9115 SOT163-1 Nine Wide Schmitt-Trigger Buffer; Open Drain Outputs; TTL Enabled 13.0 4.5-5.5 V TTL 4 mA Low Power
74HCT9115N SOT146-1
HEF40106BP HEF40106B SOT27-1 Hex Inverting Schmitt-Trigger 30.0@15V 4.5-15.5 V 14 CMOS +/- 2.4 mA @ 15 V Low Power or Automotive Applications
HEF40106BT SOT108-1
HEF40106BTT SOT402-1
74HC2G14GV  SOT457 Dual Inverter Schmitt-Trigger 16.0@5V 2.0-6.0 V 6 +/- 5.2 mA Low Power or Battery Applications
74HC2G14GW SOT363
74HCT2G14GV SOT457 21.0 4.5-5.5 Volts TTL +/- 4.0 mA Low Power
74HCT2G14GW SOT363